diff options
Diffstat (limited to 'include/linux/console.h')
-rw-r--r-- | include/linux/console.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/linux/console.h b/include/linux/console.h index 7453cfd593c..49b1061f3a0 100644 --- a/include/linux/console.h +++ b/include/linux/console.h | |||
@@ -78,6 +78,7 @@ int con_is_bound(const struct consw *csw); | |||
78 | int register_con_driver(const struct consw *csw, int first, int last); | 78 | int register_con_driver(const struct consw *csw, int first, int last); |
79 | int unregister_con_driver(const struct consw *csw); | 79 | int unregister_con_driver(const struct consw *csw); |
80 | int take_over_console(const struct consw *sw, int first, int last, int deflt); | 80 | int take_over_console(const struct consw *sw, int first, int last, int deflt); |
81 | int do_take_over_console(const struct consw *sw, int first, int last, int deflt); | ||
81 | void give_up_console(const struct consw *sw); | 82 | void give_up_console(const struct consw *sw); |
82 | #ifdef CONFIG_HW_CONSOLE | 83 | #ifdef CONFIG_HW_CONSOLE |
83 | int con_debug_enter(struct vc_data *vc); | 84 | int con_debug_enter(struct vc_data *vc); |