diff options
Diffstat (limited to 'include/linux/switch.h')
-rw-r--r-- | include/linux/switch.h | 53 |
1 files changed, 53 insertions, 0 deletions
diff --git a/include/linux/switch.h b/include/linux/switch.h new file mode 100644 index 00000000000..3e4c748e343 --- /dev/null +++ b/include/linux/switch.h | |||
@@ -0,0 +1,53 @@ | |||
1 | /* | ||
2 | * Switch class driver | ||
3 | * | ||
4 | * Copyright (C) 2008 Google, Inc. | ||
5 | * Author: Mike Lockwood <lockwood@android.com> | ||
6 | * | ||
7 | * This software is licensed under the terms of the GNU General Public | ||
8 | * License version 2, as published by the Free Software Foundation, and | ||
9 | * may be copied, distributed, and modified under those terms. | ||
10 | * | ||
11 | * This program is distributed in the hope that it will be useful, | ||
12 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
13 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
14 | * GNU General Public License for more details. | ||
15 | * | ||
16 | */ | ||
17 | |||
18 | #ifndef __LINUX_SWITCH_H__ | ||
19 | #define __LINUX_SWITCH_H__ | ||
20 | |||
21 | struct switch_dev { | ||
22 | const char *name; | ||
23 | struct device *dev; | ||
24 | int index; | ||
25 | int state; | ||
26 | |||
27 | ssize_t (*print_name)(struct switch_dev *sdev, char *buf); | ||
28 | ssize_t (*print_state)(struct switch_dev *sdev, char *buf); | ||
29 | }; | ||
30 | |||
31 | struct gpio_switch_platform_data { | ||
32 | const char *name; | ||
33 | unsigned gpio; | ||
34 | |||
35 | /* if NULL, switch_dev.name will be printed */ | ||
36 | const char *name_on; | ||
37 | const char *name_off; | ||
38 | /* if NULL, "0" or "1" will be printed */ | ||
39 | const char *state_on; | ||
40 | const char *state_off; | ||
41 | }; | ||
42 | |||
43 | extern int switch_dev_register(struct switch_dev *sdev); | ||
44 | extern void switch_dev_unregister(struct switch_dev *sdev); | ||
45 | |||
46 | static inline int switch_get_state(struct switch_dev *sdev) | ||
47 | { | ||
48 | return sdev->state; | ||
49 | } | ||
50 | |||
51 | extern void switch_set_state(struct switch_dev *sdev, int state); | ||
52 | |||
53 | #endif /* __LINUX_SWITCH_H__ */ | ||