diff options
Diffstat (limited to 'include/scsi/scsi_host.h')
-rw-r--r-- | include/scsi/scsi_host.h | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/include/scsi/scsi_host.h b/include/scsi/scsi_host.h index b7bdecb7b76..d0a6a845f20 100644 --- a/include/scsi/scsi_host.h +++ b/include/scsi/scsi_host.h | |||
@@ -388,6 +388,7 @@ struct scsi_host_template { | |||
388 | * of scatter-gather. | 388 | * of scatter-gather. |
389 | */ | 389 | */ |
390 | unsigned short sg_tablesize; | 390 | unsigned short sg_tablesize; |
391 | unsigned short sg_prot_tablesize; | ||
391 | 392 | ||
392 | /* | 393 | /* |
393 | * Set this if the host adapter has limitations beside segment count. | 394 | * Set this if the host adapter has limitations beside segment count. |
@@ -599,6 +600,7 @@ struct Scsi_Host { | |||
599 | int can_queue; | 600 | int can_queue; |
600 | short cmd_per_lun; | 601 | short cmd_per_lun; |
601 | short unsigned int sg_tablesize; | 602 | short unsigned int sg_tablesize; |
603 | short unsigned int sg_prot_tablesize; | ||
602 | short unsigned int max_sectors; | 604 | short unsigned int max_sectors; |
603 | unsigned long dma_boundary; | 605 | unsigned long dma_boundary; |
604 | /* | 606 | /* |
@@ -823,6 +825,11 @@ static inline unsigned int scsi_host_get_prot(struct Scsi_Host *shost) | |||
823 | return shost->prot_capabilities; | 825 | return shost->prot_capabilities; |
824 | } | 826 | } |
825 | 827 | ||
828 | static inline int scsi_host_prot_dma(struct Scsi_Host *shost) | ||
829 | { | ||
830 | return shost->prot_capabilities >= SHOST_DIX_TYPE0_PROTECTION; | ||
831 | } | ||
832 | |||
826 | static inline unsigned int scsi_host_dif_capable(struct Scsi_Host *shost, unsigned int target_type) | 833 | static inline unsigned int scsi_host_dif_capable(struct Scsi_Host *shost, unsigned int target_type) |
827 | { | 834 | { |
828 | static unsigned char cap[] = { 0, | 835 | static unsigned char cap[] = { 0, |