diff options
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/blkdev.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/linux/blkdev.h b/include/linux/blkdev.h index a1c96d9ee72..b126c6f68e2 100644 --- a/include/linux/blkdev.h +++ b/include/linux/blkdev.h | |||
@@ -483,8 +483,8 @@ struct request_queue | |||
483 | #define QUEUE_FLAG_CLUSTER 0 /* cluster several segments into 1 */ | 483 | #define QUEUE_FLAG_CLUSTER 0 /* cluster several segments into 1 */ |
484 | #define QUEUE_FLAG_QUEUED 1 /* uses generic tag queueing */ | 484 | #define QUEUE_FLAG_QUEUED 1 /* uses generic tag queueing */ |
485 | #define QUEUE_FLAG_STOPPED 2 /* queue is stopped */ | 485 | #define QUEUE_FLAG_STOPPED 2 /* queue is stopped */ |
486 | #define QUEUE_FLAG_READFULL 3 /* write queue has been filled */ | 486 | #define QUEUE_FLAG_READFULL 3 /* read queue has been filled */ |
487 | #define QUEUE_FLAG_WRITEFULL 4 /* read queue has been filled */ | 487 | #define QUEUE_FLAG_WRITEFULL 4 /* write queue has been filled */ |
488 | #define QUEUE_FLAG_DEAD 5 /* queue being torn down */ | 488 | #define QUEUE_FLAG_DEAD 5 /* queue being torn down */ |
489 | #define QUEUE_FLAG_REENTER 6 /* Re-entrancy avoidance */ | 489 | #define QUEUE_FLAG_REENTER 6 /* Re-entrancy avoidance */ |
490 | #define QUEUE_FLAG_PLUGGED 7 /* queue is plugged */ | 490 | #define QUEUE_FLAG_PLUGGED 7 /* queue is plugged */ |