diff options
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 60 |
1 files changed, 34 insertions, 26 deletions
diff --git a/init/Kconfig b/init/Kconfig index 4e337906016..be788c0957d 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -745,8 +745,8 @@ config DEBUG_BLK_CGROUP | |||
745 | endif # CGROUPS | 745 | endif # CGROUPS |
746 | 746 | ||
747 | menuconfig NAMESPACES | 747 | menuconfig NAMESPACES |
748 | bool "Namespaces support" if EMBEDDED | 748 | bool "Namespaces support" if EXPERT |
749 | default !EMBEDDED | 749 | default !EXPERT |
750 | help | 750 | help |
751 | Provides the way to make tasks work with different objects using | 751 | Provides the way to make tasks work with different objects using |
752 | the same id. For example same IPC id may refer to different objects | 752 | the same id. For example same IPC id may refer to different objects |
@@ -899,23 +899,31 @@ config SYSCTL | |||
899 | config ANON_INODES | 899 | config ANON_INODES |
900 | bool | 900 | bool |
901 | 901 | ||
902 | menuconfig EMBEDDED | 902 | menuconfig EXPERT |
903 | bool "Configure standard kernel features (for small systems)" | 903 | bool "Configure standard kernel features (expert users)" |
904 | help | 904 | help |
905 | This option allows certain base kernel options and settings | 905 | This option allows certain base kernel options and settings |
906 | to be disabled or tweaked. This is for specialized | 906 | to be disabled or tweaked. This is for specialized |
907 | environments which can tolerate a "non-standard" kernel. | 907 | environments which can tolerate a "non-standard" kernel. |
908 | Only use this if you really know what you are doing. | 908 | Only use this if you really know what you are doing. |
909 | 909 | ||
910 | config EMBEDDED | ||
911 | bool "Embedded system" | ||
912 | select EXPERT | ||
913 | help | ||
914 | This option should be enabled if compiling the kernel for | ||
915 | an embedded system so certain expert options are available | ||
916 | for configuration. | ||
917 | |||
910 | config UID16 | 918 | config UID16 |
911 | bool "Enable 16-bit UID system calls" if EMBEDDED | 919 | bool "Enable 16-bit UID system calls" if EXPERT |
912 | depends on ARM || BLACKFIN || CRIS || FRV || H8300 || X86_32 || M68K || (S390 && !64BIT) || SUPERH || SPARC32 || (SPARC64 && COMPAT) || UML || (X86_64 && IA32_EMULATION) | 920 | depends on ARM || BLACKFIN || CRIS || FRV || H8300 || X86_32 || M68K || (S390 && !64BIT) || SUPERH || SPARC32 || (SPARC64 && COMPAT) || UML || (X86_64 && IA32_EMULATION) |
913 | default y | 921 | default y |
914 | help | 922 | help |
915 | This enables the legacy 16-bit UID syscall wrappers. | 923 | This enables the legacy 16-bit UID syscall wrappers. |
916 | 924 | ||
917 | config SYSCTL_SYSCALL | 925 | config SYSCTL_SYSCALL |
918 | bool "Sysctl syscall support" if EMBEDDED | 926 | bool "Sysctl syscall support" if EXPERT |
919 | depends on PROC_SYSCTL | 927 | depends on PROC_SYSCTL |
920 | default y | 928 | default y |
921 | select SYSCTL | 929 | select SYSCTL |
@@ -932,7 +940,7 @@ config SYSCTL_SYSCALL | |||
932 | If unsure say Y here. | 940 | If unsure say Y here. |
933 | 941 | ||
934 | config KALLSYMS | 942 | config KALLSYMS |
935 | bool "Load all symbols for debugging/ksymoops" if EMBEDDED | 943 | bool "Load all symbols for debugging/ksymoops" if EXPERT |
936 | default y | 944 | default y |
937 | help | 945 | help |
938 | Say Y here to let the kernel print out symbolic crash information and | 946 | Say Y here to let the kernel print out symbolic crash information and |
@@ -963,7 +971,7 @@ config KALLSYMS_EXTRA_PASS | |||
963 | 971 | ||
964 | 972 | ||
965 | config HOTPLUG | 973 | config HOTPLUG |
966 | bool "Support for hot-pluggable devices" if EMBEDDED | 974 | bool "Support for hot-pluggable devices" if EXPERT |
967 | default y | 975 | default y |
968 | help | 976 | help |
969 | This option is provided for the case where no hotplug or uevent | 977 | This option is provided for the case where no hotplug or uevent |
@@ -973,7 +981,7 @@ config HOTPLUG | |||
973 | 981 | ||
974 | config PRINTK | 982 | config PRINTK |
975 | default y | 983 | default y |
976 | bool "Enable support for printk" if EMBEDDED | 984 | bool "Enable support for printk" if EXPERT |
977 | help | 985 | help |
978 | This option enables normal printk support. Removing it | 986 | This option enables normal printk support. Removing it |
979 | eliminates most of the message strings from the kernel image | 987 | eliminates most of the message strings from the kernel image |
@@ -982,7 +990,7 @@ config PRINTK | |||
982 | strongly discouraged. | 990 | strongly discouraged. |
983 | 991 | ||
984 | config BUG | 992 | config BUG |
985 | bool "BUG() support" if EMBEDDED | 993 | bool "BUG() support" if EXPERT |
986 | default y | 994 | default y |
987 | help | 995 | help |
988 | Disabling this option eliminates support for BUG and WARN, reducing | 996 | Disabling this option eliminates support for BUG and WARN, reducing |
@@ -993,12 +1001,12 @@ config BUG | |||
993 | 1001 | ||
994 | config ELF_CORE | 1002 | config ELF_CORE |
995 | default y | 1003 | default y |
996 | bool "Enable ELF core dumps" if EMBEDDED | 1004 | bool "Enable ELF core dumps" if EXPERT |
997 | help | 1005 | help |
998 | Enable support for generating core dumps. Disabling saves about 4k. | 1006 | Enable support for generating core dumps. Disabling saves about 4k. |
999 | 1007 | ||
1000 | config PCSPKR_PLATFORM | 1008 | config PCSPKR_PLATFORM |
1001 | bool "Enable PC-Speaker support" if EMBEDDED | 1009 | bool "Enable PC-Speaker support" if EXPERT |
1002 | depends on ALPHA || X86 || MIPS || PPC_PREP || PPC_CHRP || PPC_PSERIES | 1010 | depends on ALPHA || X86 || MIPS || PPC_PREP || PPC_CHRP || PPC_PSERIES |
1003 | default y | 1011 | default y |
1004 | help | 1012 | help |
@@ -1007,14 +1015,14 @@ config PCSPKR_PLATFORM | |||
1007 | 1015 | ||
1008 | config BASE_FULL | 1016 | config BASE_FULL |
1009 | default y | 1017 | default y |
1010 | bool "Enable full-sized data structures for core" if EMBEDDED | 1018 | bool "Enable full-sized data structures for core" if EXPERT |
1011 | help | 1019 | help |
1012 | Disabling this option reduces the size of miscellaneous core | 1020 | Disabling this option reduces the size of miscellaneous core |
1013 | kernel data structures. This saves memory on small machines, | 1021 | kernel data structures. This saves memory on small machines, |
1014 | but may reduce performance. | 1022 | but may reduce performance. |
1015 | 1023 | ||
1016 | config FUTEX | 1024 | config FUTEX |
1017 | bool "Enable futex support" if EMBEDDED | 1025 | bool "Enable futex support" if EXPERT |
1018 | default y | 1026 | default y |
1019 | select RT_MUTEXES | 1027 | select RT_MUTEXES |
1020 | help | 1028 | help |
@@ -1023,7 +1031,7 @@ config FUTEX | |||
1023 | run glibc-based applications correctly. | 1031 | run glibc-based applications correctly. |
1024 | 1032 | ||
1025 | config EPOLL | 1033 | config EPOLL |
1026 | bool "Enable eventpoll support" if EMBEDDED | 1034 | bool "Enable eventpoll support" if EXPERT |
1027 | default y | 1035 | default y |
1028 | select ANON_INODES | 1036 | select ANON_INODES |
1029 | help | 1037 | help |
@@ -1031,7 +1039,7 @@ config EPOLL | |||
1031 | support for epoll family of system calls. | 1039 | support for epoll family of system calls. |
1032 | 1040 | ||
1033 | config SIGNALFD | 1041 | config SIGNALFD |
1034 | bool "Enable signalfd() system call" if EMBEDDED | 1042 | bool "Enable signalfd() system call" if EXPERT |
1035 | select ANON_INODES | 1043 | select ANON_INODES |
1036 | default y | 1044 | default y |
1037 | help | 1045 | help |
@@ -1041,7 +1049,7 @@ config SIGNALFD | |||
1041 | If unsure, say Y. | 1049 | If unsure, say Y. |
1042 | 1050 | ||
1043 | config TIMERFD | 1051 | config TIMERFD |
1044 | bool "Enable timerfd() system call" if EMBEDDED | 1052 | bool "Enable timerfd() system call" if EXPERT |
1045 | select ANON_INODES | 1053 | select ANON_INODES |
1046 | default y | 1054 | default y |
1047 | help | 1055 | help |
@@ -1051,7 +1059,7 @@ config TIMERFD | |||
1051 | If unsure, say Y. | 1059 | If unsure, say Y. |
1052 | 1060 | ||
1053 | config EVENTFD | 1061 | config EVENTFD |
1054 | bool "Enable eventfd() system call" if EMBEDDED | 1062 | bool "Enable eventfd() system call" if EXPERT |
1055 | select ANON_INODES | 1063 | select ANON_INODES |
1056 | default y | 1064 | default y |
1057 | help | 1065 | help |
@@ -1061,7 +1069,7 @@ config EVENTFD | |||
1061 | If unsure, say Y. | 1069 | If unsure, say Y. |
1062 | 1070 | ||
1063 | config SHMEM | 1071 | config SHMEM |
1064 | bool "Use full shmem filesystem" if EMBEDDED | 1072 | bool "Use full shmem filesystem" if EXPERT |
1065 | default y | 1073 | default y |
1066 | depends on MMU | 1074 | depends on MMU |
1067 | help | 1075 | help |
@@ -1072,7 +1080,7 @@ config SHMEM | |||
1072 | which may be appropriate on small systems without swap. | 1080 | which may be appropriate on small systems without swap. |
1073 | 1081 | ||
1074 | config AIO | 1082 | config AIO |
1075 | bool "Enable AIO support" if EMBEDDED | 1083 | bool "Enable AIO support" if EXPERT |
1076 | default y | 1084 | default y |
1077 | help | 1085 | help |
1078 | This option enables POSIX asynchronous I/O which may by used | 1086 | This option enables POSIX asynchronous I/O which may by used |
@@ -1149,16 +1157,16 @@ endmenu | |||
1149 | 1157 | ||
1150 | config VM_EVENT_COUNTERS | 1158 | config VM_EVENT_COUNTERS |
1151 | default y | 1159 | default y |
1152 | bool "Enable VM event counters for /proc/vmstat" if EMBEDDED | 1160 | bool "Enable VM event counters for /proc/vmstat" if EXPERT |
1153 | help | 1161 | help |
1154 | VM event counters are needed for event counts to be shown. | 1162 | VM event counters are needed for event counts to be shown. |
1155 | This option allows the disabling of the VM event counters | 1163 | This option allows the disabling of the VM event counters |
1156 | on EMBEDDED systems. /proc/vmstat will only show page counts | 1164 | on EXPERT systems. /proc/vmstat will only show page counts |
1157 | if VM event counters are disabled. | 1165 | if VM event counters are disabled. |
1158 | 1166 | ||
1159 | config PCI_QUIRKS | 1167 | config PCI_QUIRKS |
1160 | default y | 1168 | default y |
1161 | bool "Enable PCI quirk workarounds" if EMBEDDED | 1169 | bool "Enable PCI quirk workarounds" if EXPERT |
1162 | depends on PCI | 1170 | depends on PCI |
1163 | help | 1171 | help |
1164 | This enables workarounds for various PCI chipset | 1172 | This enables workarounds for various PCI chipset |
@@ -1167,7 +1175,7 @@ config PCI_QUIRKS | |||
1167 | 1175 | ||
1168 | config SLUB_DEBUG | 1176 | config SLUB_DEBUG |
1169 | default y | 1177 | default y |
1170 | bool "Enable SLUB debugging support" if EMBEDDED | 1178 | bool "Enable SLUB debugging support" if EXPERT |
1171 | depends on SLUB && SYSFS | 1179 | depends on SLUB && SYSFS |
1172 | help | 1180 | help |
1173 | SLUB has extensive debug support features. Disabling these can | 1181 | SLUB has extensive debug support features. Disabling these can |
@@ -1211,7 +1219,7 @@ config SLUB | |||
1211 | a slab allocator. | 1219 | a slab allocator. |
1212 | 1220 | ||
1213 | config SLOB | 1221 | config SLOB |
1214 | depends on EMBEDDED | 1222 | depends on EXPERT |
1215 | bool "SLOB (Simple Allocator)" | 1223 | bool "SLOB (Simple Allocator)" |
1216 | help | 1224 | help |
1217 | SLOB replaces the stock allocator with a drastically simpler | 1225 | SLOB replaces the stock allocator with a drastically simpler |
@@ -1222,7 +1230,7 @@ endchoice | |||
1222 | 1230 | ||
1223 | config MMAP_ALLOW_UNINITIALIZED | 1231 | config MMAP_ALLOW_UNINITIALIZED |
1224 | bool "Allow mmapped anonymous memory to be uninitialized" | 1232 | bool "Allow mmapped anonymous memory to be uninitialized" |
1225 | depends on EMBEDDED && !MMU | 1233 | depends on EXPERT && !MMU |
1226 | default n | 1234 | default n |
1227 | help | 1235 | help |
1228 | Normally, and according to the Linux spec, anonymous memory obtained | 1236 | Normally, and according to the Linux spec, anonymous memory obtained |