diff options
Diffstat (limited to 'mm/memblock.c')
-rw-r--r-- | mm/memblock.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/mm/memblock.c b/mm/memblock.c index c4a8750406f..ebc6119f128 100644 --- a/mm/memblock.c +++ b/mm/memblock.c | |||
@@ -959,7 +959,7 @@ static int __init early_memblock(char *p) | |||
959 | } | 959 | } |
960 | early_param("memblock", early_memblock); | 960 | early_param("memblock", early_memblock); |
961 | 961 | ||
962 | #if defined(CONFIG_DEBUG_FS) && !defined(ARCH_DISCARD_MEMBLOCK) | 962 | #if defined(CONFIG_DEBUG_FS) && !defined(CONFIG_ARCH_DISCARD_MEMBLOCK) |
963 | 963 | ||
964 | static int memblock_debug_show(struct seq_file *m, void *private) | 964 | static int memblock_debug_show(struct seq_file *m, void *private) |
965 | { | 965 | { |