diff options
Diffstat (limited to 'net/ipv4/netfilter/Kconfig')
-rw-r--r-- | net/ipv4/netfilter/Kconfig | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/net/ipv4/netfilter/Kconfig b/net/ipv4/netfilter/Kconfig index 1dfc18a03fd..73b4e91a87e 100644 --- a/net/ipv4/netfilter/Kconfig +++ b/net/ipv4/netfilter/Kconfig | |||
@@ -113,6 +113,18 @@ config IP_NF_TARGET_REJECT | |||
113 | 113 | ||
114 | To compile it as a module, choose M here. If unsure, say N. | 114 | To compile it as a module, choose M here. If unsure, say N. |
115 | 115 | ||
116 | config IP_NF_TARGET_REJECT_SKERR | ||
117 | bool "Force socket error when rejecting with icmp*" | ||
118 | depends on IP_NF_TARGET_REJECT | ||
119 | default n | ||
120 | help | ||
121 | This option enables turning a "--reject-with icmp*" into a matching | ||
122 | socket error also. | ||
123 | The REJECT target normally allows sending an ICMP message. But it | ||
124 | leaves the local socket unaware of any ingress rejects. | ||
125 | |||
126 | If unsure, say N. | ||
127 | |||
116 | config IP_NF_TARGET_LOG | 128 | config IP_NF_TARGET_LOG |
117 | tristate "LOG target support" | 129 | tristate "LOG target support" |
118 | default m if NETFILTER_ADVANCED=n | 130 | default m if NETFILTER_ADVANCED=n |