diff options
Diffstat (limited to 'net/ipv6/ip6mr.c')
-rw-r--r-- | net/ipv6/ip6mr.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/net/ipv6/ip6mr.c b/net/ipv6/ip6mr.c index 86e3cc10fc2..def0538e241 100644 --- a/net/ipv6/ip6mr.c +++ b/net/ipv6/ip6mr.c | |||
@@ -1356,7 +1356,8 @@ int __init ip6_mr_init(void) | |||
1356 | goto add_proto_fail; | 1356 | goto add_proto_fail; |
1357 | } | 1357 | } |
1358 | #endif | 1358 | #endif |
1359 | rtnl_register(RTNL_FAMILY_IP6MR, RTM_GETROUTE, NULL, ip6mr_rtm_dumproute); | 1359 | rtnl_register(RTNL_FAMILY_IP6MR, RTM_GETROUTE, NULL, |
1360 | ip6mr_rtm_dumproute, NULL); | ||
1360 | return 0; | 1361 | return 0; |
1361 | #ifdef CONFIG_IPV6_PIMSM_V2 | 1362 | #ifdef CONFIG_IPV6_PIMSM_V2 |
1362 | add_proto_fail: | 1363 | add_proto_fail: |