aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'samples/kobject')
-rw-r--r--samples/kobject/kobject-example.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/samples/kobject/kobject-example.c b/samples/kobject/kobject-example.c
index 8d9b55a1202..86ea0c3ad97 100644
--- a/samples/kobject/kobject-example.c
+++ b/samples/kobject/kobject-example.c
@@ -44,7 +44,7 @@ static struct kobj_attribute foo_attribute =
44 __ATTR(foo, 0666, foo_show, foo_store); 44 __ATTR(foo, 0666, foo_show, foo_store);
45 45
46/* 46/*
47 * More complex function where we determine which varible is being accessed by 47 * More complex function where we determine which variable is being accessed by
48 * looking at the attribute for the "baz" and "bar" files. 48 * looking at the attribute for the "baz" and "bar" files.
49 */ 49 */
50static ssize_t b_show(struct kobject *kobj, struct kobj_attribute *attr, 50static ssize_t b_show(struct kobject *kobj, struct kobj_attribute *attr,
@@ -79,7 +79,7 @@ static struct kobj_attribute bar_attribute =
79 79
80 80
81/* 81/*
82 * Create a group of attributes so that we can create and destory them all 82 * Create a group of attributes so that we can create and destroy them all
83 * at once. 83 * at once.
84 */ 84 */
85static struct attribute *attrs[] = { 85static struct attribute *attrs[] = {