aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * Purge existing TLB entries in set_pte_at and ptep_set_wrprotectJohn David Anglin2013-02-282-3/+28
| * powerpc/kexec: Disable hard IRQ before kexecPhileas Fogg2013-02-281-0/+5
| * ARM: PXA3xx: program the CSMSADRCFG registerIgor Grinberg2013-02-282-1/+15
| * staging: vt6656: Fix URB submitted while active warning.Malcolm Priestley2013-02-281-8/+20
| * staging: comedi: disallow COMEDI_DEVCONFIG on non-board minorsIan Abbott2013-02-281-0/+5
| * drm/i915: disable shared panel fitter for pipeMika Kuoppala2013-02-281-0/+8
| * NLS: improve UTF8 -> UTF16 string conversion routineAlan Stern2013-02-284-17/+44
| * drm/usb: bind driver to correct deviceDave Airlie2013-02-281-1/+1
| * sunvdc: Fix off-by-one in generic_request().David S. Miller2013-02-281-1/+1
| * ext4: add missing kfree() on error return path in add_new_gdb()Dan Carpenter2013-02-281-0/+1
| * ext4: Free resources in some error path in ext4_fill_superTao Ma2013-02-281-8/+11
| * ALSA: usb: Fix Processing Unit Descriptor parsersPawel Moll2013-02-281-2/+4
| * ALSA: usb-audio: fix Roland A-PRO supportClemens Ladisch2013-02-281-1/+1
| * p54usb: corrected USB ID for T-Com Sinus 154 data IITomasz Guszkowski2013-02-281-1/+1
| * NLM: Ensure that we resend all pending blocking locks after a reclaimTrond Myklebust2013-02-281-0/+3
| * mm/fadvise.c: drain all pagevecs if POSIX_FADV_DONTNEED fails to discard all ...Mel Gorman2013-02-281-2/+16
| * tmpfs: fix use-after-free of mempolicy objectGreg Thelen2013-02-281-2/+8
| * drivers/video/backlight/adp88?0_bl.c: fix resumeLars-Peter Clausen2013-02-282-2/+2
| * ocfs2: unlock super lock if lockres refresh failedJunxiao Bi2013-02-281-1/+4
| * inotify: remove broken mask checks causing unmount to be EINVALJim Somerville2013-02-281-4/+0
| * s390/kvm: Fix store status for ACRS/FPRSChristian Borntraeger2013-02-281-0/+8
| * KVM: s390: Handle hosts not supporting s390-virtio.Cornelia Huck2013-02-281-8/+30
| * mmu_notifier_unregister NULL Pointer deref and multiple ->release() calloutsRobin Holt2013-02-281-40/+42
| * mm: mmu_notifier: make the mmu_notifier srcu staticAndrea Arcangeli2013-02-281-3/+3
| * mm: mmu_notifier: have mmu_notifiers use a global SRCU so they may safely sch...Sagi Grimberg2013-02-282-25/+49
| * Driver core: treat unregistered bus_types as having no devicesBjorn Helgaas2013-02-281-2/+2
| * xen: Send spinlock IPI to all waitersStefan Bader2013-02-281-1/+0
| * xen/netback: check correct frag when looking for head fragIan Campbell2013-02-281-1/+1
| * tty: set_termios/set_termiox should not return -EINTROleg Nesterov2013-02-281-2/+2
| * ALSA: rme32.c irq enabling after spin_lock_irqDenis Efremov2013-02-281-1/+1
| * ALSA: ali5451: remove irq enabling in pointer callbackDenis Efremov2013-02-281-1/+1
| * hrtimer: Prevent hrtimer_enqueue_reprogram raceLeonid Shatz2013-02-281-18/+18
| * posix-cpu-timers: Fix nanosleep task_struct leakStanislaw Gruszka2013-02-281-2/+21
| * genirq: Avoid deadlock in spurious handlingThomas Gleixner2013-02-281-4/+3
| * timeconst.pl: Eliminate Perl warningH. Peter Anvin2013-02-281-4/+2
| * mm: fix pageblock bitmap allocationLinus Torvalds2013-02-281-6/+9
| * x86-32, mm: Remove reference to resume_map_numa_kva()H. Peter Anvin2013-02-282-8/+0
| * 3.0.66Greg Kroah-Hartman2013-02-211-1/+1
| * printk: fix buffer overflow when calling log_prefix function from call_consol...Alexandre SIMON2013-02-212-1/+18
| * Linux 3.0.65Greg Kroah-Hartman2013-02-171-1/+1
| * igb: Remove artificial restriction on RQDPC stat readingAlexander Duyck2013-02-171-3/+5
| * PCI/PM: Clean up PME state when removing a deviceRafael J. Wysocki2013-02-171-0/+2
| * x86/xen: don't assume %ds is usable in xen_iret for 32-bit PVOPS.Jan Beulich2013-02-171-7/+7
| * x86/mm: Check if PUD is large when validating a kernel addressMel Gorman2013-02-172-0/+8
| * Linux 3.0.64Greg Kroah-Hartman2013-02-141-1/+1
| * netback: correct netbk_tx_err to handle wrap around.Ian Campbell2013-02-141-1/+1
| * xen/netback: free already allocated memory on failure in xen_netbk_get_requestsIan Campbell2013-02-141-1/+12
| * xen/netback: don't leak pages on failure in xen_netbk_tx_check_gop.Matthew Daley2013-02-141-26/+14
| * xen/netback: shutdown the ring if it contains garbage.Ian Campbell2013-02-143-26/+62
| * tg3: Fix crc errors on jumbo frame receiveNithin Nayak Sujir2013-02-141-21/+33