aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm: remove compressed copy from zram in-memoryandroid-3.10Minchan Kim2013-09-261-2/+48
* Add compat_ioctl support for VFAT_IOCTL_GET_VOLUME_IDBintian Wang2013-09-251-0/+2
* USB: remove duplicate out endpoint creation in MTP modePeter Oh2013-09-191-9/+0
* cpufreq: interactive: fix show_target_loads and show_above_hispeed_delayMinsung Kim2013-09-191-2/+2
* ion: don't use id 0 for handle cookieColin Cross2013-09-191-1/+1
* ion: index client->handles rbtree by bufferColin Cross2013-09-191-9/+12
* ion: replace userspace handle cookies with idrColin Cross2013-09-191-36/+71
* ion: remove IS_ERR_OR_NULLColin Cross2013-09-192-13/+18
* ion: convert map_kernel to return ERR_PTRColin Cross2013-09-192-1/+9
* ion: add free list size to heap debug filesColin Cross2013-09-191-0/+3
* ion: chunk_heap: fix leak in allocated counterColin Cross2013-09-191-6/+9
* mm: add a field to store names for private anonymous memoryColin Cross2013-09-1911-23/+265
* power_supply: kill android-battery driverTodd Poynor2013-09-195-751/+0
* add extra free kbytes tunableRik van Riel2013-09-193-7/+50
* gpu: ion: Fix performance issue in faulting codeRebecca Schultz Zavin2013-09-195-104/+99
* gpu: ion: add CMA heapBenjamin Gaignard2013-09-195-1/+247
* gpu: ion: fix ion_platform_data definitionBenjamin Gaignard2013-09-191-1/+1
* ARM: kgdb: ignore breakpoint instructions from user modeTodd Poynor2013-09-191-0/+4
* kconfig: Fix defconfig when one choice menu selects options that another choi...Arve Hjønnevåg2013-07-014-4/+25
* netfilter: xt_qtaguid: 3.10 fixesArve Hjønnevåg2013-07-011-520/+535
* misc: uidstat: Remove use of obsolete create_proc_read_entry apiArve Hjønnevåg2013-07-011-33/+19
* netfilter: xt_quota2: 3.10 fixes.Arve Hjønnevåg2013-07-011-15/+18
* net: activity_stats: Stop using obsolete create_proc_read_entry apiArve Hjønnevåg2013-07-011-18/+22
* pstore: Update Documentation/android.txtJohn Stultz2013-07-011-2/+2
* ARM: mm: Allow an empty PMD in alloc_init_pte()Jon Medhurst (Tixy)2013-07-011-1/+1
* mmc: core: Remove stray CONFIG_EXPERIMENTAL dependenciesJohn Stultz2013-07-011-2/+0
* ion: Add Kconfig dependency to ARMJohn Stultz2013-07-011-0/+1
* selinux: binder: Fix COMMON_AUDIT_DATA_INIT compile issueJohn Stultz2013-07-011-1/+1
* netfilter: xt_qtaguid: fix bad tcp_time_wait sock handlingJP Abgrall2013-07-011-5/+11
* usb: gadget: android: 3.10 fixesArve Hjønnevåg2013-07-013-21/+58
* usb: gadget: android: move init to late_initcall for nowArve Hjønnevåg2013-07-011-1/+1
* usb: gadget: android: Fixes and hacks to make android usb gadget compile on 3.9Arve Hjønnevåg2013-07-011-8/+28
* usb: gadget: Fix android gadget driver buildBenoit Goby2013-07-014-751/+43
* HACK: usb: gadget: Fix enumeration on bootBenoit Goby2013-07-011-1/+9
* usb: gadget: android: Fixes and hacks to make android usb gadget compile on 3.8Arve Hjønnevåg2013-07-015-16/+10
* ARM: decompressor: Flush tlb before swiching domain 0 to client modeArve Hjønnevåg2013-07-011-0/+2
* ARM: mm: Split memory banks that span multiple sections when sparsemem is ena...Arve Hjønnevåg2013-07-011-0/+22
* mmc: block: Remove call to mmc_blk_set_blksizeArve Hjønnevåg2013-07-011-6/+1
* gpu: ion: Remove __GFP_NO_KSWAPDArve Hjønnevåg2013-07-011-2/+2
* gpu: ion: __dma_page_cpu_to_dev -> arm_dma_ops.sync_single_for_device hackArve Hjønnevåg2013-07-013-8/+13
* ARM: fiq_debugger: Update tty code for 3.9Arve Hjønnevåg2013-07-011-29/+34
* ARM: fiq_debugger: Use kmsg_dumper to dump kernel logsArve Hjønnevåg2013-07-011-30/+10
* ARM: fiq_debugger: Fix to compile on 3.7Arve Hjønnevåg2013-07-011-3/+4
* usb: otg: otg-wakelock: Fix build for 3.7Arve Hjønnevåg2013-07-011-3/+6
* cpufreq: interactive: resched timer if max freq raisedLianwei Wang2013-07-011-10/+54
* cpufreq: interactive: fix race on cpufreq TRANSITION notifierLianwei Wang2013-07-011-0/+10
* af_unix: use freezable blocking calls in readColin Cross2013-07-011-1/+2
* sigtimedwait: use freezable blocking callColin Cross2013-07-011-1/+1
* nanosleep: use freezable blocking callColin Cross2013-07-011-1/+2
* futex: use freezable blocking callColin Cross2013-07-011-1/+2