aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* netfilter: xt_qtaguid: fix bad tcp_time_wait sock handlingandroid-3.9-rc2JP Abgrall2013-03-111-5/+11
* usb: gadget: android: move init to late_initcall for nowArve Hjønnevåg2013-03-111-1/+1
* usb: gadget: android: Fixes and hacks to make android usb gadget compile on 3.9Arve Hjønnevåg2013-03-111-8/+28
* usb: gadget: Fix android gadget driver buildBenoit Goby2013-03-114-751/+43
* HACK: usb: gadget: Fix enumeration on bootBenoit Goby2013-03-111-1/+9
* usb: gadget: android: Fixes and hacks to make android usb gadget compile on 3.8Arve Hjønnevåg2013-03-115-16/+10
* ARM: decompressor: Flush tlb before swiching domain 0 to client modeArve Hjønnevåg2013-03-111-0/+2
* ARM: mm: Split memory banks that span multiple sections when sparsemem is ena...Arve Hjønnevåg2013-03-111-0/+22
* pstore/ram: Restore ecc information blockArve Hjønnevåg2013-03-112-2/+10
* mmc: block: Remove call to mmc_blk_set_blksizeArve Hjønnevåg2013-03-111-6/+1
* gpu: ion: Remove __GFP_NO_KSWAPDArve Hjønnevåg2013-03-111-2/+2
* gpu: ion: __dma_page_cpu_to_dev -> arm_dma_ops.sync_single_for_device hackArve Hjønnevåg2013-03-113-8/+13
* ARM: fiq_debugger: Update tty code for 3.9Arve Hjønnevåg2013-03-111-29/+34
* ARM: fiq_debugger: Use kmsg_dumper to dump kernel logsArve Hjønnevåg2013-03-111-30/+10
* ARM: fiq_debugger: Fix to compile on 3.7Arve Hjønnevåg2013-03-111-3/+4
* usb: otg: otg-wakelock: Fix build for 3.7Arve Hjønnevåg2013-03-111-3/+6
* Add security hooks to binder and implement the hooks for SELinux.Stephen Smalley2013-03-116-0/+161
* input: misc: keychord: log when keychord triggeredJP Abgrall2013-03-111-1/+5
* trace/events: add gpu trace eventsJamie Gennis2013-03-114-0/+169
* gpu: ion: Add support for sharing buffers with dma buf kernel handlesJohan Mossberg2013-03-112-8/+30
* net: bluetooth: Remove the AID_NET_BT* gid numbersJP Abgrall2013-03-112-9/+5
* sync: fix timeout = 0 wait behaviorJamie Gennis2013-03-111-4/+6
* power: android-battery: push uevent whenever charge source changesTodd Poynor2013-03-111-0/+1
* power: android-battery: remove ac and usb suppliesTodd Poynor2013-03-111-76/+0
* base: sync: Include seq_file.h in sync.hJonathan Hamilton2013-03-111-0/+1
* netfilter: xt_qtaguid: Allow tracking loopbackJP Abgrall2013-03-111-15/+4
* sync: don't log wait timeouts when timeout = 0Erik Gilling2013-03-111-1/+1
* netfilter: xt_qtaguid: extend iface stat to report protocolsJP Abgrall2013-03-113-43/+82
* gpu: ion: Only flush buffers in the chunk heap if they were used cachedRebecca Schultz Zavin2013-03-111-2/+3
* gpu: ion: Refactor the code to zero buffersRebecca Schultz Zavin2013-03-114-26/+48
* sync: Fix race condition between merge and signalØrjan Eide2013-03-111-3/+7
* cpufreq: interactive: fix race on governor start/stopLianwei Wang2013-03-111-4/+17
* netfilter: xt_qtaguid: remove AID_* dependency for access controlJP Abgrall2013-03-111-25/+26
* gpu: ion: Modify zeroing code so it only allocates address space onceRebecca Schultz Zavin2013-03-111-7/+21
* cpufreq: interactive: fix deadlock on spinlock in timerTodd Poynor2013-03-111-12/+17
* cpufreq: interactive: don't handle transition notification if not enabledTodd Poynor2013-03-111-1/+8
* cpufreq: interactive: init default values at compile timeTodd Poynor2013-03-111-9/+4
* cpufreq: interactive: default go_hispeed_load 99%, doc updatesTodd Poynor2013-03-112-33/+33
* cpufreq: interactive: fix race on timer restart on governor startTodd Poynor2013-03-111-3/+3
* cpufreq: interactive: fix racy timer stoppingTodd Poynor2013-03-111-10/+28
* cpufreq: interactive: fix boosting logicTodd Poynor2013-03-111-4/+11
* cpufreq: interactive: add timer slack to limit idle at speed > minTodd Poynor2013-03-111-40/+61
* hardlockup: detect hard lockups without NMIs using secondary cpusColin Cross2013-03-113-7/+135
* cpufreq: interactive: specify duration of CPU speed boost pulseTodd Poynor2013-03-111-7/+45
* cpufreq: interactive: adjust load for changes in speedTodd Poynor2013-03-111-16/+71
* gpu: ion: Remove heapmask from clientRebecca Schultz Zavin2013-03-112-13/+5
* gpu: ion: Export ion_client_createJohan Mossberg2013-03-111-0/+1
* gpu: ion: Clarify variable names and comments around heap ids v typesRebecca Schultz Zavin2013-03-112-41/+47
* gpu: ion: Add chunk heapRebecca Schultz Zavin2013-03-115-2/+189
* gpu: ion: Refactor common mapping functions out of system heapRebecca Schultz Zavin2013-03-113-78/+91