aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* dma-debug: New interfaces to debug dma mapping errorsShuah Khan2012-10-241-0/+12
* include/linux/dma-mapping.h: add dma_zalloc_coherent()Andrew Morton2011-11-021-0/+7
* dma-mapping: remove dma_is_consistent APIFUJITA Tomonori2010-08-111-6/+0
* Documentation: rename PCI-DMA-mapping.txt to DMA-API-HOWTO.txtFUJITA Tomonori2010-03-121-1/+1
* Documentation: remove the PCI DMA API description in DMA-API.txtFUJITA Tomonori2010-03-121-137/+15
* dma-mapping: dma-mapping.h: add dma_set_coherent_maskFUJITA Tomonori2010-03-121-0/+10
* dma-mapping.h: add the dma_unmap state APIFUJITA Tomonori2010-03-121-0/+58
* DMA-API.txt: remove dma_sync_single_range descriptionFUJITA Tomonori2010-03-121-10/+0
* DMA-API.txt: add dma_sync_single/sg API descriptionFUJITA Tomonori2010-03-121-0/+42
* Documentation/DMA-API.txt: remove deprecated function descriptionsFUJITA Tomonori2010-03-121-28/+0
* trivial: Miscellaneous documentation typo fixesMatt LaPlante2009-06-121-2/+2
* dma-debug: add documentation for the driver filterJoerg Roedel2009-06-021-0/+12
* dma-debug: Documentation updateJoerg Roedel2009-03-171-0/+106
* Documentation: move DMA-mapping.txt to Doc/PCI/Randy Dunlap2009-01-291-1/+1
* [IA64] SN specific version of dma_get_required_mask()John Keller2009-01-151-5/+4
* DMA-API.txt: fix description of pci_map_sg/dma_map_sg scatterlists handlingFUJITA Tomonori2008-12-011-5/+3
* fix an example of scatterlists handling in DMA-API.txtFUJITA Tomonori2008-10-091-1/+1
* dma-mapping: add the device argument to dma_mapping_error()FUJITA Tomonori2008-07-261-2/+2
* doc: fix DMA-API function parametersRandy Dunlap2008-04-291-2/+2
* dma: document dma_*map*_attrs() interfacesArthur Kepner2008-04-291-0/+65
* dma_free_coherent() needs irqs enabled (sigh)David Brownell2007-10-121-0/+3
* Doc: DMA-API updateRandy Dunlap2007-07-311-41/+38
* [PATCH] Pass struct dev pointer to dma_cache_sync()Ralf Baechle2006-12-071-1/+1
* [PATCH] Add struct dev pointer to dma_is_consistent()Ralf Baechle2006-12-071-3/+3
* [PATCH] slab: remove kmem_cache_tChristoph Lameter2006-12-071-2/+2
* Fix typos in /Documentation : 'U-Z'Matt LaPlante2006-11-291-1/+1
* [PATCH] dma doc updatesDavid Brownell2006-04-141-13/+36
* [PATCH] Spelling fixes for Documentation/Tobias Klauser2005-09-101-1/+1
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+526