CGit
Gitweb
index
:
android-sdk/kernel-common
android-3.0
android-3.1
android-3.10
android-3.3
android-3.4
android-3.4-compat
android-3.8
android-3.9
android-3.9-rc2
master
p-android-3.14
Integrated Android Product SDK Hardened Software - Android Common tree including intermediate experimental kernel versions too.
Scott (ITS) Allen
about
summary
refs
log
tree
commit
diff
stats
log msg
author
committer
range
path:
root
/
arch
/
sparc
Commit message (
Expand
)
Author
Age
Files
Lines
*
sparc: huge_ptep_set_* functions need to call set_huge_pte_at()
Dave Kleikamp
2013-01-11
1
-2
/
+8
*
sparc64: not any error from do_sigaltstack() should fail rt_sigreturn()
Al Viro
2012-12-03
1
-3
/
+1
*
sparc64: Be less verbose during vmemmap population.
David S. Miller
2012-10-28
1
-5
/
+23
*
sparc64: do not clobber personality flags in sys_sparc64_personality()
Jiri Kosina
2012-10-28
1
-5
/
+5
*
sparc64: Fix bit twiddling in sparc_pmu_enable_event().
David S. Miller
2012-10-28
1
-2
/
+4
*
sparc64: Like x86 we should check current->mm during perf backtrace generation.
David S. Miller
2012-10-28
1
-4
/
+5
*
sparc64: fix ptrace interaction with force_successful_syscall_return()
Al Viro
2012-10-28
1
-18
/
+14
*
KEYS: Use the compat keyctl() syscall wrapper on Sparc64 for Sparc32 compat
David Howells
2012-06-01
2
-1
/
+4
*
sparc64: Do not clobber %g2 in xcall_fetch_glob_regs().
David S. Miller
2012-05-21
2
-4
/
+4
*
sparc64: Fix bootup crash on sun4v.
David S. Miller
2012-04-22
1
-1
/
+1
*
sparc64: Eliminate obsolete __handle_softirq() function
Paul E. McKenney
2012-04-22
1
-7
/
+0
*
sparc32: Add -Av8 to assembler command line.
David S. Miller
2012-03-19
1
-1
/
+1
*
sparc: Fix handling of orig_i0 wrt. debugging when restarting syscalls.
David S. Miller
2012-01-06
3
-27
/
+63
*
sparc64: Fix masking and shifting in VIS fpcmp emulation.
David S. Miller
2012-01-06
1
-16
/
+16
*
sparc32: Correct the return value of memcpy.
David S. Miller
2012-01-06
1
-15
/
+7
*
sparc32: Remove uses of %g7 in memcpy implementation.
David S. Miller
2012-01-06
1
-87
/
+92
*
sparc32: Remove non-kernel code from memcpy implementation.
David S. Miller
2012-01-06
1
-605
/
+2
*
sparc: Kill custom io_remap_pfn_range().
David S. Miller
2012-01-06
5
-271
/
+32
*
sparc64: Patch sun4v code sequences properly on module load.
David S. Miller
2012-01-06
3
-19
/
+63
*
sparc32: Be less strict in matching %lo part of relocation.
David S. Miller
2012-01-06
1
-2
/
+1
*
sparc64: Fix MSIQ HV call ordering in pci_sun4v_msiq_build_irq().
David S. Miller
2012-01-06
1
-2
/
+2
*
sparc64: Force the execute bit in OpenFirmware's translation entries.
David S. Miller
2011-10-16
1
-0
/
+5
*
sparc64: Only Panther cheetah+ chips have POPC.
David S. Miller
2011-10-03
1
-2
/
+8
*
sparc32,sun4d: Change IPI IRQ level to prevent collision between IPI and time...
Kjetil Oftedal
2011-10-03
1
-1
/
+1
*
sparc: fix array bounds error setting up PCIC NMI trap
Ian Campbell
2011-10-03
1
-2
/
+2
*
sparc64: Set HAVE_C_RECORDMCOUNT
David S. Miller
2011-10-03
1
-0
/
+1
*
sparc: Allow handling signals when stack is corrupted.
David S. Miller
2011-10-03
8
-233
/
+468
*
sparc32: unbreak arch_write_unlock()
Mikael Pettersson
2011-10-03
1
-2
/
+9
*
sparc64: remove unnecessary macros from spinlock_64.h
Mikael Pettersson
2011-10-03
1
-6
/
+0
*
sparc: Don't do hypervisor calls on non-sun4v in DS driver.
David S. Miller
2011-08-15
1
-6
/
+7
*
sparc: Fix build with DEBUG_PAGEALLOC enabled.
David S. Miller
2011-08-15
1
-2
/
+4
*
sparc: Size mondo queues more sanely.
David S. Miller
2011-08-15
1
-7
/
+23
*
sparc: Access kernel TSB using physical addressing when possible.
David S. Miller
2011-08-15
4
-40
/
+85
*
sparc: Use popc when possible for ffs/__ffs/ffz.
David S. Miller
2011-08-15
7
-15
/
+126
*
sparc: Set reboot-cmd using reboot data hypervisor call if available.
David S. Miller
2011-08-15
5
-9
/
+53
*
sparc: Add some missing hypervisor API groups.
David S. Miller
2011-08-15
2
-0
/
+12
*
sparc: Use hweight64() in popc emulation.
David S. Miller
2011-08-15
1
-11
/
+4
*
sparc: Use popc if possible for hweight routines.
David S. Miller
2011-08-15
7
-40
/
+102
*
sparc: Minor tweaks to Niagara page copy/clear.
David S. Miller
2011-08-15
4
-102
/
+77
*
sparc: Sanitize cpu feature detection and reporting.
David S. Miller
2011-08-15
4
-36
/
+185
*
sparc: Detect and handle UltraSPARC-T3 cpu types.
David S. Miller
2011-08-15
7
-4
/
+50
*
sparc: Don't do expensive hypervisor PCR write unless necessary.
David S. Miller
2011-08-15
1
-2
/
+5
*
sparc: Add T3 sun4v cpu type and hypervisor group defines.
David S. Miller
2011-08-15
3
-0
/
+3
*
sparc: Don't leave sparc_pmu_type NULL on sun4v.
David S. Miller
2011-08-15
1
-0
/
+1
*
sparc,kgdbts: fix compile regression with kgdb test suite
Jason Wessel
2011-07-21
1
-0
/
+1
*
sparc: sun4m SMP: fix wrong shift instruction in IPI handler
Will Simoneau
2011-07-16
1
-1
/
+1
*
sparc32,leon: Added __init declaration to leon_flush_needed()
Matthias Rosenfelder
2011-07-06
1
-1
/
+1
*
sparc/irqs: Do not trace arch_local_{*,irq_*} functions
Steven Rostedt
2011-07-06
2
-11
/
+11
*
Fix node_start/end_pfn() definition for mm/page_cgroup.c
KAMEZAWA Hiroyuki
2011-06-27
1
-2
/
+0
*
sparc32, leon: bugfix in LEON SMP interrupt init
Daniel Hellstrom
2011-06-09
1
-0
/
+16
[next]