aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sparc: huge_ptep_set_* functions need to call set_huge_pte_at()Dave Kleikamp2013-01-111-2/+8
* sparc64: not any error from do_sigaltstack() should fail rt_sigreturn()Al Viro2012-12-031-3/+1
* sparc64: Be less verbose during vmemmap population.David S. Miller2012-10-281-5/+23
* sparc64: do not clobber personality flags in sys_sparc64_personality()Jiri Kosina2012-10-281-5/+5
* sparc64: Fix bit twiddling in sparc_pmu_enable_event().David S. Miller2012-10-281-2/+4
* sparc64: Like x86 we should check current->mm during perf backtrace generation.David S. Miller2012-10-281-4/+5
* sparc64: fix ptrace interaction with force_successful_syscall_return()Al Viro2012-10-281-18/+14
* KEYS: Use the compat keyctl() syscall wrapper on Sparc64 for Sparc32 compatDavid Howells2012-06-012-1/+4
* sparc64: Do not clobber %g2 in xcall_fetch_glob_regs().David S. Miller2012-05-212-4/+4
* sparc64: Fix bootup crash on sun4v.David S. Miller2012-04-221-1/+1
* sparc64: Eliminate obsolete __handle_softirq() functionPaul E. McKenney2012-04-221-7/+0
* sparc32: Add -Av8 to assembler command line.David S. Miller2012-03-191-1/+1
* sparc: Fix handling of orig_i0 wrt. debugging when restarting syscalls.David S. Miller2012-01-063-27/+63
* sparc64: Fix masking and shifting in VIS fpcmp emulation.David S. Miller2012-01-061-16/+16
* sparc32: Correct the return value of memcpy.David S. Miller2012-01-061-15/+7
* sparc32: Remove uses of %g7 in memcpy implementation.David S. Miller2012-01-061-87/+92
* sparc32: Remove non-kernel code from memcpy implementation.David S. Miller2012-01-061-605/+2
* sparc: Kill custom io_remap_pfn_range().David S. Miller2012-01-065-271/+32
* sparc64: Patch sun4v code sequences properly on module load.David S. Miller2012-01-063-19/+63
* sparc32: Be less strict in matching %lo part of relocation.David S. Miller2012-01-061-2/+1
* sparc64: Fix MSIQ HV call ordering in pci_sun4v_msiq_build_irq().David S. Miller2012-01-061-2/+2
* sparc64: Force the execute bit in OpenFirmware's translation entries.David S. Miller2011-10-161-0/+5
* sparc64: Only Panther cheetah+ chips have POPC.David S. Miller2011-10-031-2/+8
* sparc32,sun4d: Change IPI IRQ level to prevent collision between IPI and time...Kjetil Oftedal2011-10-031-1/+1
* sparc: fix array bounds error setting up PCIC NMI trapIan Campbell2011-10-031-2/+2
* sparc64: Set HAVE_C_RECORDMCOUNTDavid S. Miller2011-10-031-0/+1
* sparc: Allow handling signals when stack is corrupted.David S. Miller2011-10-038-233/+468
* sparc32: unbreak arch_write_unlock()Mikael Pettersson2011-10-031-2/+9
* sparc64: remove unnecessary macros from spinlock_64.hMikael Pettersson2011-10-031-6/+0
* sparc: Don't do hypervisor calls on non-sun4v in DS driver.David S. Miller2011-08-151-6/+7
* sparc: Fix build with DEBUG_PAGEALLOC enabled.David S. Miller2011-08-151-2/+4
* sparc: Size mondo queues more sanely.David S. Miller2011-08-151-7/+23
* sparc: Access kernel TSB using physical addressing when possible.David S. Miller2011-08-154-40/+85
* sparc: Use popc when possible for ffs/__ffs/ffz.David S. Miller2011-08-157-15/+126
* sparc: Set reboot-cmd using reboot data hypervisor call if available.David S. Miller2011-08-155-9/+53
* sparc: Add some missing hypervisor API groups.David S. Miller2011-08-152-0/+12
* sparc: Use hweight64() in popc emulation.David S. Miller2011-08-151-11/+4
* sparc: Use popc if possible for hweight routines.David S. Miller2011-08-157-40/+102
* sparc: Minor tweaks to Niagara page copy/clear.David S. Miller2011-08-154-102/+77
* sparc: Sanitize cpu feature detection and reporting.David S. Miller2011-08-154-36/+185
* sparc: Detect and handle UltraSPARC-T3 cpu types.David S. Miller2011-08-157-4/+50
* sparc: Don't do expensive hypervisor PCR write unless necessary.David S. Miller2011-08-151-2/+5
* sparc: Add T3 sun4v cpu type and hypervisor group defines.David S. Miller2011-08-153-0/+3
* sparc: Don't leave sparc_pmu_type NULL on sun4v.David S. Miller2011-08-151-0/+1
* sparc,kgdbts: fix compile regression with kgdb test suiteJason Wessel2011-07-211-0/+1
* sparc: sun4m SMP: fix wrong shift instruction in IPI handlerWill Simoneau2011-07-161-1/+1
* sparc32,leon: Added __init declaration to leon_flush_needed()Matthias Rosenfelder2011-07-061-1/+1
* sparc/irqs: Do not trace arch_local_{*,irq_*} functionsSteven Rostedt2011-07-062-11/+11
* Fix node_start/end_pfn() definition for mm/page_cgroup.cKAMEZAWA Hiroyuki2011-06-271-2/+0
* sparc32, leon: bugfix in LEON SMP interrupt initDaniel Hellstrom2011-06-091-0/+16