aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* x86, NUMA: trivial cleanupsTejun Heo2011-05-021-1/+0
* Merge branch 'x86-fixes-for-linus' of git://git.kernel.org/pub/scm/linux/kern...Linus Torvalds2011-03-161-6/+6
|\
| * x86, amd-nb: Misc cleanliness fixesBorislav Petkov2011-03-031-6/+6
* | x86-64, NUMA: Unify emulated distance mappingTejun Heo2011-02-161-4/+0
* | x86-64, NUMA: Kill {acpi|amd|dummy}_scan_nodes()Tejun Heo2011-02-161-1/+0
* | x86-64, NUMA: Kill {acpi|amd}_get_nodes()Tejun Heo2011-02-161-1/+0
* | x86-64, NUMA: Unify {acpi|amd}_{numa_init|scan_nodes}() arguments and return ...Tejun Heo2011-02-161-1/+1
|/
* x86: Adjust section placement in AMD northbridge related codeJan Beulich2011-02-101-1/+1
* x86, amd: Support L3 Cache Partitioning on AMD family 0x15 CPUsHans Rosenfeld2011-02-071-0/+3
* x86, amd: Extend AMD northbridge caching code to support "Link Control" devicesHans Rosenfeld2011-01-261-0/+1
* x86: Use PCI method for enabling AMD extended config space before MSR methodJan Beulich2011-01-111-0/+7
* x86, numa: Fix cpu to node mapping for sparse node idsDavid Rientjes2010-12-231-1/+1
* x86, numa: Fake apicid and pxm mappings for NUMA emulationDavid Rientjes2010-12-231-0/+1
* x86, numa: Avoid compiling NUMA emulation functions without CONFIG_NUMA_EMUDavid Rientjes2010-12-231-1/+4
* x86, cacheinfo: Cleanup L3 cache index disable supportHans Rosenfeld2010-11-181-0/+1
* x86, amd-nb: Cleanup AMD northbridge caching codeHans Rosenfeld2010-11-181-9/+25
* x86, amd-nb: Complete the rename of AMD NB and related codeHans Rosenfeld2010-11-181-12/+12
* x86, k8: Rename k8.[ch] to amd_nb.[ch] and CONFIG_K8_NB to CONFIG_AMD_NBAndreas Herrmann2010-09-201-0/+39