aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* memblock, x86: Replace memblock_x86_reserve/free_range() with generic onesTejun Heo2011-07-141-7/+0
* memblock, x86: Make ARCH_DISCARD_MEMBLOCK a config optionTejun Heo2011-07-141-2/+0
* x86: Use absent_pages_in_range() instead of memblock_x86_hole_size()Tejun Heo2011-07-141-2/+0
* memblock, x86: Reimplement memblock_find_dma_reserve() using iteratorsTejun Heo2011-07-141-2/+0
* memblock, x86: Replace __get_free_all_memory_range() with for_each_free_mem_r...Tejun Heo2011-07-141-3/+0
* memblock, x86: Make free_all_memory_core_early() explicitly free lowmem onlyTejun Heo2011-07-141-1/+0
* x86: Replace memblock_x86_find_in_range_size() with for_each_free_mem_range()Tejun Heo2011-07-141-3/+0
* x86: Use HAVE_MEMBLOCK_NODE_MAPTejun Heo2011-07-141-2/+0
* memblock, x86: Replace memblock_x86_find_in_range_node() with generic membloc...Tejun Heo2011-07-141-1/+0
* x86, efi: Do not reserve boot services regions within reserved areasMaarten Lankhorst2011-06-181-1/+1
* x86-32, memblock: Make add_highpages honor early reserved rangesYinghai Lu2010-10-051-0/+2
* x86, memblock: Add memblock_x86_memory_in_range()Yinghai Lu2010-08-271-0/+1
* x86, memblock: Add memblock_x86_free_memory_in_range()Yinghai Lu2010-08-271-0/+1
* x86, memblock: Add memblock_x86_find_in_range_node()Yinghai Lu2010-08-271-0/+1
* x86, memblock: Add memblock_x86_register_active_regions() and memblock_x86_ho...Yinghai Lu2010-08-271-0/+4
* x86, memblock: Add get_free_all_memory_range()Yinghai Lu2010-08-271-0/+2
* x86, memblock: Add memblock_x86_reserve_range/memblock_x86_free_rangeYinghai Lu2010-08-271-0/+3
* x86, memblock: Add memblock_x86_to_bootmem()Yinghai Lu2010-08-271-0/+1
* x86, memblock: Add memblock_x86_find_in_range_size()Yinghai Lu2010-08-271-0/+8