aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* perf, arch: Cleanup perf-pmu init vs lockup-detectorPeter Zijlstra2010-11-261-2/+0
* oprofile, x86: Add support for IBS periodic op counter extensionRobert Richter2010-10-151-9/+10
* Merge branch 'perf/core' of git://git.kernel.org/pub/scm/linux/kernel/git/fre...Ingo Molnar2010-06-091-0/+13
|\
| * perf: Drop the skip argument from perf_arch_fetch_regs_callerFrederic Weisbecker2010-06-081-0/+13
* | perf, x86: Small fix to cpuid10_edxLivio Soares2010-06-081-2/+3
|/
* perf: Enhance perf to allow for guest statistic collection from hostZhang, Yanmin2010-04-191-11/+4
* perf, x86: implement ARCH_PERFMON_EVENTSEL bit masksRobert Richter2010-04-021-33/+25
* perf, x86: Undo some some *_counter* -> *_event* renamesRobert Richter2010-04-021-2/+2
* perf, x86: Implement initial P4 PMU driverCyrill Gorcunov2010-03-111-1/+1
* perf, x86: use LBR for PEBS IP+1 fixupPeter Zijlstra2010-03-101-0/+19
* perf_events, x86: Fixup fixed counter constraintsPeter Zijlstra2010-03-021-1/+1
* perf, x86: rename macro in ARCH_PERFMON_EVENTSEL_ENABLERobert Richter2010-03-011-1/+1
* perf, x86: add some IBS macros to perf_event.hRobert Richter2010-03-011-1/+3
* perf, x86: make IBS macros available in perf_event.hRobert Richter2010-03-011-0/+10
* Merge branch 'perf/urgent' into perf/coreIngo Molnar2010-01-291-0/+1
|\
| * perf: x86: Add support for the ANY bitStephane Eranian2010-01-211-0/+1
* | perf_events, x86: Fix event constraint masksPeter Zijlstra2010-01-291-1/+1
* | perf_events, x86: Improve x86 event schedulingStephane Eranian2010-01-291-2/+14
|/
* perf_events: Check for filters on fixed counter eventsStephane Eranian2009-10-091-1/+12
* perf: Do the big rename: Performance Counters -> Performance EventsIngo Molnar2009-09-211-0/+108