aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'x86-cpu-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2011-05-191-82/+112
|\
| * x86, cpu: Change NOP selection for certain Intel CPUsH. Peter Anvin2011-04-181-1/+13
| * x86, cpu: Clean up and unify the NOP selection infrastructureH. Peter Anvin2011-04-181-82/+100
* | Merge branch 'x86/mem' into perf/coreIngo Molnar2011-05-181-0/+9
|\ \
| * | x86, alternative, doc: Add comment for applying alternatives orderFenghua Yu2011-05-171-0/+9
| |/
* / jump label: Introduce static_branch() interfaceJason Baron2011-04-041-1/+1
|/
* x86: Fix common misspellingsLucas De Marchi2011-03-181-1/+1
* x86: stop_machine_text_poke() should issue sync_core()Mathieu Desnoyers2011-03-151-1/+6
* x86: Fix text_poke_smp_batch() deadlockPeter Zijlstra2011-02-111-1/+1
*---. Merge branches 'x86-alternatives-for-linus', 'x86-fpu-for-linus', 'x86-hwmon-...Linus Torvalds2011-01-061-1/+2
|\ \ \
| * | | x86, suspend: Avoid unnecessary smp alternatives switch during suspend/resumeSuresh Siddha2010-12-131-1/+2
| | |/ | |/|
* / | x86: Introduce text_poke_smp_batch() for batch-code modifyingMasami Hiramatsu2010-12-061-9/+40
|/ /
* | Merge branches 'perf-fixes-for-linus' and 'x86-fixes-for-linus' of git://git....Linus Torvalds2010-10-301-54/+15
|\ \
| * | x86, ftrace: Use safe noops, drop trap testH. Peter Anvin2010-10-291-54/+15
| |/
* / x86, alternative: Call stop_machine_text_poke() on all cpusJason Baron2010-10-291-1/+1
|/
* x86: Use __stop_machine() in text_poke_smp()Masami Hiramatsu2010-10-141-1/+2
* jump label: Base patch for jump labelJason Baron2010-09-221-1/+1
* jump label: Make text_poke_early() globally visibleJason Baron2010-09-201-2/+2
* jump label: Make dynamic no-op selection available outside of ftraceJason Baron2010-09-201-0/+64
* x86, alternatives: BUG on encountering an invalid CPU feature numberH. Peter Anvin2010-07-131-0/+1
* Merge branch 'x86/asm' into x86/atomicH. Peter Anvin2010-04-291-19/+103
|\
| * x86-64: Reduce SMP locks table sizeJan Beulich2010-04-281-20/+25
| * include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-0/+1
| * Merge branch 'perf-probes-for-linus-2' of git://git.kernel.org/pub/scm/linux/...Linus Torvalds2010-03-051-0/+60
| |\
| | * x86: Issue at least one memory barrier in stop_machine_text_poke()Masami Hiramatsu2010-03-041-2/+2
| | * x86: Add text_poke_smp for SMP cross modifying codeMasami Hiramatsu2010-02-251-0/+60
| * | Merge branch 'x86-asm-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2010-02-281-1/+3
| |\ \ | | |/ | |/|
| * | x86/alternatives: Fix build warningMasami Hiramatsu2010-02-071-2/+4
| * | ftrace/alternatives: Introducing *_text_reserved functionsMasami Hiramatsu2010-02-041-0/+16
* | | x86: Add support for lock prefix in alternativesLuca Barbieri2010-02-251-2/+4
| |/ |/|
* | x86-64: Modify copy_user_generic() alternatives mechanismJan Beulich2009-12-301-1/+3
|/
* Merge branch 'x86-cpu-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2009-09-141-1/+1
|\
| * x86: Fix code patching for paravirt-alternatives on 486Ben Hutchings2009-09-101-1/+1
* | x86: properly annotate alternatives.cJan Beulich2009-08-211-24/+32
|/
* x86: expand irq-off region in text_poke()Masami Hiramatsu2009-03-101-2/+2
* x86: implement atomic text_poke() via fixmapMasami Hiramatsu2009-03-061-9/+15
* tracing, Text Edit Lock - SMP alternatives supportMasami Hiramatsu2009-03-061-0/+5
* Merge branch 'x86/core' into x86/mce2H. Peter Anvin2009-03-031-3/+3
|\
| * x86: make vmap yell louder when it is used under irqs_disabled()Peter Zijlstra2009-02-251-3/+3
* | x86, mce: don't disable machine checks during code patchingAndi Kleen2009-02-171-6/+11
|/
* x86: improve UP kernel when CPU-hotplug and SMP is enabledThomas Gleixner2008-10-131-1/+1
*-. Merge branches 'x86/alternatives', 'x86/cleanups', 'x86/commandline', 'x86/cr...Ingo Molnar2008-10-061-4/+4
|\ \
| * | x86: alternatives : fix LOCK_PREFIX race with preemptible kernel and CPU hotplugMathieu Desnoyers2008-08-151-4/+4
| |/
* / x86: use X86_FEATURE_NOPL in alternativesH. Peter Anvin2008-09-051-23/+13
|/
* x86: fix SMP alternatives: use mutex instead of spinlock, text_poke is sleepablePekka Paalanen2008-05-231-9/+9
* ftrace: use nops instead of jmpSteven Rostedt2008-05-231-2/+2
* x86: harden kernel code patchingIngo Molnar2008-04-251-0/+1
* x86: clean up text_poke()Mathieu Desnoyers2008-04-251-20/+18
* x86: fix text_poke()Jiri Slaby2008-04-251-1/+1
* x86: fix test_poke for vmalloced pagesMathieu Desnoyers2008-04-171-1/+8