CGit
Gitweb
index
:
android-sdk/kernel-common
android-3.0
android-3.1
android-3.10
android-3.3
android-3.4
android-3.4-compat
android-3.8
android-3.9
android-3.9-rc2
master
p-android-3.14
Integrated Android Product SDK Hardened Software - Android Common tree including intermediate experimental kernel versions too.
Scott (ITS) Allen
about
summary
refs
log
tree
commit
diff
stats
log msg
author
committer
range
path:
root
/
arch
/
x86
/
kernel
/
devicetree.c
Commit message (
Expand
)
Author
Age
Files
Lines
*
x86: devicetree: Add missing early_init_dt_setup_initrd_arch stub
Florian Fainelli
2011-06-09
1
-0
/
+11
*
x86, ioapic: Consolidate gsi routing info into 'struct ioapic'
Suresh Siddha
2011-05-20
1
-1
/
+3
*
x86, ioapic: Consolidate mp_ioapics[] into 'struct ioapic'
Suresh Siddha
2011-05-20
1
-1
/
+1
*
x86: devicetree: Configure IOAPIC pin only once
Sebastian Andrzej Siewior
2011-04-28
1
-1
/
+1
*
x86: DT: Cleanup namespace and call irq_set_irq_type() unconditional
Thomas Gleixner
2011-03-24
1
-3
/
+1
*
x86: DT: Fix return condition in irq_create_of_mapping()
Thomas Gleixner
2011-03-24
1
-1
/
+1
*
x86: dt: Cleanup local apic setup
Thomas Gleixner
2011-02-25
1
-20
/
+20
*
x86: dt: Fix OLPC=y/INTEL_CE=n build
Sebastian Andrzej Siewior
2011-02-24
1
-4
/
+19
*
x86: ioapic: Add OF bindings for IO_APIC
Sebastian Andrzej Siewior
2011-02-23
1
-0
/
+104
*
x86: dtb: Add generic bus probe
Sebastian Andrzej Siewior
2011-02-23
1
-0
/
+19
*
x86: dtb: Add support for PCI devices backed by dtb nodes
Sebastian Andrzej Siewior
2011-02-23
1
-0
/
+83
*
x86: dtb: Add device tree support for HPET
Sebastian Andrzej Siewior
2011-02-23
1
-0
/
+19
*
x86: dtb: Add early parsing of IO_APIC
Sebastian Andrzej Siewior
2011-02-23
1
-2
/
+108
*
x86: dtb: Add irq domain abstraction
Sebastian Andrzej Siewior
2011-02-23
1
-1
/
+45
*
x86: Add device tree support
Sebastian Andrzej Siewior
2011-02-23
1
-0
/
+51