| Commit message (Expand) | Author | Age | Files | Lines |
* | x86: Make sure we can boot in the case the BDA contains pure garbage | H. Peter Anvin | 2013-03-03 | 1 | -19/+34 |
* | iommu/amd: Initialize device table after dma_ops | Joerg Roedel | 2013-03-03 | 1 | -3/+7 |
* | xen: Send spinlock IPI to all waiters | Stefan Bader | 2013-02-28 | 1 | -1/+0 |
* | x86-32, mm: Remove reference to resume_map_numa_kva() | H. Peter Anvin | 2013-02-28 | 2 | -8/+0 |
* | x86/xen: don't assume %ds is usable in xen_iret for 32-bit PVOPS. | Jan Beulich | 2013-02-17 | 1 | -7/+7 |
* | x86/mm: Check if PUD is large when validating a kernel address | Mel Gorman | 2013-02-17 | 2 | -0/+8 |
* | x86-64: Replace left over sti/cli in ia32 audit exit code | Jan Beulich | 2013-02-11 | 1 | -2/+2 |
* | x86/Sandy Bridge: Sandy Bridge workaround depends on CONFIG_PCI | H. Peter Anvin | 2013-02-03 | 1 | -0/+2 |
* | efi, x86: Pass a proper identity mapping in efi_call_phys_prelog | Nathan Zimmer | 2013-02-03 | 1 | -5/+17 |
* | x86/msr: Add capabilities check | Alan Cox | 2013-02-03 | 1 | -0/+3 |
* | x86: Use enum instead of literals for trap values [PARTIAL] | Kees Cook | 2013-01-27 | 1 | -0/+26 |
* | xen: Fix stack corruption in xen_failsafe_callback for 32bit PVOPS guests. | Frediano Ziglio | 2013-01-21 | 1 | -1/+0 |
* | x86/Sandy Bridge: reserve pages when integrated graphics is present | Jesse Barnes | 2013-01-21 | 1 | -0/+78 |
* | x86, amd: Disable way access filter on Piledriver CPUs | Andre Przywara | 2013-01-17 | 1 | -0/+14 |
* | x86, amd: Disable way access filter on Piledriver CPUs | Andre Przywara | 2013-01-11 | 1 | -0/+14 |
* | x86: hpet: Fix masking of MSI interrupts | Jan Beulich | 2012-12-17 | 1 | -2/+2 |
* | x86-32: Export kernel_stack_pointer() for modules | H. Peter Anvin | 2012-12-05 | 1 | -0/+2 |
* | x86, mce, therm_throt: Don't report power limit and package level thermal thr... | Fenghua Yu | 2012-12-03 | 1 | -22/+7 |
* | x86, microcode, AMD: Add support for family 16h processors | Boris Ostrovsky | 2012-12-03 | 1 | -0/+4 |
* | x86-32: Fix invalid stack address while in softirq | Robert Richter | 2012-12-03 | 2 | -11/+32 |
* | x86: Remove the ancient and deprecated disable_hlt() and enable_hlt() facility | Len Brown | 2012-11-05 | 2 | -31/+0 |
* | x86, mm: Undo incorrect revert in arch/x86/mm/init.c | Yinghai Lu | 2012-10-31 | 1 | -4/+0 |
* | x86, mm: Find_early_table_space based on ranges that are actually being mapped | Jacob Shin | 2012-10-31 | 1 | -30/+43 |
* | xen/x86: don't corrupt %eip when returning from a signal handler | David Vrabel | 2012-10-28 | 2 | -4/+6 |
* | x86: Exclude E820_RESERVED regions and memory holes above 4 GB from direct ma... | Jacob Shin | 2012-10-28 | 1 | -2/+15 |
* | oprofile, x86: Fix wrapping bug in op_x86_get_ctrl() | Dan Carpenter | 2012-10-28 | 1 | -1/+1 |
* | x86, random: Verify RDRAND functionality and allow it to be disabled | H. Peter Anvin | 2012-10-21 | 4 | -0/+78 |
* | x86, random: Architectural inlines to get random integers with RDRAND | H. Peter Anvin | 2012-10-21 | 2 | -0/+82 |
* | xen/bootup: allow read_tscp call for Xen PV guests. | Konrad Rzeszutek Wilk | 2012-10-21 | 1 | -0/+2 |
* | xen/bootup: allow {read|write}_cr8 pvops call. | Konrad Rzeszutek Wilk | 2012-10-21 | 1 | -1/+15 |
* | mm: thp: fix pmd_present for split_huge_page and PROT_NONE with THP | Andrea Arcangeli | 2012-10-12 | 1 | -3/+8 |
* | x86/alternatives: Fix p6 nops on non-modular kernels | Avi Kivity | 2012-10-07 | 1 | -1/+1 |
* | MCE: Fix vm86 handling for 32bit mce handler | Andi Kleen | 2012-10-02 | 1 | -1/+8 |
* | x86: Fix boot on Twinhead H12Y | Alan Cox | 2012-10-02 | 1 | -0/+17 |
* | xen/boot: Disable NUMA for PV guests. | Konrad Rzeszutek Wilk | 2012-10-02 | 1 | -0/+4 |
* | mm: hugetlbfs: correctly populate shared pmd | Michal Hocko | 2012-09-14 | 1 | -5/+16 |
* | xen: mark local pages as FOREIGN in the m2p_override | Stefano Stabellini | 2012-08-26 | 1 | -0/+36 |
* | x86, microcode: Sanitize per-cpu microcode reloading interface | Borislav Petkov | 2012-08-15 | 1 | -7/+19 |
* | x86, microcode: microcode_core.c simple_strtoul cleanup | Shuah Khan | 2012-08-15 | 1 | -5/+4 |
* | x86, nops: Missing break resulting in incorrect selection on Intel | Alan Cox | 2012-08-15 | 1 | -1/+1 |
* | x86: Simplify code by removing a !SMP #ifdefs from 'struct cpuinfo_x86' | Kevin Winchester | 2012-08-15 | 8 | -26/+4 |
* | ACPI: Remove one board specific WARN when ignoring timer overriding | Feng Tang | 2012-07-16 | 1 | -5/+0 |
* | ACPI: Make acpi_skip_timer_override cover all source_irq==0 cases | Feng Tang | 2012-07-16 | 1 | -6/+8 |
* | x86, cpufeature: Rename X86_FEATURE_DTS to X86_FEATURE_DTHERM | H. Peter Anvin | 2012-07-16 | 2 | -2/+2 |
* | ACPI, x86: fix Dell M6600 ACPI reboot regression via DMI | Zhang Rui | 2012-07-16 | 1 | -0/+8 |
* | ACPI: Add a quirk for "AMILO PRO V2030" to ignore the timer overriding | Feng Tang | 2012-07-16 | 1 | -0/+8 |
* | xen/setup: filter APERFMPERF cpuid feature out | Andre Przywara | 2012-06-22 | 1 | -0/+8 |
* | x86, MCE, AMD: Make APIC LVT thresholding interrupt optional | Borislav Petkov | 2012-06-17 | 1 | -11/+44 |
* | crypto: aesni-intel - fix unaligned cbc decrypt for x86-32 | Mathias Krause | 2012-06-17 | 1 | -2/+4 |
* | mm: pmd_read_atomic: fix 32bit PAE pmd walk vs pmd_populate SMP race condition | Andrea Arcangeli | 2012-06-09 | 1 | -0/+50 |