aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* percpu_rw_semaphore: introduce CONFIG_PERCPU_RWSEMOleg Nesterov2012-12-171-0/+1
* block: remove CONFIG_EXPERIMENTALKees Cook2012-10-231-1/+1
* move fs/partitions to block/Al Viro2012-01-031-0/+6
* block: add bsg helper libraryMike Christie2011-07-311-0/+10
* kconfig: rename CONFIG_EMBEDDED to CONFIG_EXPERTDavid Rientjes2011-01-201-1/+1
* blkio: Core implementation of throttle policyVivek Goyal2010-09-161-0/+12
* blk-cgroup: config options re-arrangementVivek Goyal2010-04-261-23/+0
* block: make CONFIG_BLK_CGROUP visibleLi Zefan2010-03-161-1/+2
* blkio: Some debugging aids for CFQVivek Goyal2009-12-031-0/+9
* blkio: Introduce blkio controller cgroup interfaceVivek Goyal2009-12-031-0/+13
* Make SCSI SG v4 driver enabled by default and remove EXPERIMENTAL dependency,...John Stoffel2009-08-041-4/+7
* block: rename CONFIG_LBD to CONFIG_LBDAFBartlomiej Zolnierkiewicz2009-06-191-2/+2
* block: enable by default support for large devices and files on 32-bit archsBartlomiej Zolnierkiewicz2009-04-281-4/+7
* tracing/blktrace: move the tracing file to kernel/traceFrederic Weisbecker2009-02-091-24/+0
* blktrace: the ftrace interface needs CONFIG_TRACINGArnaldo Carvalho de Melo2009-01-271-0/+8
* block: Add Kconfig help which notes that ext4 needs CONFIG_LBDTheodore Ts'o2009-01-061-0/+6
* Get rid of CONFIG_LSFJens Axboe2008-12-291-18/+5
* blktrace: port to tracepointsArnaldo Carvalho de Melo2008-11-261-0/+1
* block: Block layer data integrity supportMartin K. Petersen2008-07-031-0/+12
* Kconfig: clean up block/Kconfig help descriptionsNick Andrew2008-04-211-23/+42
* block: update git url for blktraceJens Axboe2008-04-151-1/+1
* Only enable BLOCK_COMPAT if COMPAT is neededLinus Torvalds2007-10-121-2/+3
* [BLOCK] Only include the compat ioctl code if CONFIG_BLOCK is setJens Axboe2007-10-121-0/+4
* bsg: Fix build for CONFIG_BLOCK=nPaul Mundt2007-07-271-2/+2
* [SCSI] bsg: separate bsg and SCSI (so SCSI can be modular)James Bottomley2007-07-191-1/+1
* bsg: Kconfig updatesFUJITA Tomonori2007-07-171-4/+9
* Make BLK_DEV_BSG depend strictly on SCSI=yLinus Torvalds2007-07-161-1/+1
* bsg: Kconfig updatesFUJITA Tomonori2007-07-161-1/+2
* bsg: support for full generic block layer SG v3Jens Axboe2007-07-161-0/+7
* Use menuconfigs instead of menus, so the whole menu can be disabled at onceJan Engelhardt2007-07-101-2/+2
* [PATCH] Centralise definitions of sector_t and blkcnt_tMatthew Wilcox2006-12-041-4/+2
* [PATCH] Only enable CONFIG_BLOCK option for embeddedJens Axboe2006-09-301-1/+1
* [PATCH] BLOCK: Make it possible to disable the block layer [try #6]David Howells2006-09-301-0/+20
* [PATCH] config: fix CONFIG_LFS optionTrond Myklebust2006-03-311-4/+4
* [PATCH] Fix blktrace compile with sysfs not definedJens Axboe2006-03-271-0/+1
* [PATCH] 2TB files: add blkcnt_tTakashi Sato2006-03-261-0/+9
* [PATCH] Block queue IO tracing support (blktrace) as of 2006-03-23Jens Axboe2006-03-231-0/+12
* [PATCH] s390: cleanup KconfigMartin Schwidefsky2006-01-061-1/+1
* [BLOCK] Move all core block layer code to new block/ directoryJens Axboe2005-11-041-0/+14