aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* block: Rename queue dead flagBart Van Assche2012-12-061-2/+2
* block: lift the initial queue bypass mode on blk_register_queue() instead of ...Tejun Heo2012-09-211-0/+6
* block: Implement support for WRITE SAMEMartin K. Petersen2012-09-201-0/+13
* block: reject invalid queue attribute valuesDave Reisner2012-09-091-2/+23
* blkcg: implement per-blkg request allocationTejun Heo2012-06-261-13/+19
* block: prepare for multiple request_listsTejun Heo2012-06-251-7/+5
* blkcg: unify blkg's for blkcg policiesTejun Heo2012-03-061-2/+2
* blkcg: add blkcg_{init|drain|exit}_queue()Tejun Heo2012-03-061-2/+2
* block, cfq: move io_cq exit/release to blk-ioc.cTejun Heo2011-12-131-1/+5
* block, cfq: move cfqd->cic_index to q->idTejun Heo2011-12-131-0/+2
* block: add blk_queue_dead()Tejun Heo2011-12-131-2/+2
* block: fix request_queue lifetime handling by making blk_queue_cleanup() prop...Tejun Heo2011-10-191-0/+1
* Merge branch 'v3.1-rc10' into for-3.2/coreJens Axboe2011-10-191-4/+11
|\
| * block: Free queue resources at blk_release_queue()Hannes Reinecke2011-09-281-0/+5
| * block: Fix queue_flag update when rq_affinity goes from 2 to 1Eric Seppanen2011-08-241-4/+6
* | block/blk-sysfs.c: fix kerneldoc referencesAndrew Morton2011-09-211-3/+3
|/
* block: strict rq_affinityDan Williams2011-07-231-4/+9
* Merge commit 'v2.6.39' into for-2.6.40/coreJens Axboe2011-05-201-3/+5
|\
| * block: Remove the extra check in queue_requests_storeTao Ma2011-04-191-2/+2
| * block, blk-sysfs: Fix an err return path in blk_register_queue()Liu Yuan2011-04-191-1/+3
* | block: Fix discard topology stacking and reportingMartin K. Petersen2011-05-181-1/+2
|/
* block, blk-sysfs: Use the variable directly instead of a function callLiu Yuan2011-04-131-2/+1
* block: Move blk_throtl_exit() call to blk_cleanup_queue()Vivek Goyal2011-03-021-2/+0
* block: Deprecate QUEUE_FLAG_CLUSTER and use queue_limits insteadMartin K. Petersen2010-12-171-1/+1
* block: fix use-after-free bug in blk throttle codeJens Axboe2010-10-231-0/+2
* Merge branch 'for-2.6.37/core' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2010-10-221-0/+11
|\
| * block/scsi: Provide a limit on the number of integrity segmentsMartin K. Petersen2010-09-101-0/+11
* | block: put dev->kobj in blk_register_queue fail pathXiaotian Feng2010-08-231-0/+1
|/
* block: add helpers for the trivial queue flag sysfs show/store entriesJens Axboe2010-08-071-68/+36
* block: add sysfs knob for turning off disk entropy contributionsJens Axboe2010-08-071-0/+28
* Merge branch 'for-linus' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2010-04-091-0/+25
|\
| * Merge branch 'master' into for-linusJens Axboe2010-03-191-1/+1
| |\
| * | block: Export max number of segments and max segment size in sysfsMartin K. Petersen2010-03-151-0/+25
* | | include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-0/+1
| |/ |/|
* | Driver core: Constify struct sysfs_ops in struct kobj_typeEmese Revfy2010-03-071-1/+1
|/
* block: Added in stricter no merge semantics for block I/OAlan D. Brunelle2010-01-291-4/+7
* block: Allow devices to indicate whether discarded blocks are zeroedMartin K. Petersen2009-12-031-0/+11
* block: Expose discard granularityMartin K. Petersen2009-11-101-0/+22
* Add missing blk_trace_remove_sysfs to be in pair with blk_trace_init_sysfsZdenek Kabelac2009-10-011-5/+6
* block: don't assume device has a request list backing in nr_requests storeJens Axboe2009-09-141-1/+6
* block: Allow changing max_sectors_kb above the default 512Nikanth Karthikesan2009-09-011-1/+1
* block: sysfs fix mismatched queue_var_{store,show} in 64bit kernelXiaotian Feng2009-07-171-5/+6
* Merge branch 'for-2.6.31' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2009-06-111-12/+50
|\
| * block: Export I/O topology for block devices and partitionsMartin K. Petersen2009-05-221-0/+33
| * block: Expose stacked device queues in sysfsMartin K. Petersen2009-05-221-3/+3
| * block: Use accessor functions for queue limitsMartin K. Petersen2009-05-221-4/+4
| * block: Do away with the notion of hardsect_sizeMartin K. Petersen2009-05-221-3/+9
* | Merge branch 'linus' into tracing/coreIngo Molnar2009-05-071-4/+0
|\|
| * block: simplify I/O stat accountingJerome Marchand2009-04-241-4/+0
| * block: fix bad spelling of quiesceJens Axboe2009-04-151-2/+2