aboutsummaryrefslogtreecommitdiffstats
path: root/block
Commit message (Expand)AuthorAgeFilesLines
* block: hold extra reference to bio in blk_rq_map_user_iov()Jens Axboe2008-11-181-0/+6
* block: fix boot failure with CONFIG_DEBUG_BLOCK_EXT_DEVT=y and nashZhang, Yanmin2008-11-181-0/+2
* block: make add_partition() return pointer to hd_structTejun Heo2008-11-181-4/+3
* Block: use round_jiffies_up()Alan Stern2008-11-061-17/+3
* blk: move blk_delete_timer call in end_that_request_lastMike Anderson2008-11-061-2/+2
* block: add timer on blkdev_dequeue_request() not elv_next_request()Tejun Heo2008-11-061-6/+6
* block: remove unused ll_new_mergeable()FUJITA Tomonori2008-11-061-21/+0
* Merge branch 'proc' of git://git.kernel.org/pub/scm/linux/kernel/git/adobriya...Linus Torvalds2008-10-231-2/+35
|\
| * proc: move /proc/diskstats boilerplate to block/genhd.cAlexey Dobriyan2008-10-231-1/+14
| * proc: move rest of /proc/partitions code to block/genhd.cAlexey Dobriyan2008-10-231-1/+21
* | compat_blkdev_driver_ioctl: Remove unused variable warningLinus Torvalds2008-10-231-2/+0
* | [PATCH] kill the rest of struct file propagation in block ioctlsAl Viro2008-10-212-13/+6
* | [PATCH] get rid of struct file use in blkdev_ioctl() BLKBSZSETAl Viro2008-10-211-2/+3
* | [PATCH] get rid of blkdev_locked_ioctl()Al Viro2008-10-212-124/+119
* | [PATCH] get rid of blkdev_driver_ioctl()Al Viro2008-10-211-19/+10
* | [PATCH] trim file propagation in block/compat_ioctl.cAl Viro2008-10-211-47/+26
* | [PATCH] end of methods switch: remove the old onesAl Viro2008-10-212-38/+0
* | [PATCH] beginning of methods conversionAl Viro2008-10-212-17/+35
* | [PATCH] introduce __blkdev_driver_ioctl()Al Viro2008-10-211-0/+31
* | [PATCH] switch scsi_cmd_ioctl() to passing fmode_tAl Viro2008-10-212-6/+6
* | [PATCH] switch sg_scsi_ioctl() to passing fmode_tAl Viro2008-10-211-9/+4
* | [PATCH] pass mode instead of file to sg_io()Al Viro2008-10-211-8/+7
* | [PATCH] introduce fmode_t, do annotationsAl Viro2008-10-213-6/+8
|/
* Merge branch 'for-linus' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2008-10-176-22/+46
|\
| * block: remove __generic_unplug_device() from exportsJens Axboe2008-10-172-1/+1
| * block: move q->unplug_work initializationPeter Zijlstra2008-10-172-2/+1
| * block: fix current kernel-doc warningsRandy Dunlap2008-10-172-3/+4
| * block: only call ->request_fn when the queue is not stoppedJens Axboe2008-10-172-6/+20
| * block: simplify string handling in elv_iosched_store()Li Zefan2008-10-171-7/+2
| * block: fix kernel-doc for blk_alloc_devt()Li Zefan2008-10-171-1/+0
| * block: fix nr_phys_segments miscalculation bugFUJITA Tomonori2008-10-171-2/+18
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/jejb/scsi-misc-2.6Linus Torvalds2008-10-171-2/+9
|\ \ | |/ |/|
| * [SCSI] block: separate failfast into multiple bits.Mike Christie2008-10-131-2/+9
* | device create: block: convert device_create_drvdata to device_createGreg Kroah-Hartman2008-10-161-2/+1
|/
* block: Switch blk_integrity_compare from bdev to gendiskMartin K. Petersen2008-10-091-14/+14
* block: Fix double put in blk_integrity_unregisterMartin K. Petersen2008-10-091-1/+1
* block: remove end_{queued|dequeued}_request()Kiyoshi Ueda2008-10-091-51/+7
* block: change elevator to use __blk_end_request()Kiyoshi Ueda2008-10-091-3/+3
* blktrace: use BLKTRACE_BDEV_SIZE as the name size for setup structureJens Axboe2008-10-091-1/+2
* block: add lld busy state exporting interfaceKiyoshi Ueda2008-10-092-0/+34
* block: Fix blk_start_queueing() to not kick a stopped queueElias Oltmanns2008-10-091-2/+4
* block: reserve some tags just for sync IOJens Axboe2008-10-091-2/+12
* block: as/cfq ssd idle check updateJens Axboe2008-10-092-3/+7
* block: add queue flag for SSD/non-rotational devicesJens Axboe2008-10-092-0/+12
* block: add a queue flag for request stacking supportKiyoshi Ueda2008-10-091-1/+2
* block: add request submission interfaceKiyoshi Ueda2008-10-091-0/+81
* block: add request update interfaceKiyoshi Ueda2008-10-091-9/+48
* block: blk_cleanup_queue() should call blk_sync_queue()Jens Axboe2008-10-091-0/+8
* block: use rq complete marking in blk_abort_request()Jens Axboe2008-10-091-0/+2
* block: add fault injection mechanism for faking request timeoutsJens Axboe2008-10-094-0/+81