aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* UAPI: Remove empty non-UAPI Kbuild filesDavid Howells2012-10-171-0/+0
* UAPI: (Scripted) Disintegrate include/linux/canDavid Howells2012-10-106-476/+0
* can: mark bittiming_const pointer in struct can_priv as constMarc Kleine-Budde2012-07-201-1/+1
* candev: add/update helpers for CAN FDOliver Hartkopp2012-06-191-8/+25
* canfd: add support for CAN FD in CAN_RAW socketsOliver Hartkopp2012-06-191-1/+2
* canfd: add support for CAN FD in PF_CAN coreOliver Hartkopp2012-06-191-2/+2
* can: update documentation wording error frames -> error messagesOliver Hartkopp2012-05-231-2/+2
* can: dev: let can_get_echo_skb() return dlc of CAN frameMarc Kleine-Budde2012-02-021-1/+1
* can: cc770: add driver core for the Bosch CC770 and Intel AN82527Wolfgang Grandegger2011-12-011-0/+33
* can: remove references to berlios mailinglistMarc Kleine-Budde2011-10-177-13/+0
* can-gw: add netlink based CAN routingOliver Hartkopp2011-09-162-0/+165
* headers, can: Add missing #include to <linux/can/bcm.h>Ben Hutchings2011-08-261-0/+1
* can: make struct can_proto constKurt Van Dijck2011-05-041-2/+2
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-2.6Linus Torvalds2011-04-111-0/+2
|\
| * can: mcp251x: Allow pass IRQ flags through platform data.Enric Balletbo i Serra2011-04-061-0/+2
* | Fix common misspellingsLucas De Marchi2011-03-312-2/+2
|/
* can: make struct proto constOliver Hartkopp2011-03-281-4/+5
* can: mcp251x: Don't use pdata->model for chip selection anymoreMarc Kleine-Budde2010-10-181-4/+0
* CAN: Add Flexcan CAN controller driverMarc Kleine-Budde2010-07-221-0/+20
* can: sja1000 platform data fixesWolfgang Grandegger2010-05-181-1/+1
* Fix some #includes in CAN drivers (rebased for net-next-2.6)Hans J. Koch2010-04-131-0/+1
* Add hotplug support to mcp251x driverMarc Zyngier2010-03-311-2/+2
* can: ti hecc module : add platform specific initialization callback.Sriramakrishnan2010-02-261-2/+6
* can: netlink support for bus-error reporting and countersWolfgang Grandegger2010-02-262-4/+16
* can: Proper ctrlmode handling for CAN devicesChristian Pellegrin2010-01-151-0/+1
* can: Unify droping of invalid tx skbs and netdev statsOliver Hartkopp2010-01-121-0/+15
* can/netlink: add CAN_CTRLMODE_ONE_SHOTMarc Kleine-Budde2010-01-031-0/+1
* can: Fix data length code handling in rx pathOliver Hartkopp2009-12-131-0/+9
* can: Driver for the Microchip MCP251x SPI CAN controllersChristian Pellegrin2009-11-081-0/+36
* net: drop capability from protocol definitionsEric Paris2009-11-051-2/+0
* can: provide library functions for skb allocationWolfgang Grandegger2009-10-201-0/+4
* can: make the number of echo skb's configurableWolfgang Grandegger2009-10-131-8/+8
* can: add TI CAN (HECC) driverAnant Gole2009-10-081-0/+40
* can: add can_free_echo_skb() for upcoming driversWolfgang Grandegger2009-09-041-0/+1
* can: sja1000: generic OF platform bus driverWolfgang Grandegger2009-06-011-0/+3
* can: SJA1000 generic platform bus driverWolfgang Grandegger2009-05-181-0/+32
* can: CAN Network device driver and Netlink interfaceWolfgang Grandegger2009-05-183-0/+184
* headers_check fix: can/bcm.hJaswinder Singh Rajput2009-01-301-0/+2
* can: omit unneeded skb_clone() callsOliver Hartkopp2009-01-061-1/+1
* can: Fix CAN_(EFF|RTR)_FLAG handling in can_filterOliver Hartkopp2008-12-031-1/+1
* [CAN]: Add missing Kbuild entriesOliver Hartkopp2008-01-281-0/+3
* [CAN]: Fix plain integer definitions in userspace header.Oliver Hartkopp2008-01-281-4/+4
* [CAN]: Add broadcast manager (bcm) protocolOliver Hartkopp2008-01-281-0/+65
* [CAN]: Add raw protocolOliver Hartkopp2008-01-281-0/+31
* [CAN]: Add PF_CAN core moduleOliver Hartkopp2008-01-282-0/+157