aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ipc: add sysctl to specify desired next object idStanislav Kinsbursky2013-01-041-0/+1
* proc: Usable inode numbers for the namespace file descriptors.Eric W. Biederman2012-11-201-0/+2
* userns: Make create_new_namespaces take a user_ns parameterEric W. Biederman2012-11-201-3/+4
* mqueue: separate mqueue default value from maximum valueKOSAKI Motohiro2012-05-311-0/+2
* mqueue: revert bump up DFLT_*MAXKOSAKI Motohiro2012-05-311-3/+3
* ipc/mqueue: update maximums for the mqueue subsystemDoug Ledford2012-05-311-12/+35
* ipc/mqueue: switch back to using non-max values on createDoug Ledford2012-05-311-0/+2
* ipc/mqueue: cleanup definition names and locationsDoug Ledford2012-05-311-0/+5
* ipc: introduce shm_rmid_forced sysctlVasiliy Kulikov2011-07-261-0/+7
* userns: user namespaces: convert several capable() callsSerge E. Hallyn2011-03-231-3/+4
* userns: add a user namespace owner of ipc nsSerge E. Hallyn2011-03-231-0/+3
* nsproxy: remove INIT_NSPROXY()Alexey Dobriyan2010-03-121-5/+0
* ipc: HARD_MSGMAX should be higher not lower on 64bitAmerigo Wang2009-12-161-1/+1
* ipcns: move free_ipcs() protoAlexey Dobriyan2009-06-181-4/+0
* ipcns: make free_ipc_ns() staticAlexey Dobriyan2009-06-181-1/+0
* namespaces: mqueue namespace: adapt sysctlSerge E. Hallyn2009-04-071-0/+14
* namespaces: ipc namespaces: implement support for posix msqueuesSerge E. Hallyn2009-04-071-9/+7
* namespaces: mqueue ns: move mqueue_mnt into struct ipc_namespaceSerge E. Hallyn2009-04-071-4/+35
* ipc: do not use a negative value to re-enable msgmni automatic recomputingNadia Derbey2008-07-251-1/+2
* ipc: re-enable msgmni automatic recomputing msgmni if set to negativeNadia Derbey2008-04-291-0/+1
* ipc: recompute msgmni on ipc namespace creation/removalNadia Derbey2008-04-291-23/+2
* ipc: recompute msgmni on memory add / removeNadia Derbey2008-04-291-2/+41
* ipc: scale msgmni to the number of ipc namespacesNadia Derbey2008-04-291-0/+1
* IPC: consolidate sem_exit_ns(), msg_exit_ns() and shm_exit_ns()Pierre Peiffer2008-02-081-1/+4
* IPC: make struct ipc_ids static in ipc_namespacePierre Peiffer2008-02-081-2/+11
* namespaces: move the IPC namespace under IPC_NS optionPavel Emelyanov2008-02-081-0/+69