aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* UAPI: (Scripted) Disintegrate include/linuxDavid Howells2012-10-131-421/+1
* device.h: audit and cleanup users in main include dirPaul Gortmaker2012-03-161-1/+1
* include: replace linux/module.h with "struct module" wherever possiblePaul Gortmaker2011-10-311-1/+2
* Fix common misspellingsLucas De Marchi2011-03-311-2/+2
* IPMI: Add one interface to get more info of low-level IPMI deviceZhao Yakui2010-12-131-0/+38
* ipmi: add oem message handlingdann frazier2009-04-211-0/+2
* ipmi: make comment match actual preprocessor checkRobert P. J. Day2008-04-291-1/+1
* ipmi: style fixes in the base codeCorey Minyard2008-04-291-42/+30
* ipmi: run to completion fixesCorey Minyard2008-04-291-9/+2
* IPMI: add polled interfaceCorey Minyard2007-10-181-0/+10
* [PATCH] IPMI: Add maintenance modeCorey Minyard2006-12-071-0/+45
* [PATCH] IPMI: per-channel command registrationCorey Minyard2006-10-011-4/+44
* [PATCH] drivers/char/ipmi/ipmi_msghandler.c: make proc_ipmi_root staticAdrian Bunk2006-06-271-4/+0
* Don't include <linux/device.h> from user-visible part of linux/ipmi.hDavid Woodhouse2006-04-251-1/+1
* [PATCH] ipmi: add full sysfs supportCorey Minyard2006-03-261-1/+2
* [PATCH] ipmi: use refcount in message handlerCorey Minyard2005-11-071-4/+1
* [PATCH] ipmi: fix panic ipmb responseCorey Minyard2005-09-071-1/+2
* [PATCH] ipmi: allow userland to include ipmi.hCorey Minyard2005-09-071-0/+1
* [PATCH] ipmi: add per-channel IPMB addressesCorey Minyard2005-09-071-7/+23
* [PATCH] ipmi: add power cycle capabilityCorey Minyard2005-06-241-0/+5
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+602