Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | BUG: headers with BUG/BUG_ON etc. need linux/bug.h | Paul Gortmaker | 2012-03-04 | 1 | -0/+1 |
* | driver model: constify attribute groups | David Brownell | 2009-09-15 | 1 | -1/+1 |
* | SCSI: convert struct class_device to struct device | Tony Jones | 2008-04-19 | 1 | -3/+3 |
* | [SCSI] transport_class: BUG if we can't release the attribute container | James Bottomley | 2008-04-07 | 1 | -2/+3 |
* | [SCSI] correct transport class abstraction to work outside SCSI | James Bottomley | 2005-08-14 | 1 | -3/+8 |
* | Linux-2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+95 |
index : android-sdk/kernel-common | ||
Integrated Android Product SDK Hardened Software - Android Common tree including intermediate experimental kernel versions too. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |