aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'v3.0.68' into android-3.0Colin Cross2013-03-1317-30/+69
|\
| * unbreak automounter support on 64-bit kernel with 32-bit userspace (v2)Helge Deller2013-03-031-17/+8
| * ptrace: introduce signal_wake_up_state() and ptrace_signal_wake_up()Oleg Nesterov2013-03-031-1/+10
| * quota: autoload the quota_v2 module for QFMT_VFS_V1 quota formatTheodore Ts'o2013-03-031-0/+1
| * ipv6: use a stronger hash for tcpEric Dumazet2013-02-283-4/+17
| * fb: Yet another band-aid for fixing lockdep messTakashi Iwai2013-02-282-0/+3
| * fb: rework locking to fix lock ordering on takeoverAlan Cox2013-02-281-0/+1
| * NLS: improve UTF8 -> UTF16 string conversion routineAlan Stern2013-02-281-2/+3
| * ALSA: usb: Fix Processing Unit Descriptor parsersPawel Moll2013-02-281-2/+4
| * mm: mmu_notifier: have mmu_notifiers use a global SRCU so they may safely sch...Sagi Grimberg2013-02-281-0/+1
| * printk: fix buffer overflow when calling log_prefix function from call_consol...Alexandre SIMON2013-02-211-0/+6
| * ahci: Add identifiers for ASM106x devicesAlan Cox2013-01-271-0/+2
| * rtnetlink: Fix problem with buffer allocationGreg Rose2013-01-173-1/+5
| * rtnetlink: Compute and store minimum ifinfo dump sizeGreg Rose2013-01-172-4/+9
* | cpufreq: interactive: sync android-3.0 with android-3.4Todd Poynor2013-01-161-22/+22
* | Merge commit 'v3.0.58' into android-3.0Todd Poynor2013-01-1511-18/+46
|\|
| * mm: limit mmu_gather batching to fix soft lockups on !CONFIG_PREEMPTMichal Hocko2013-01-111-0/+9
| * PCI: Reduce Ricoh 0xe822 SD card reader base clock frequency to 50MHzAndy Lutomirski2013-01-111-0/+1
| * tcp: implement RFC 5961 4.2Eric Dumazet2013-01-111-1/+1
| * tcp: implement RFC 5961 3.2Eric Dumazet2013-01-112-0/+2
| * ftrace: Do not function trace inlined functionsSteven Rostedt2013-01-111-0/+5
| * mm: Fix PageHead when !CONFIG_PAGEFLAGS_EXTENDEDChristoffer Dall2013-01-111-1/+7
| * exec: do not leave bprm->interp on stackKees Cook2013-01-111-0/+1
| * tmpfs: fix shared mempolicy leakMel Gorman2012-12-171-16/+0
| * PCI : ability to relocate assigned pci-resourcesRam Pai2012-11-261-0/+1
| * ALSA: Add a reference counter to card instanceTakashi Iwai2012-11-171-0/+3
| * nfsd: add get_uint for u32'sJ. Bruce Fields2012-11-171-0/+16
* | Merge remote-tracking branch 'stable/linux-3.0.y' into android-3.0Todd Poynor2012-11-0147-109/+485
|\|
| * ipvs: fix oops on NAT reply in br_nf contextLin Ming2012-10-211-1/+1
| * netfilter: nf_conntrack: fix racy timer handling with reliable eventsPablo Neira Ayuso2012-10-211-0/+1
| * mempolicy: fix a race in shared_policy_replace()Mel Gorman2012-10-121-1/+1
| * xfrm_user: ensure user supplied esn replay window is validMathias Krause2012-10-121-0/+2
| * xfrm: Workaround incompatibility of ESN and async cryptoSteffen Klassert2012-10-121-0/+3
| * serial: set correct baud_base for EXSYS EX-41092 Dual 16950Flavio Leitner2012-10-071-1/+0
| * time: Move ktime_t overflow checking into timespec_valid_strictJohn Stultz2012-10-021-0/+7
| * time: Improve sanity checking of timekeeping inputsJohn Stultz2012-10-022-9/+20
| * sched: Fix race in task_group()Peter Zijlstra2012-10-022-2/+15
| * mutex: Place lock in contended state after fastpath_lock failureWill Deacon2012-10-021-2/+9
| * NFS: Fix the initialisation of the readdir 'cookieverf' arrayTrond Myklebust2012-10-021-5/+0
| * tracing: Don't call page_to_pfn() if page is NULLWen Congyang2012-10-021-2/+2
| * mm/ia64: fix a memory block size bugJianguo Wu2012-10-021-1/+1
| * kobject: fix oops with "input0: bad kobj_uevent_env content in show_uevent()"Bjørn Mork2012-10-021-1/+1
| * perf_event: Switch to internal refcount, fix race with close()Al Viro2012-10-021-1/+1
| * vfs: dcache: use DCACHE_DENTRY_KILLED instead of DCACHE_DISCONNECTED in d_kill()Miklos Szeredi2012-10-021-0/+2
| * tcp: Apply device TSO segment limit earlierBen Hutchings2012-10-021-0/+2
| * net: Allow driver to limit number of GSO segments per skbBen Hutchings2012-10-021-0/+2
| * USB: add USB_VENDOR_AND_INTERFACE_INFO() macroGustavo Padovan2012-08-261-0/+21
| * ARM: pxa: remove irq_to_gpio from ezx-pcap driverArnd Bergmann2012-08-151-0/+1
| * random: remove rand_initialize_irq()Theodore Ts'o2012-08-152-3/+0
| * random: add tracepoints for easier debugging and verificationTheodore Ts'o2012-08-151-0/+134