aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* block: Use accessor functions for queue limitsMartin K. Petersen2009-05-222-1/+37
* block: Do away with the notion of hardsect_sizeMartin K. Petersen2009-05-222-8/+8
* Merge branch 'master' into for-2.6.31Jens Axboe2009-05-224-3/+29
|\
| * Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/bar...Linus Torvalds2009-05-222-2/+2
| |\
| | * via82cxxx: Add VIA VX855 PCI Device IDHarald Welte2009-05-221-1/+1
| | * ide: report timeouts in ide_busy_sleep()Bartlomiej Zolnierkiewicz2009-05-221-1/+1
| * | Merge master.kernel.org:/home/rmk/linux-2.6-armLinus Torvalds2009-05-202-1/+27
| |\ \
| | * | [ARM] 5519/1: amba probe: pass "struct amba_id *" instead of void *Alessandro Rubini2009-05-201-1/+1
| | * | [ARM] Double check memmap is actually valid with a memmap has unexpected hole...Mel Gorman2009-05-181-0/+26
* | | | Merge branch 'master' into for-2.6.31Jens Axboe2009-05-2247-90/+319
|\| | |
| * | | asm-generic: fix local_add_unless macroRoel Kluin2009-05-181-1/+1
| * | | reiserfs: fixup perms when xattrs are disabledJeff Mahoney2009-05-171-3/+1
| |/ /
| * | Merge branch 'drm-intel-next' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2009-05-151-0/+10
| |\ \
| | * | drm/i915: Add new GET_PIPE_FROM_CRTC_ID ioctl.Carl Worth2009-05-141-0/+10
| * | | libata: Media rotation rate and form factor heuristicsMartin K. Petersen2009-05-151-0/+28
| * | | Merge branch 'for-linus' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2009-05-151-2/+0
| |\ \ \
| | * | | Revert "mm: add /proc controls for pdflush threads"Jens Axboe2009-05-151-2/+0
| * | | | Merge branch 'fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/djbw/as...Linus Torvalds2009-05-121-0/+6
| |\ \ \ \
| | * | | | ioatdma: fix "ioatdma frees DMA memory with wrong function"Maciej Sosnowski2009-05-121-0/+6
| * | | | | syscalls.h add the missing sys_pipe2 declarationArnd Bergmann2009-05-121-0/+1
| | |/ / / | |/| | |
| * | | | Merge git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/driver-core-2.6Linus Torvalds2009-05-102-8/+2
| |\ \ \ \
| | * | | | Revert driver core: move platform_data into platform_deviceGreg Kroah-Hartman2009-05-082-8/+2
| * | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2009-05-106-11/+7
| |\ \ \ \ \
| | * | | | | Fix races around the access to ->s_optionsAl Viro2009-05-091-0/+1
| | * | | | | Switch open_exec() and sys_uselib() to do_open_filp()Al Viro2009-05-092-2/+1
| | * | | | | romfs: cleanup romfs_fs.hChristoph Hellwig2009-05-092-6/+1
| | * | | | | New helper: deactivate_locked_super()Al Viro2009-05-091-0/+1
| | * | | | | reiserfs: remove privroot hiding in lookupJeff Mahoney2009-05-091-1/+0
| | * | | | | reiserfs: fixup xattr_root cachingJeff Mahoney2009-05-092-2/+2
| | * | | | | Always lookup priv_root on reiserfs mount and keep itAl Viro2009-05-091-0/+1
| | |/ / / /
| * | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tiw...Linus Torvalds2009-05-101-1/+1
| |\ \ \ \ \
| | * \ \ \ \ Merge branch 'topic/misc' into for-linusTakashi Iwai2009-05-101-1/+1
| | |\ \ \ \ \ | | | |/ / / / | | |/| | | |
| | | * | | | ALSA: Release v1.0.20Jaroslav Kysela2009-05-061-1/+1
| * | | | | | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-2.6Linus Torvalds2009-05-102-0/+4
| |\ \ \ \ \ \ | | |/ / / / / | |/| | | | |
| | * | | | | Merge branch 'master' of git://git.kernel.org/pub/scm/linux/kernel/git/kaber/...David S. Miller2009-05-052-0/+4
| | |\ \ \ \ \
| | | * | | | | netfilter: xt_cluster: fix use of cluster match with 32 nodesPablo Neira Ayuso2009-05-051-0/+2
| | | * | | | | netfilter: add missing linux/types.h include to xt_LED.hPatrick McHardy2009-05-051-0/+2
| * | | | | | | Merge git://git.kernel.org/pub/scm/linux/kernel/git/sfrench/cifs-2.6Linus Torvalds2009-05-071-0/+19
| |\ \ \ \ \ \ \
| | * \ \ \ \ \ \ Merge branch 'master' of /pub/scm/linux/kernel/git/torvalds/linux-2.6Steve French2009-04-3040-107/+307
| | |\ \ \ \ \ \ \ | | | | |_|_|_|/ / | | | |/| | | | |
| | * | | | | | | nls: add a nls_nullsize inlineJeff Layton2009-04-301-0/+19
| * | | | | | | | Eliminate thousands of warnings with gcc 3.2 buildAndi Kleen2009-05-061-3/+4
| | |_|_|_|/ / / | |/| | | | | |
| * | | | | | | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-2.6Linus Torvalds2009-05-055-3/+20
| |\ \ \ \ \ \ \ | | | |_|/ / / / | | |/| | | | |
| | * | | | | | Bluetooth: Fix issue with sysfs handling for connectionsMarcel Holtmann2009-05-041-0/+1
| | * | | | | | usbnet: CDC EEM support (v5)Omar Laazimani2009-05-041-0/+3
| | * | | | | | tcp: Fix tcp_prequeue() to get correct rto_min valueSatoru SATOH2009-05-041-1/+13
| | * | | | | | virtio: add missing include to virtio_net.hGrant Likely2009-05-011-0/+1
| | * | | | | | netfilter: use likely() in xt_info_rdlock_bh()Eric Dumazet2009-05-011-2/+2
| * | | | | | | net/9p: handle correctly interrupted 9P requestsLatchesar Ionkov2009-04-051-1/+0
| * | | | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/bar...Linus Torvalds2009-05-021-0/+1
| |\ \ \ \ \ \ \ | | | |_|_|_|_|/ | | |/| | | | |
| | * | | | | | ide-cd: fix REQ_QUIET tests in cdrom_decode_statusBorislav Petkov2009-04-301-0/+1