aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* proc: Usable inode numbers for the namespace file descriptors.Eric W. Biederman2012-11-201-0/+2
* userns: add a user_namespace as creator/owner of uts_namespaceSerge E. Hallyn2011-03-231-0/+1
* kbuild: move utsrelease.h to include/generatedSam Ravnborg2009-12-121-1/+1
* kbuild: move compile.h to include/generatedSam Ravnborg2009-12-121-1/+1
* init/version.c: define version_string only if CONFIG_KALLSYMS is not definedDaniel Guilak2008-07-251-0/+2
* init/version.c: silence sparse warning by declaring the version stringDaniel Guilak2008-07-251-0/+1
* [PATCH] remove many unneeded #includes of sched.hTim Schmielau2007-02-141-1/+0
* Don't put "linux_banner" in the .init sectionLinus Torvalds2007-01-111-2/+2
* [PATCH] fix linux banner format stringRoman Zippel2007-01-101-0/+10
* Make SLES9 "get_kernel_version" work on the kernel binary againLinus Torvalds2006-12-111-5/+0
* [PATCH] Fix linux banner utsname informationHerbert Poetzl2006-12-081-2/+3
* [PATCH] namespaces: utsname: implement utsname namespacesSerge E. Hallyn2006-10-021-9/+14
* kbuild: introduce utsrelease.hSam Ravnborg2006-07-031-0/+1
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+33