aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* softirq,rcu: Inform RCU of irq_exit() activityPeter Zijlstra2011-07-201-2/+10
* rcu: Use softirq to address performance regressionShaohua Li2011-06-141-1/+1
* rcu: move TREE_RCU from softirq to kthreadPaul E. McKenney2011-05-061-1/+1
* Fix common misspellingsLucas De Marchi2011-03-311-1/+1
* kthread: use kthread_create_on_node()Eric Dumazet2011-03-221-1/+4
* Merge branch 'irq-core-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2011-03-151-3/+18
|\
| * genirq: Provide forced interrupt threadingThomas Gleixner2011-02-261-2/+14
| * softirq: Avoid stack switch from ksoftirqdThomas Gleixner2011-02-081-1/+4
* | softirqs: Free up pf flag PF_KSOFTIRQDVenkatesh Pallipadi2011-01-261-2/+1
|/
* kernel: clean up USE_GENERIC_SMP_HELPERSAmerigo Wang2011-01-131-19/+0
* Merge branch 'for-2.6.38' of git://git.kernel.org/pub/scm/linux/kernel/git/tj...Linus Torvalds2011-01-071-21/+21
|\
| * core: Replace __get_cpu_var with __this_cpu_read if not used for an address.Christoph Lameter2010-12-171-21/+21
* | sched: Constify function scope static struct sched_param usagePeter Zijlstra2011-01-071-1/+1
* | Merge commit 'v2.6.37-rc2' into sched/coreIngo Molnar2010-11-181-8/+10
|\|
| * Merge branch 'perf-fixes-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2010-10-271-7/+9
| |\
| | * Merge branch 'perf/core' of git://git.kernel.org/pub/scm/linux/kernel/git/acm...Ingo Molnar2010-10-231-7/+9
| | |\
| | | * tracing: Cleanup the convoluted softirq tracepointsThomas Gleixner2010-10-211-7/+9
| | | |
| | \ \
| *-. \ \ Merge branches 'softirq-for-linus', 'x86-debug-for-linus', 'x86-numa-for-linu...Linus Torvalds2010-10-231-1/+1
| |\ \ \ \ | | |_|/ / | |/| | / | | | |/
| | * / softirqs: Make wakeup_softirqd staticThomas Gleixner2010-09-221-1/+1
| | |/
* | / sched: Make sched_param argument static in sched_setscheduler() callersKOSAKI Motohiro2010-10-231-1/+3
|/ /
* | Merge branch 'irq-core-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2010-10-211-6/+3
|\ \
| * | genirq: Remove arch_init_chip_data()Thomas Gleixner2010-10-121-5/+0
| * | genirq: Query arch for number of early descriptorsThomas Gleixner2010-10-121-1/+3
| |/
* | sched: Call tick_check_idle before __irq_enterVenkatesh Pallipadi2010-10-181-3/+9
* | sched: Add a PF flag for ksoftirqd identificationVenkatesh Pallipadi2010-10-181-0/+1
* | sched: Fix softirq time accountingVenkatesh Pallipadi2010-10-181-17/+34
|/
* kernel/: fix BUG_ON checks for cpu notifier callbacks direct callAkinobu Mita2010-06-041-1/+1
* kernel/: convert cpu notifier to return encapsulate errno valueAkinobu Mita2010-05-271-1/+1
* rcu: refactor RCU's context-switch handlingPaul E. McKenney2010-05-101-1/+1
* hrtimer, softirq: Fix hrtimer->softirq trampolinePeter Zijlstra2010-02-031-10/+5
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tj/...Linus Torvalds2009-12-141-2/+2
|\
| * percpu: make percpu symbols under kernel/ and mm/ uniqueTejun Heo2009-10-291-2/+2
* | rcu: Cleanup: balance rcu_irq_enter()/rcu_irq_exit() callsLai Jiangshan2009-11-021-1/+1
|/
* softirq: add BLOCK_IOPOLL to softirq_to_nameLi Zefan2009-09-171-1/+1
* rcu: Renamings to increase RCU clarityPaul E. McKenney2009-08-231-2/+2
* softirq: introduce tasklet_hrtimer infrastructurePeter Zijlstra2009-07-221-1/+63
* softirq: introduce statistics for softirqKeika Kobayashi2009-06-181-0/+1
* tasklets: new tasklet scheduling functionVegard Nossum2009-06-131-0/+11
* Merge branch 'tracing-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2009-06-101-4/+3
|\
| * Merge branch 'linus' into tracing/coreIngo Molnar2009-05-071-2/+2
| |\
| * | tracing: fix build failure on s390Heiko Carstens2009-04-291-0/+2
| * | tracing/events: move trace point headers into include/trace/eventsSteven Rostedt2009-04-141-1/+1
| * | tracing: create automated trace definesSteven Rostedt2009-04-141-3/+0
* | | x86/irq: change irq_desc_alloc() to take node instead of cpuYinghai Lu2009-04-281-1/+1
| |/ |/|
* | kernel/softirq.c: fix sparse warningH Hartley Sweeten2009-04-161-2/+2
|/
* Merge branch 'locking-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2009-04-061-1/+1
|\
| * hrtimer: fix rq->lock inversion (again)Peter Zijlstra2009-03-311-1/+1
* | Merge branch 'tracing-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2009-04-051-3/+25
|\ \
| * | softirq: no need to have SOFTIRQ in softirq nameSteven Rostedt2009-03-121-3/+2
| * | tracing: tracepoints for softirq entry/exit - tracepointsJason Baron2009-03-121-1/+6