Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | atomic64_test: simplify the #ifdef for atomic64_dec_if_positive() test | Catalin Marinas | 2012-07-30 | 1 | -3/+2 |
* | bug.h: add include of it to various implicit C users | Paul Gortmaker | 2012-02-29 | 1 | -0/+1 |
* | atomic: use <linux/atomic.h> | Arun Sharma | 2011-07-26 | 1 | -1/+1 |
* | ARM: 6213/1: atomic64_test: add ARM as supported architecture | Will Deacon | 2010-07-27 | 1 | -1/+1 |
* | lib: add s390 to atomic64_dec_if_positive archs | Heiko Carstens | 2010-06-04 | 1 | -1/+2 |
* | lib/atomic64_test: fix missing include of linux/kernel.h | Peter Huewe | 2010-05-24 | 1 | -0/+1 |
* | x86, atomic64: In selftest, distinguish x86-64 from 586+ | H. Peter Anvin | 2010-03-01 | 1 | -6/+8 |
* | lib: Fix atomic64_inc_not_zero test | Luca Barbieri | 2010-03-01 | 1 | -3/+3 |
* | lib: Fix atomic64_add_unless test | Luca Barbieri | 2010-03-01 | 1 | -2/+2 |
* | x86: Implement atomic[64]_dec_if_positive() | Luca Barbieri | 2010-03-01 | 1 | -1/+1 |
* | lib: Only test atomic64_dec_if_positive on archs having it | Luca Barbieri | 2010-03-01 | 1 | -0/+4 |
* | lib: Add self-test for atomic64_t | Luca Barbieri | 2010-02-25 | 1 | -0/+158 |
index : android-sdk/kernel-common | ||
Integrated Android Product SDK Hardened Software - Android Common tree including intermediate experimental kernel versions too. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |