aboutsummaryrefslogtreecommitdiffstats
path: root/mm
Commit message (Expand)AuthorAgeFilesLines
* mm: vmscan: Add a debug file for shrinkersRebecca Schultz Zavin2013-02-191-0/+44
* ashmem: Add shmem_set_file to mm/shmem.cJohn Stultz2013-02-191-4/+9
* mm: Add min_free_order_shift tunable.Arve Hjønnevåg2013-02-191-1/+2
* mm: fix pageblock bitmap allocationLinus Torvalds2013-02-181-6/+9
* mm: cma: fix accounting of CMA pages placed in high memoryMarek Szyprowski2013-02-121-0/+4
* memcg: fix kmemcg registration for late cachesGlauber Costa2013-02-121-1/+3
* mm: don't overwrite mm->def_flags in do_mlockall()Gerald Schaefer2013-02-121-3/+3
* mm: fix wrong comments about anon_vma lockYuanhan Liu2013-02-051-1/+1
* mm/hugetlb: set PTE as huge in hugetlb_change_protection and remove_migration...Tony Lu2013-02-052-1/+4
* thp: avoid dumping huge zero pageKirill A. Shutemov2013-02-051-0/+4
* mm: compaction: partially revert capture of suitable high-order pageMel Gorman2013-01-113-107/+21
* mm: thp: acquire the anon_vma rwsem for write during splitMel Gorman2013-01-111-2/+13
* mm: mmap: annotate vm_lock_anon_vma locking properly for lockdepJiri Kosina2013-01-111-1/+1
* mm: bootmem: fix free_all_bootmem_core() with odd bitmap alignmentMax Filippov2013-01-111-6/+18
* mm: use aligned zone start for pfn_to_bitidx calculationLaura Abbott2013-01-111-1/+1
* mm: compaction: fix echo 1 > compact_memory return error issueJason Liu2013-01-111-4/+2
* mm: memblock: fix wrong memmove size in memblock_merge_regions()Lin Feng2013-01-111-1/+2
* mm: migrate: check page_count of THP before migratingMel Gorman2013-01-111-1/+13
* mm: reinstante dropped pmd_trans_splitting() checkLinus Torvalds2013-01-091-0/+8
* mm: limit mmu_gather batching to fix soft lockups on !CONFIG_PREEMPTMichal Hocko2013-01-041-0/+5
* mm: fix zone_watermark_ok_safe() accounting of isolated pagesBartlomiej Zolnierkiewicz2013-01-042-51/+2
* MM: vmscan: remove __devinit attribute.Greg Kroah-Hartman2013-01-031-2/+2
* mm: mempolicy: Convert shared_policy mutex to spinlockMel Gorman2013-01-021-20/+48
* mempolicy: remove arg from mpol_parse_str, mpol_to_strHugh Dickins2013-01-022-6/+4
* tmpfs mempolicy: fix /proc/mounts corrupting memoryHugh Dickins2013-01-021-38/+26
* mm: fix null pointer dereference in wait_iff_congested()Zlatko Calusic2012-12-281-1/+1
* mm: modify pgdat_balanced() so that it also handles order-0Zlatko Calusic2012-12-231-60/+45
* Merge branch 'akpm' (Andrew's patch-bomb)Linus Torvalds2012-12-205-17/+65
|\
| * memcg: don't register hotcpu notifier from ->css_alloc()Tejun Heo2012-12-201-1/+13
| * mm: clean up transparent hugepage sysfs error messagesJeremy Eder2012-12-201-3/+3
| * mm: cma: WARN if freed memory is still in useMarek Szyprowski2012-12-201-2/+9
| * mm: fix calculation of dirtyable memorySonny Rao2012-12-201-5/+20
| * compaction: fix build error in CMA && !COMPACTIONMinchan Kim2012-12-201-6/+20
* | Merge branch 'fscache' of git://git.kernel.org/pub/scm/linux/kernel/git/dhowe...Al Viro2012-12-203-14/+15
|\|
| * Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2012-12-201-0/+1
| |\
| | * mm: highmem: export kmap_to_page for modulesWill Deacon2012-10-221-0/+1
| * | ksm: make rmap walks more scalableHugh Dickins2012-12-201-8/+8
| * | mm: do not sleep in balance_pgdat if there's no i/o congestionZlatko Calusic2012-12-201-6/+6
* | | mm: drop vmtruncateMarco Stornelli2012-12-201-23/+0
|/ /
* | mm/vmscan.c: avoid possible deadlock caused by too_many_isolated()Fengguang Wu2012-12-181-0/+8
* | vmscan: comment too_many_isolated()Fengguang Wu2012-12-181-1/+5
* | mm/kmemleak.c: remove obsolete simple_strtoulAbhijit Pawar2012-12-181-1/+2
* | mm/memory_hotplug.c: improve commentsTang Chen2012-12-181-6/+12
* | mm/hugetlb: create hugetlb cgroup file in hugetlb_initJianguo Wu2012-12-182-12/+18
* | mm/mprotect.c: coding-style cleanupsAndrew Morton2012-12-181-14/+16
* | slub: drop mutex before deleting sysfs entryGlauber Costa2012-12-181-1/+12
* | memcg: add comments clarifying aspects of cache attribute propagationGlauber Costa2012-12-182-4/+18
* | slub: slub-specific propagation changesGlauber Costa2012-12-181-1/+75
* | slab: propagate tunable valuesGlauber Costa2012-12-184-10/+63
* | memcg: aggregate memcg cache values in slabinfoGlauber Costa2012-12-183-5/+96