aboutsummaryrefslogtreecommitdiffstats
path: root/mm
Commit message (Expand)AuthorAgeFilesLines
* mm/fadvise.c: drain all pagevecs if POSIX_FADV_DONTNEED fails to discard all ...Mel Gorman2013-02-281-2/+16
* tmpfs: fix use-after-free of mempolicy objectGreg Thelen2013-02-281-2/+8
* mmu_notifier_unregister NULL Pointer deref and multiple ->release() calloutsRobin Holt2013-02-281-40/+42
* mm: mmu_notifier: make the mmu_notifier srcu staticAndrea Arcangeli2013-02-281-3/+3
* mm: mmu_notifier: have mmu_notifiers use a global SRCU so they may safely sch...Sagi Grimberg2013-02-281-25/+48
* mm: fix pageblock bitmap allocationLinus Torvalds2013-02-281-6/+9
* thp, memcg: split hugepage for memcg oom on cowDavid Rientjes2013-01-172-3/+18
* mm: use aligned zone start for pfn_to_bitidx calculationLaura Abbott2013-01-171-1/+1
* mm: compaction: fix echo 1 > compact_memory return error issueJason Liu2013-01-171-4/+2
* mm: limit mmu_gather batching to fix soft lockups on !CONFIG_PREEMPTMichal Hocko2013-01-111-0/+5
* tmpfs mempolicy: fix /proc/mounts corrupting memoryHugh Dickins2013-01-111-38/+26
* tmpfs: fix shared mempolicy leakMel Gorman2012-12-172-31/+13
* mm: dmapool: use provided gfp flags for all dma_alloc_coherent() callsMarek Szyprowski2012-12-171-24/+7
* mm: soft offline: split thp at the beginning of soft_offline_page()Naoya Horiguchi2012-12-101-0/+8
* mm/vmemmap: fix wrong use of virt_to_pageJianguo Wu2012-12-101-6/+4
* mm: bugfix: set current->reclaim_state to NULL while returning from kswapd()Takamori Yamaguchi2012-11-261-0/+2
* mm: fix XFS oops due to dirty pages without buffers on s390Jan Kara2012-11-051-5/+16
* tmpfs,ceph,gfs2,isofs,reiserfs,xfs: fix fh_len checkingHugh Dickins2012-10-211-2/+4
* mempolicy: fix a memory corruption by refcount imbalance in alloc_pages_vma()Mel Gorman2012-10-121-1/+11
* mempolicy: fix refcount leak in mpol_set_shared_policy()KOSAKI Motohiro2012-10-121-6/+9
* mempolicy: fix a race in shared_policy_replace()Mel Gorman2012-10-121-21/+16
* mempolicy: remove mempolicy sharingKOSAKI Motohiro2012-10-121-14/+38
* revert "mm: mempolicy: Let vma_merge and vma_split handle vma->vm_policy link...KOSAKI Motohiro2012-10-121-17/+24
* mm: fix invalidate_complete_page2() lock orderingHugh Dickins2012-10-121-1/+2
* memory hotplug: fix section info double registration bugqiuxishi2012-10-021-6/+10
* mm/page_alloc: fix the page address of higher page's buddy calculationLi Haifeng2012-10-021-1/+1
* Remove user-triggerable BUG from mpol_to_strDave Jones2012-09-141-1/+1
* mm: hugetlbfs: close race during teardown of hugetlbfs shared page tablesMel Gorman2012-08-151-2/+23
* mm: mmu_notifier: fix freed page still mapped in secondary MMUXiao Guangrong2012-08-151-22/+23
* mm: fix wrong argument of migrate_huge_pages() in soft_offline_huge_page()Joonsoo Kim2012-08-151-3/+3
* vmscan: fix initial shrinker size handlingKonstantin Khlebnikov2012-08-011-3/+6
* mm/hugetlb: fix warning in alloc_huge_page/dequeue_huge_page_vmaKonstantin Khlebnikov2012-08-011-1/+1
* cpuset: mm: reduce large amounts of memory barrier related damage v3Mel Gorman2012-08-017-47/+95
* mm: vmscan: convert global reclaim to per-memcg LRU listsJohannes Weiner2012-08-011-1/+2
* mm: test PageSwapBacked in lumpy reclaimHugh Dickins2012-08-011-1/+1
* mm/vmscan.c: consider swap space when deciding whether to continue reclaimMinchan Kim2012-08-011-2/+3
* vmscan: activate executable pages after first usageKonstantin Khlebnikov2012-08-011-0/+6
* vmscan: promote shared file mapped pagesKonstantin Khlebnikov2012-08-011-1/+1
* mm: vmscan: check if reclaim should really abort even if compaction_ready() i...Mel Gorman2012-08-011-10/+9
* mm: vmscan: do not OOM if aborting reclaim to start compactionMel Gorman2012-08-011-1/+7
* mm: vmscan: when reclaiming for compaction, ensure there are sufficient free ...Mel Gorman2012-08-011-5/+39
* mm: compaction: introduce sync-light migration for use by compactionMel Gorman2012-08-015-39/+47
* kswapd: assign new_order and new_classzone_idx after wakeup in sleepingAlex Shi2012-08-011-0/+2
* kswapd: avoid unnecessary rebalance after an unsuccessful balancingAlex Shi2012-08-011-3/+11
* mm: compaction: make isolate_lru_page() filter-aware againMel Gorman2012-08-012-2/+36
* mm: page allocator: do not call direct reclaim for THP allocations while comp...Mel Gorman2012-08-011-10/+35
* mm: compaction: determine if dirty pages can be migrated without blocking wit...Mel Gorman2012-08-011-37/+92
* mm: compaction: allow compaction to isolate dirty pagesMel Gorman2012-08-011-3/+0
* mm: migration: clean up unmap_and_move()Minchan Kim2012-08-011-35/+40
* mm: zone_reclaim: make isolate_lru_page() filter-awareMinchan Kim2012-08-011-2/+18