aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* apparmor: fix IRQ stack overflow during free_profileJohn Johansen2012-10-241-1/+23
* apparmor: fix apparmor OOPS in audit_log_untrustedstring+0x1c/0x40John Johansen2012-10-171-1/+1
* UAPI: (Scripted) Disintegrate include/asm-genericDavid Howells2012-10-041-1/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-10-025-11/+13
|\
| * userns: Teach security_path_chown to take kuids and kgidsEric W. Biederman2012-09-211-1/+1
| * userns: Convert apparmor to use kuid and kgid where appropriateEric W. Biederman2012-09-214-10/+12
* | AppArmor: remove af_names.h from .gitignorePaul Bolle2012-09-011-1/+0
|/
* split ->file_mmap() into ->mmap_addr()/->mmap_file()Al Viro2012-05-311-11/+4
* split cap_mmap_addr() out of cap_file_mmap()Al Viro2012-05-311-1/+1
* Merge branch 'master' of git://git.infradead.org/users/eparis/selinux into nextJames Morris2012-05-2110-13/+21
|\
| * LSM: do not initialize common_audit_data to 0Eric Paris2012-04-098-8/+8
| * apparmor: move task from common_audit_data to apparmor_audit_dataEric Paris2012-04-093-3/+11
| * LSM: remove the COMMON_AUDIT_DATA_INIT type expansionEric Paris2012-04-098-8/+8
| * SELinux: rename dentry_open to file_openEric Paris2012-04-091-2/+2
* | apparmor: fix long path failure due to disconnected pathJohn Johansen2012-05-181-0/+2
* | apparmor: fix profile lookup for unconfinedJohn Johansen2012-05-181-0/+4
* | Fix execve behavior apparmor for PR_{GET,SET}_NO_NEW_PRIVSJohn Johansen2012-04-131-4/+35
* | Add PR_{GET,SET}_NO_NEW_PRIVS to prevent execve from granting privsAndy Lutomirski2012-04-131-0/+4
|/
* lsm_audit: don't specify the audit pre/post callbacks in 'struct common_audit...Linus Torvalds2012-04-031-3/+1
* LSM: shrink sizeof LSM specific portion of common_audit_dataEric Paris2012-04-0310-74/+116
* apparmor: Fix change_onexec when called from a confined taskJohn Johansen2012-03-272-1/+4
* AppArmor: Fix location of const qualifier on generated string tablesTetsuo Handa2012-03-191-2/+2
* AppArmor: add const qualifiers to string arraysJan Engelhardt2012-03-144-7/+7
* AppArmor: Add ability to load extended policyJohn Johansen2012-03-144-1/+50
* AppArmor: Move path failure information into aa_get_name and renameJohn Johansen2012-03-144-19/+29
* AppArmor: Update dfa matching routines.John Johansen2012-03-143-4/+81
* AppArmor: Minor cleanup of d_namespace_path to consolidate error handlingJohn Johansen2012-03-141-10/+6
* AppArmor: Retrieve the dentry_path for error reporting when path lookup failsJohn Johansen2012-03-141-6/+9
* AppArmor: Add const qualifiers to generated string tablesJohn Johansen2012-03-141-2/+3
* AppArmor: Fix oops in policy unpack auditingJohn Johansen2012-03-141-2/+3
* AppArmor: Fix error returned when a path lookup is disconnectedJohn Johansen2012-03-141-1/+1
* AppArmor: Fix the error case for chroot relative path name lookupJohn Johansen2012-02-271-3/+2
* AppArmor: fix mapping of META_READ to audit and quiet flagsJohn Johansen2012-02-271-2/+1
* AppArmor: Fix underflow in xindex calculationJohn Johansen2012-02-271-1/+1
* AppArmor: Fix dropping of allowed operations that are force auditedJohn Johansen2012-02-272-3/+3
* AppArmor: Add mising end of structure test to caps unpackingJohn Johansen2012-02-271-0/+2
* AppArmor: export known rlimit names/value mappings in securityfsKees Cook2012-02-274-6/+29
* AppArmor: add "file" details to securityfsKees Cook2012-02-272-0/+16
* AppArmor: add initial "features" directory to securityfsKees Cook2012-02-272-0/+65
* AppArmor: refactor securityfs to use structuresKees Cook2012-02-272-42/+114
* Merge branch 'for-linus' of git://selinuxproject.org/~jmorris/linux-securityLinus Torvalds2012-01-141-4/+4
|\
| * capabilities: remove the task from capable LSM hook entirelyEric Paris2012-01-051-4/+4
* | module_param: make bool parameters really bool (drivers & misc)Rusty Russell2012-01-122-11/+11
* | Merge branch 'for-linus' of git://selinuxproject.org/~jmorris/linux-securityLinus Torvalds2012-01-102-4/+4
|\ \
| * \ Merge branch 'next' into for-linusJames Morris2012-01-082-4/+4
| |\ \
| | * | apparmor: fix module parameter handlingRusty Russell2011-12-151-3/+3
| | * | apparmor: add missing rcu_dereference()Kees Cook2011-12-081-1/+1
* | | | switch security_path_chmod() to struct path *Al Viro2012-01-061-4/+3
* | | | switch ->path_mknod() to umode_tAl Viro2012-01-031-1/+1
* | | | switch ->path_mkdir() to umode_tAl Viro2012-01-031-1/+1