aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* KVM: Fix guest shared interrupt with in-kernel irqchipSheng Yang2008-10-282-7/+47
* KVM: Move irqchip_in_kernel() from ioapic.h to irq.hXiantao Zhang2008-10-151-7/+0
* KVM: Separate irq ack notification out of arch/x86/kvm/irq.cXiantao Zhang2008-10-151-0/+60
* KVM: Change is_mmio_pfn to kvm_is_mmio_pfn, and make it common for all archsXiantao Zhang2008-10-151-8/+8
* KVM: Move device assignment logic to common codeXiantao Zhang2008-10-151-2/+266
* KVM: Device Assignment: Move vtd.c from arch/x86/kvm/ to virt/kvm/Zhang xiantao2008-10-151-0/+191
* KVM: Device Assignment: Map mmio pages into VT-d page tableWeidong Han2008-10-151-1/+1
* KVM: Remove useless intel-iommu.h header inclusionWeidong Han2008-10-151-1/+0
* KVM: Don't destroy vcpu in case vcpu_setup failsGlauber Costa2008-10-151-3/+2
* KVM: switch to get_user_pages_fastMarcelo Tosatti2008-10-151-5/+5
* KVM: opencode gfn_to_page in kvm_vm_faultMarcelo Tosatti2008-10-151-7/+12
* KVM: Device Assignment with VT-dBen-Ami Yassour2008-10-151-1/+8
* KVM: x86: do not execute halted vcpusMarcelo Tosatti2008-10-151-5/+5
* KVM: Don't call get_user_pages(.force = 1)Avi Kivity2008-10-151-1/+1
* KVM: ia64: add a dummy irq ack notificationXiantao Zhang2008-10-151-1/+1
* KVM: Reduce stack usage in kvm_vcpu_ioctl()Dave Hansen2008-10-151-18/+28
* KVM: direct mmio pfn checkBen-Ami Yassour2008-10-151-7/+15
* KVM: irq ack notificationMarcelo Tosatti2008-10-152-8/+15
* KVM: kvmtrace: replace get_cycles with ktime_get v3Christian Ehrhardt2008-10-151-9/+10
* KVM: kvmtrace: Remove use of bit fields in kvm trace structureChristian Ehrhardt2008-10-151-8/+9
* KVM: Synchronize guest physical memory map to host virtual memory mapAndrea Arcangeli2008-07-291-0/+135
* KVM: Allow browsing memslots with mmu_lockAndrea Arcangeli2008-07-291-4/+16
* flag parameters: anon_inode_getfd extensionUlrich Drepper2008-07-241-2/+2
* KVM: Adjust smp_call_function_mask() callers to new requirementsAvi Kivity2008-07-201-6/+12
* KVM: MMU: nuke shadowed pgtable pages and ptes on memslot destructionMarcelo Tosatti2008-07-201-0/+3
* KVM: s390: dont allocate dirty bitmapCarsten Otte2008-07-201-0/+2
* KVM: Support mixed endian machinesTan, Li2008-07-201-6/+12
* KVM: Add coalesced MMIO support (common part)Laurent Vivier2008-07-203-0/+236
* KVM: kvm_io_device: extend in_range() to manage len and write attributeLaurent Vivier2008-07-203-6/+10
* KVM: IOAPIC/LAPIC: Enable NMI supportSheng Yang2008-07-201-2/+18
* KVM: Remove decache_vcpus_on_cpu() and related callbacksAvi Kivity2008-07-201-1/+0
* KVM: Handle virtualization instruction #UD faults during rebootAvi Kivity2008-07-201-0/+15
* KVM: Handle vma regions with no backing pageAnthony Liguori2008-07-201-12/+37
* KVM: remove long -> void *user -> long castChristian Borntraeger2008-07-201-2/+1
* Merge branch 'generic-ipi' into generic-ipi-for-linusIngo Molnar2008-07-151-7/+7
|\
| * on_each_cpu(): kill unused 'retry' parameterJens Axboe2008-06-261-4/+4
| * smp_call_function: get rid of the unused nonatomic/retry argumentJens Axboe2008-06-261-3/+3
* | KVM: IOAPIC: Fix level-triggered irq injection hangMark McLoughlin2008-07-061-1/+1
|/
* KVM: ioapic: fix lost interrupt when changing a device's irqAvi Kivity2008-06-241-20/+11
* KVM: IOAPIC: only set remote_irr if interrupt was injectedMarcelo Tosatti2008-06-061-10/+11
* KVM: Fix kvm_vcpu_block() task state raceMarcelo Tosatti2008-05-181-14/+15
* KVM: Export necessary function for EPTSheng Yang2008-05-041-0/+1
* [PATCH] sanitize anon_inode_getfd()Al Viro2008-05-011-16/+5
* KVM: kill file->f_count abuse in kvmAl Viro2008-04-271-6/+6
* KVM: Rename debugfs_dir to kvm_debugfs_dirHollis Blanchard2008-04-272-6/+6
* KVM: add ioctls to save/store mpstateMarcelo Tosatti2008-04-271-0/+24
* KVM: hlt emulation should take in-kernel APIC/PIT timers into accountMarcelo Tosatti2008-04-271-0/+1
* KVM: Add kvm trace userspace interfaceFeng(Eric) Liu2008-04-272-1/+283
* KVM: MMU: Don't assume struct page for x86Anthony Liguori2008-04-271-7/+61
* KVM: add vm refcountingIzik Eidus2008-04-271-1/+16