aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* KVM: ioapic: fix lost interrupt when changing a device's irqAvi Kivity2008-06-241-20/+11
* KVM: IOAPIC: only set remote_irr if interrupt was injectedMarcelo Tosatti2008-06-061-10/+11
* KVM: Fix kvm_vcpu_block() task state raceMarcelo Tosatti2008-05-181-14/+15
* KVM: Export necessary function for EPTSheng Yang2008-05-041-0/+1
* [PATCH] sanitize anon_inode_getfd()Al Viro2008-05-011-16/+5
* KVM: kill file->f_count abuse in kvmAl Viro2008-04-271-6/+6
* KVM: Rename debugfs_dir to kvm_debugfs_dirHollis Blanchard2008-04-272-6/+6
* KVM: add ioctls to save/store mpstateMarcelo Tosatti2008-04-271-0/+24
* KVM: hlt emulation should take in-kernel APIC/PIT timers into accountMarcelo Tosatti2008-04-271-0/+1
* KVM: Add kvm trace userspace interfaceFeng(Eric) Liu2008-04-272-1/+283
* KVM: MMU: Don't assume struct page for x86Anthony Liguori2008-04-271-7/+61
* KVM: add vm refcountingIzik Eidus2008-04-271-1/+16
* KVM: Use kzalloc to avoid allocating kvm_regs from kernel stackXiantao Zhang2008-04-271-11/+22
* KVM: MMU: large page supportMarcelo Tosatti2008-04-271-1/+24
* KVM: MMU: ignore zapped root pagetablesMarcelo Tosatti2008-04-271-0/+23
* KVM: Disable pagefaults during copy_from_user_inatomic()Andrea Arcangeli2008-04-271-0/+2
* KVM: Limit vcpu mmap size to one page on non-x86Avi Kivity2008-04-271-1/+4
* KVM: Only x86 has pioAvi Kivity2008-04-271-0/+2
* KVM: constify function pointer tablesJan Engelhardt2008-04-271-2/+2
* KVM: Route irq 0 to vcpu 0 exclusivelyAvi Kivity2008-03-041-0/+8
* KVM: remove the usage of the mmap_sem for the protection of the memory slots.Izik Eidus2008-03-041-2/+3
* libfs: allow error return from simple attributesChristoph Hellwig2008-02-081-8/+8
* KVM: MMU: Switch to mmu spinlockMarcelo Tosatti2008-01-301-2/+1
* KVM: Add kvm_read_guest_atomic()Marcelo Tosatti2008-01-301-0/+20
* KVM: MMU: Concurrent guest walkersMarcelo Tosatti2008-01-301-17/+5
* KVM: Move ioapic code to common directory.Zhang Xiantao2008-01-302-0/+498
* KVM: Move drivers/kvm/* to virt/kvm/Avi Kivity2008-01-302-0/+1456