From f80e919bb42c191bbe60ab078a59b30336d11d3b Mon Sep 17 00:00:00 2001 From: Florian Fainelli Date: Fri, 24 Oct 2008 19:52:56 +0200 Subject: [WATCHDOG] fix mtx1_wdt compilation failure Using spin_lock_irqsave with a local variable called flags without declaring is a bad idea, fix this by declaring it. Signed-off-by: Florian Fainelli Signed-off-by: Wim Van Sebroeck --- drivers/watchdog/mtx-1_wdt.c | 4 ++++ 1 file changed, 4 insertions(+) diff --git a/drivers/watchdog/mtx-1_wdt.c b/drivers/watchdog/mtx-1_wdt.c index b4b7b0a4c11..3acce623f20 100644 --- a/drivers/watchdog/mtx-1_wdt.c +++ b/drivers/watchdog/mtx-1_wdt.c @@ -98,6 +98,8 @@ static void mtx1_wdt_reset(void) static void mtx1_wdt_start(void) { + unsigned long flags; + spin_lock_irqsave(&mtx1_wdt_device.lock, flags); if (!mtx1_wdt_device.queue) { mtx1_wdt_device.queue = 1; @@ -110,6 +112,8 @@ static void mtx1_wdt_start(void) static int mtx1_wdt_stop(void) { + unsigned long flags; + spin_lock_irqsave(&mtx1_wdt_device.lock, flags); if (mtx1_wdt_device.queue) { mtx1_wdt_device.queue = 0; -- cgit v1.2.3-54-g00ecf From 7cd5b08be3c489df11b559fef210b81133764ad4 Mon Sep 17 00:00:00 2001 From: Wim Van Sebroeck Date: Wed, 19 Nov 2008 19:39:58 +0000 Subject: [WATCHDOG] iTCO_wdt : problem with rebooting on new ICH9 based motherboards Bugzilla #9868: On Intel motherboards with the ICH9 based I/O controllers (Like DP35DP and DG33FB) the iTCO timer counts but it doesn't reboot the system after the counter expires. This patch fixes this by moving the enabling & disabling of the TCO_EN bit in the SMI_EN register into the start and stop code. Signed-off-by: Wim Van Sebroeck --- drivers/watchdog/iTCO_vendor_support.c | 31 ++++--------------------- drivers/watchdog/iTCO_wdt.c | 41 +++++++++++++++++++++++----------- 2 files changed, 32 insertions(+), 40 deletions(-) diff --git a/drivers/watchdog/iTCO_vendor_support.c b/drivers/watchdog/iTCO_vendor_support.c index ca344a85eb9..2474ebca88f 100644 --- a/drivers/watchdog/iTCO_vendor_support.c +++ b/drivers/watchdog/iTCO_vendor_support.c @@ -1,7 +1,7 @@ /* * intel TCO vendor specific watchdog driver support * - * (c) Copyright 2006 Wim Van Sebroeck . + * (c) Copyright 2006-2008 Wim Van Sebroeck . * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License @@ -19,8 +19,7 @@ /* Module and version information */ #define DRV_NAME "iTCO_vendor_support" -#define DRV_VERSION "1.01" -#define DRV_RELDATE "11-Nov-2006" +#define DRV_VERSION "1.02" #define PFX DRV_NAME ": " /* Includes */ @@ -78,24 +77,6 @@ MODULE_PARM_DESC(vendorsupport, "iTCO vendor specific support mode, default=0 (n * 20.6 seconds. */ -static void supermicro_old_pre_start(unsigned long acpibase) -{ - unsigned long val32; - - val32 = inl(SMI_EN); - val32 &= 0xffffdfff; /* Turn off SMI clearing watchdog */ - outl(val32, SMI_EN); /* Needed to activate watchdog */ -} - -static void supermicro_old_pre_stop(unsigned long acpibase) -{ - unsigned long val32; - - val32 = inl(SMI_EN); - val32 &= 0x00002000; /* Turn on SMI clearing watchdog */ - outl(val32, SMI_EN); /* Needed to deactivate watchdog */ -} - static void supermicro_old_pre_keepalive(unsigned long acpibase) { /* Reload TCO Timer (done in iTCO_wdt_keepalive) + */ @@ -247,18 +228,14 @@ static void supermicro_new_pre_set_heartbeat(unsigned int heartbeat) void iTCO_vendor_pre_start(unsigned long acpibase, unsigned int heartbeat) { - if (vendorsupport == SUPERMICRO_OLD_BOARD) - supermicro_old_pre_start(acpibase); - else if (vendorsupport == SUPERMICRO_NEW_BOARD) + if (vendorsupport == SUPERMICRO_NEW_BOARD) supermicro_new_pre_start(heartbeat); } EXPORT_SYMBOL(iTCO_vendor_pre_start); void iTCO_vendor_pre_stop(unsigned long acpibase) { - if (vendorsupport == SUPERMICRO_OLD_BOARD) - supermicro_old_pre_stop(acpibase); - else if (vendorsupport == SUPERMICRO_NEW_BOARD) + if (vendorsupport == SUPERMICRO_NEW_BOARD) supermicro_new_pre_stop(); } EXPORT_SYMBOL(iTCO_vendor_pre_stop); diff --git a/drivers/watchdog/iTCO_wdt.c b/drivers/watchdog/iTCO_wdt.c index bfb93bc2ca9..75483000a87 100644 --- a/drivers/watchdog/iTCO_wdt.c +++ b/drivers/watchdog/iTCO_wdt.c @@ -1,7 +1,7 @@ /* * intel TCO Watchdog Driver (Used in i82801 and i6300ESB chipsets) * - * (c) Copyright 2006-2007 Wim Van Sebroeck . + * (c) Copyright 2006-2008 Wim Van Sebroeck . * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License @@ -56,8 +56,7 @@ /* Module and version information */ #define DRV_NAME "iTCO_wdt" -#define DRV_VERSION "1.03" -#define DRV_RELDATE "30-Apr-2008" +#define DRV_VERSION "1.04" #define PFX DRV_NAME ": " /* Includes */ @@ -311,6 +310,7 @@ static int iTCO_wdt_unset_NO_REBOOT_bit(void) static int iTCO_wdt_start(void) { unsigned int val; + unsigned long val32; spin_lock(&iTCO_wdt_private.io_lock); @@ -323,6 +323,18 @@ static int iTCO_wdt_start(void) return -EIO; } + /* Bit 13: TCO_EN -> 0 = Disables TCO logic generating an SMI# */ + val32 = inl(SMI_EN); + val32 &= 0xffffdfff; /* Turn off SMI clearing watchdog */ + outl(val32, SMI_EN); + + /* Force the timer to its reload value by writing to the TCO_RLD + register */ + if (iTCO_wdt_private.iTCO_version == 2) + outw(0x01, TCO_RLD); + else if (iTCO_wdt_private.iTCO_version == 1) + outb(0x01, TCO_RLD); + /* Bit 11: TCO Timer Halt -> 0 = The TCO timer is enabled to count */ val = inw(TCO1_CNT); val &= 0xf7ff; @@ -338,6 +350,7 @@ static int iTCO_wdt_start(void) static int iTCO_wdt_stop(void) { unsigned int val; + unsigned long val32; spin_lock(&iTCO_wdt_private.io_lock); @@ -349,6 +362,11 @@ static int iTCO_wdt_stop(void) outw(val, TCO1_CNT); val = inw(TCO1_CNT); + /* Bit 13: TCO_EN -> 1 = Enables the TCO logic to generate SMI# */ + val32 = inl(SMI_EN); + val32 &= 0x00002000; + outl(val32, SMI_EN); + /* Set the NO_REBOOT bit to prevent later reboots, just for sure */ iTCO_wdt_set_NO_REBOOT_bit(); @@ -459,7 +477,6 @@ static int iTCO_wdt_open(struct inode *inode, struct file *file) /* * Reload and activate timer */ - iTCO_wdt_keepalive(); iTCO_wdt_start(); return nonseekable_open(inode, file); } @@ -604,7 +621,6 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, int ret; u32 base_address; unsigned long RCBA; - unsigned long val32; /* * Find the ACPI/PM base I/O address which is the base @@ -644,17 +660,13 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, /* Set the NO_REBOOT bit to prevent later reboots, just for sure */ iTCO_wdt_set_NO_REBOOT_bit(); - /* Set the TCO_EN bit in SMI_EN register */ + /* The TCO logic uses the TCO_EN bit in the SMI_EN register */ if (!request_region(SMI_EN, 4, "iTCO_wdt")) { printk(KERN_ERR PFX "I/O address 0x%04lx already in use\n", SMI_EN); ret = -EIO; goto out; } - val32 = inl(SMI_EN); - val32 &= 0xffffdfff; /* Turn off SMI clearing watchdog */ - outl(val32, SMI_EN); - release_region(SMI_EN, 4); /* The TCO I/O registers reside in a 32-byte range pointed to by the TCOBASE value */ @@ -662,7 +674,7 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, printk(KERN_ERR PFX "I/O address 0x%04lx already in use\n", TCOBASE); ret = -EIO; - goto out; + goto unreg_smi_en; } printk(KERN_INFO PFX @@ -701,6 +713,8 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, unreg_region: release_region(TCOBASE, 0x20); +unreg_smi_en: + release_region(SMI_EN, 4); out: if (iTCO_wdt_private.iTCO_version == 2) iounmap(iTCO_wdt_private.gcs); @@ -718,6 +732,7 @@ static void __devexit iTCO_wdt_cleanup(void) /* Deregister */ misc_deregister(&iTCO_wdt_miscdev); release_region(TCOBASE, 0x20); + release_region(SMI_EN, 4); if (iTCO_wdt_private.iTCO_version == 2) iounmap(iTCO_wdt_private.gcs); pci_dev_put(iTCO_wdt_private.pdev); @@ -782,8 +797,8 @@ static int __init iTCO_wdt_init_module(void) { int err; - printk(KERN_INFO PFX "Intel TCO WatchDog Timer Driver v%s (%s)\n", - DRV_VERSION, DRV_RELDATE); + printk(KERN_INFO PFX "Intel TCO WatchDog Timer Driver v%s\n", + DRV_VERSION); err = platform_driver_register(&iTCO_wdt_driver); if (err) -- cgit v1.2.3-54-g00ecf From c6904ddb976d99b77d91b78a0ce5bdfffb416c49 Mon Sep 17 00:00:00 2001 From: Wim Van Sebroeck Date: Wed, 19 Nov 2008 20:02:02 +0000 Subject: [WATCHDOG] iTCO_wdt : correct status clearing The iTCO_wdt code was not clearing the correct bits. It now clears the timeout status bit and then the SECOND_TO_STS bit and then the BOOT_STS bit. Note: we should first clear the SECOND_TO_STS bit before clearing the BOOT_STS bit. Signed-off-by: Wim Van Sebroeck --- drivers/watchdog/iTCO_wdt.c | 5 +++-- 1 file changed, 3 insertions(+), 2 deletions(-) diff --git a/drivers/watchdog/iTCO_wdt.c b/drivers/watchdog/iTCO_wdt.c index 75483000a87..2b5409f5b4e 100644 --- a/drivers/watchdog/iTCO_wdt.c +++ b/drivers/watchdog/iTCO_wdt.c @@ -684,8 +684,9 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, TCOBASE); /* Clear out the (probably old) status */ - outb(0, TCO1_STS); - outb(3, TCO2_STS); + outb(8, TCO1_STS); /* Clear the Time Out Status bit */ + outb(2, TCO2_STS); /* Clear SECOND_TO_STS bit */ + outb(4, TCO2_STS); /* Clear BOOT_STS bit */ /* Make sure the watchdog is not running */ iTCO_wdt_stop(); -- cgit v1.2.3-54-g00ecf From 28d41f53f05c51d4f445129de325b1072ee25b8b Mon Sep 17 00:00:00 2001 From: Wim Van Sebroeck Date: Wed, 19 Nov 2008 22:25:53 +0000 Subject: [WATCHDOG] iTCO_wdt: add PCI ID's for ICH9 & ICH10 chipsets Add support for the following I/O controller hubs: ICH7DH, ICH9M, ICH9M-E, ICH10, ICH10R, ICH10D and ICH10DO. Signed-off-by: Wim Van Sebroeck --- drivers/watchdog/iTCO_wdt.c | 118 +++++++++++++++++++++++++++----------------- 1 file changed, 73 insertions(+), 45 deletions(-) diff --git a/drivers/watchdog/iTCO_wdt.c b/drivers/watchdog/iTCO_wdt.c index 2b5409f5b4e..26173a270e9 100644 --- a/drivers/watchdog/iTCO_wdt.c +++ b/drivers/watchdog/iTCO_wdt.c @@ -20,34 +20,41 @@ * 82801BAM (ICH2-M) : document number 290687-002, 298242-027, * 82801CA (ICH3-S) : document number 290733-003, 290739-013, * 82801CAM (ICH3-M) : document number 290716-001, 290718-007, - * 82801DB (ICH4) : document number 290744-001, 290745-020, - * 82801DBM (ICH4-M) : document number 252337-001, 252663-005, + * 82801DB (ICH4) : document number 290744-001, 290745-025, + * 82801DBM (ICH4-M) : document number 252337-001, 252663-008, * 82801E (C-ICH) : document number 273599-001, 273645-002, - * 82801EB (ICH5) : document number 252516-001, 252517-003, - * 82801ER (ICH5R) : document number 252516-001, 252517-003, - * 82801FB (ICH6) : document number 301473-002, 301474-007, - * 82801FR (ICH6R) : document number 301473-002, 301474-007, - * 82801FBM (ICH6-M) : document number 301473-002, 301474-007, - * 82801FW (ICH6W) : document number 301473-001, 301474-007, - * 82801FRW (ICH6RW) : document number 301473-001, 301474-007, - * 82801GB (ICH7) : document number 307013-002, 307014-009, - * 82801GR (ICH7R) : document number 307013-002, 307014-009, - * 82801GDH (ICH7DH) : document number 307013-002, 307014-009, - * 82801GBM (ICH7-M) : document number 307013-002, 307014-009, - * 82801GHM (ICH7-M DH) : document number 307013-002, 307014-009, - * 82801HB (ICH8) : document number 313056-003, 313057-009, - * 82801HR (ICH8R) : document number 313056-003, 313057-009, - * 82801HBM (ICH8M) : document number 313056-003, 313057-009, - * 82801HH (ICH8DH) : document number 313056-003, 313057-009, - * 82801HO (ICH8DO) : document number 313056-003, 313057-009, - * 82801HEM (ICH8M-E) : document number 313056-003, 313057-009, - * 82801IB (ICH9) : document number 316972-001, 316973-006, - * 82801IR (ICH9R) : document number 316972-001, 316973-006, - * 82801IH (ICH9DH) : document number 316972-001, 316973-006, - * 82801IO (ICH9DO) : document number 316972-001, 316973-006, - * 6300ESB (6300ESB) : document number 300641-003, 300884-010, - * 631xESB (631xESB) : document number 313082-001, 313075-005, - * 632xESB (632xESB) : document number 313082-001, 313075-005 + * 82801EB (ICH5) : document number 252516-001, 252517-028, + * 82801ER (ICH5R) : document number 252516-001, 252517-028, + * 6300ESB (6300ESB) : document number 300641-004, 300884-013, + * 82801FB (ICH6) : document number 301473-002, 301474-026, + * 82801FR (ICH6R) : document number 301473-002, 301474-026, + * 82801FBM (ICH6-M) : document number 301473-002, 301474-026, + * 82801FW (ICH6W) : document number 301473-001, 301474-026, + * 82801FRW (ICH6RW) : document number 301473-001, 301474-026, + * 631xESB (631xESB) : document number 313082-001, 313075-006, + * 632xESB (632xESB) : document number 313082-001, 313075-006, + * 82801GB (ICH7) : document number 307013-003, 307014-024, + * 82801GR (ICH7R) : document number 307013-003, 307014-024, + * 82801GDH (ICH7DH) : document number 307013-003, 307014-024, + * 82801GBM (ICH7-M) : document number 307013-003, 307014-024, + * 82801GHM (ICH7-M DH) : document number 307013-003, 307014-024, + * 82801GU (ICH7-U) : document number 307013-003, 307014-024, + * 82801HB (ICH8) : document number 313056-003, 313057-017, + * 82801HR (ICH8R) : document number 313056-003, 313057-017, + * 82801HBM (ICH8M) : document number 313056-003, 313057-017, + * 82801HH (ICH8DH) : document number 313056-003, 313057-017, + * 82801HO (ICH8DO) : document number 313056-003, 313057-017, + * 82801HEM (ICH8M-E) : document number 313056-003, 313057-017, + * 82801IB (ICH9) : document number 316972-004, 316973-012, + * 82801IR (ICH9R) : document number 316972-004, 316973-012, + * 82801IH (ICH9DH) : document number 316972-004, 316973-012, + * 82801IO (ICH9DO) : document number 316972-004, 316973-012, + * 82801IBM (ICH9M) : document number 316972-004, 316973-012, + * 82801IEM (ICH9M-E) : document number 316972-004, 316973-012, + * 82801JIB (ICH10) : document number 319973-002, 319974-002, + * 82801JIR (ICH10R) : document number 319973-002, 319974-002, + * 82801JD (ICH10D) : document number 319973-002, 319974-002, + * 82801JDO (ICH10DO) : document number 319973-002, 319974-002 */ /* @@ -95,19 +102,26 @@ enum iTCO_chipsets { TCO_ICH6, /* ICH6 & ICH6R */ TCO_ICH6M, /* ICH6-M */ TCO_ICH6W, /* ICH6W & ICH6RW */ + TCO_631XESB, /* 631xESB/632xESB */ TCO_ICH7, /* ICH7 & ICH7R */ - TCO_ICH7M, /* ICH7-M */ + TCO_ICH7DH, /* ICH7DH */ + TCO_ICH7M, /* ICH7-M & ICH7-U */ TCO_ICH7MDH, /* ICH7-M DH */ TCO_ICH8, /* ICH8 & ICH8R */ - TCO_ICH8ME, /* ICH8M-E */ TCO_ICH8DH, /* ICH8DH */ TCO_ICH8DO, /* ICH8DO */ TCO_ICH8M, /* ICH8M */ + TCO_ICH8ME, /* ICH8M-E */ TCO_ICH9, /* ICH9 */ TCO_ICH9R, /* ICH9R */ TCO_ICH9DH, /* ICH9DH */ TCO_ICH9DO, /* ICH9DO */ - TCO_631XESB, /* 631xESB/632xESB */ + TCO_ICH9M, /* ICH9M */ + TCO_ICH9ME, /* ICH9M-E */ + TCO_ICH10, /* ICH10 */ + TCO_ICH10R, /* ICH10R */ + TCO_ICH10D, /* ICH10D */ + TCO_ICH10DO, /* ICH10DO */ }; static struct { @@ -128,19 +142,26 @@ static struct { {"ICH6 or ICH6R", 2}, {"ICH6-M", 2}, {"ICH6W or ICH6RW", 2}, + {"631xESB/632xESB", 2}, {"ICH7 or ICH7R", 2}, - {"ICH7-M", 2}, + {"ICH7DH", 2}, + {"ICH7-M or ICH7-U", 2}, {"ICH7-M DH", 2}, {"ICH8 or ICH8R", 2}, - {"ICH8M-E", 2}, {"ICH8DH", 2}, {"ICH8DO", 2}, {"ICH8M", 2}, + {"ICH8M-E", 2}, {"ICH9", 2}, {"ICH9R", 2}, {"ICH9DH", 2}, {"ICH9DO", 2}, - {"631xESB/632xESB", 2}, + {"ICH9M", 2}, + {"ICH9M-E", 2}, + {"ICH10", 2}, + {"ICH10R", 2}, + {"ICH10D", 2}, + {"ICH10DO", 2}, {NULL, 0} }; @@ -174,18 +195,6 @@ static struct pci_device_id iTCO_wdt_pci_tbl[] = { { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_0, TCO_ICH6)}, { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_1, TCO_ICH6M)}, { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_2, TCO_ICH6W)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_0, TCO_ICH7)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_1, TCO_ICH7M)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_31, TCO_ICH7MDH)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_0, TCO_ICH8)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_1, TCO_ICH8ME)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_2, TCO_ICH8DH)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_3, TCO_ICH8DO)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_4, TCO_ICH8M)}, - { ITCO_PCI_DEVICE(0x2918, TCO_ICH9)}, - { ITCO_PCI_DEVICE(0x2916, TCO_ICH9R)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_2, TCO_ICH9DH)}, - { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_4, TCO_ICH9DO)}, { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ESB2_0, TCO_631XESB)}, { ITCO_PCI_DEVICE(0x2671, TCO_631XESB)}, { ITCO_PCI_DEVICE(0x2672, TCO_631XESB)}, @@ -202,6 +211,25 @@ static struct pci_device_id iTCO_wdt_pci_tbl[] = { { ITCO_PCI_DEVICE(0x267d, TCO_631XESB)}, { ITCO_PCI_DEVICE(0x267e, TCO_631XESB)}, { ITCO_PCI_DEVICE(0x267f, TCO_631XESB)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_0, TCO_ICH7)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_30, TCO_ICH7DH)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_1, TCO_ICH7M)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_31, TCO_ICH7MDH)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_0, TCO_ICH8)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_2, TCO_ICH8DH)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_3, TCO_ICH8DO)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_4, TCO_ICH8M)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_1, TCO_ICH8ME)}, + { ITCO_PCI_DEVICE(0x2918, TCO_ICH9)}, + { ITCO_PCI_DEVICE(0x2916, TCO_ICH9R)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_2, TCO_ICH9DH)}, + { ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_4, TCO_ICH9DO)}, + { ITCO_PCI_DEVICE(0x2919, TCO_ICH9M)}, + { ITCO_PCI_DEVICE(0x2917, TCO_ICH9ME)}, + { ITCO_PCI_DEVICE(0x3a18, TCO_ICH10)}, + { ITCO_PCI_DEVICE(0x3a16, TCO_ICH10R)}, + { ITCO_PCI_DEVICE(0x3a1a, TCO_ICH10D)}, + { ITCO_PCI_DEVICE(0x3a14, TCO_ICH10DO)}, { 0, }, /* End of list */ }; MODULE_DEVICE_TABLE(pci, iTCO_wdt_pci_tbl); -- cgit v1.2.3-54-g00ecf From 060264133b946786b4b28a1ba79e6725eaf258f3 Mon Sep 17 00:00:00 2001 From: Bernhard Walle Date: Fri, 14 Nov 2008 15:47:03 +0100 Subject: [WATCHDOG] hpwdt: set the mapped BIOS address space as executable The address provided by the SMBIOS/DMI CRU information is mapped via ioremap() in the virtual address space. However, since the address is executed (i.e. call'd), we need to set that pages as executable. Without that, I get following oops on a HP ProLiant DL385 G2 machine with BIOS from 05/29/2008 when I trigger crashdump: BUG: unable to handle kernel paging request at ffffc20011090c00 IP: [] 0xffffc20011090c00 PGD 12f813067 PUD 7fe6a067 PMD 7effe067 PTE 80000000fffd3173 Oops: 0011 [1] SMP last sysfs file: /sys/devices/system/cpu/cpu3/cache/index2/shared_cpu_map CPU 1 Modules linked in: autofs4 ipv6 af_packet cpufreq_conservative cpufreq_userspace cpufreq_powersave powernow_k8 fuse loop dm_mod rtc_cmos ipmi_si sg rtc_core i2c _piix4 ipmi_msghandler bnx2 sr_mod container button i2c_core hpilo joydev pcspkr rtc_lib shpchp hpwdt cdrom pci_hotplug usbhid hid ff_memless ohci_hcd ehci_hcd uhci_hcd usbcore edd ext3 mbcache jbd fan ide_pci_generic serverworks ide_core p ata_serverworks pata_acpi cciss ata_generic libata scsi_mod dock thermal process or thermal_sys hwmon Supported: Yes Pid: 0, comm: swapper Not tainted 2.6.27.5-HEAD_20081111100657-default #1 RIP: 0010:[] [] 0xffffc20011090c00 RSP: 0018:ffff88012f6f9e68 EFLAGS: 00010046 RAX: 0000000000000d02 RBX: 0000000000000000 RCX: 0000000000000000 RDX: 0000000000000000 RSI: 0000000000000000 RDI: 0000000000000000 RBP: ffff88012f6f9e98 R08: 666666666666660a R09: ffffffffa1006fc0 R10: 0000000000000000 R11: ffff88012f6f3ea8 R12: ffffc20011090c00 R13: ffff88012f6f9ee8 R14: 000000000000000e R15: 0000000000000000 FS: 00007ff70b29a6f0(0000) GS:ffff88012f6512c0(0000) knlGS:0000000000000000 CS: 0010 DS: 0018 ES: 0018 CR0: 000000008005003b CR2: ffffc20011090c00 CR3: 0000000000201000 CR4: 00000000000006e0 DR0: 0000000000000000 DR1: 0000000000000000 DR2: 0000000000000000 DR3: 0000000000000000 DR6: 00000000ffff0ff0 DR7: 0000000000000400 Process swapper (pid: 0, threadinfo ffff88012f6f2000, task ffff88007fa8a1c0) Stack: ffffffffa0f8502b 0000000000000002 ffffffff80738d50 0000000000000000 0000000000000046 0000000000000046 00000000fffffffe ffffffffa0f852ec 0000000000000000 ffffffff804ad9a6 0000000000000000 0000000000000000 Call Trace: Inexact backtrace: [] ? asminline_call+0x2b/0x55 [hpwdt] [] hpwdt_pretimeout+0x3c/0xa0 [hpwdt] [] ? notifier_call_chain+0x29/0x4c [] ? notify_die+0x2d/0x32 [] ? default_do_nmi+0x53/0x1d9 [] ? do_nmi+0x2e/0x43 [] ? nmi+0xa2/0xd0 [] ? native_safe_halt+0x2/0x3 <> [] ? default_idle+0x38/0x54 [] ? c1e_idle+0x118/0x11c [] ? cpu_idle+0xa9/0xf1 Code: ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff <55> 50 e8 00 00 00 00 58 48 2d 07 10 40 00 48 8b e8 58 e9 68 02 RIP [] 0xffffc20011090c00 RSP CR2: ffffc20011090c00 Kernel panic - not syncing: Fatal exception Signed-off-by: Bernhard Walle Signed-off-by: Wim Van Sebroeck Cc: Ingo Molnar Acked-by: "H. Peter Anvin" Signed-off-by: Thomas Mingarelli Cc: Alan Cox Signed-off-by: Andrew Morton --- drivers/watchdog/hpwdt.c | 3 +++ 1 file changed, 3 insertions(+) diff --git a/drivers/watchdog/hpwdt.c b/drivers/watchdog/hpwdt.c index a3765e0be4a..f6cff7b5a54 100644 --- a/drivers/watchdog/hpwdt.c +++ b/drivers/watchdog/hpwdt.c @@ -40,6 +40,7 @@ #include #include #include +#include #define PCI_BIOS32_SD_VALUE 0x5F32335F /* "_32_" */ #define CRU_BIOS_SIGNATURE_VALUE 0x55524324 @@ -394,6 +395,8 @@ static void __devinit dmi_find_cru(const struct dmi_header *dm) smbios_cru64_ptr->double_offset; cru_rom_addr = ioremap(cru_physical_address, smbios_cru64_ptr->double_length); + set_memory_x((unsigned long)cru_rom_addr & PAGE_MASK, + smbios_cru64_ptr->double_length >> PAGE_SHIFT); } } } -- cgit v1.2.3-54-g00ecf From 290172e79036fc25a22aaf3da4835ee634886183 Mon Sep 17 00:00:00 2001 From: Bernhard Walle Date: Sun, 26 Oct 2008 15:59:37 +0100 Subject: [WATCHDOG] hpwdt: Fix kdump when using hpwdt When the "hpwdt" module is loaded (even if the /dev/watchdog device is not opened), then kdump does not work. The panic kernel either does not start at all or crash in various places. The problem is that hpwdt_pretimeout is registered with register_die_notifier() with the highest possible priority. Because it returns NOTIFY_STOP, the crash_nmi_callback which is also registered with register_die_notifier() is never executed. This causes the shutdown of other CPUs to fail. Reverting the order is no option: The crash_nmi_callback executes HLT and so never returns normally. Because of that, it must be executed as last notifier, which currently is done. So, that patch returns NOTIFY_OK to keep the crash_nmi_callback executed. Signed-off-by: Bernhard Walle Signed-off-by: Wim Van Sebroeck Signed-off-by: Thomas Mingarelli Cc: Vivek Goyal --- drivers/watchdog/hpwdt.c | 2 +- 1 file changed, 1 insertion(+), 1 deletion(-) diff --git a/drivers/watchdog/hpwdt.c b/drivers/watchdog/hpwdt.c index f6cff7b5a54..763c1ea5dce 100644 --- a/drivers/watchdog/hpwdt.c +++ b/drivers/watchdog/hpwdt.c @@ -485,7 +485,7 @@ static int hpwdt_pretimeout(struct notifier_block *nb, unsigned long ulReason, "Management Log for details.\n"); } - return NOTIFY_STOP; + return NOTIFY_OK; } /* -- cgit v1.2.3-54-g00ecf