From 185000fc556372b7fb7f26516c325f212030dbd3 Mon Sep 17 00:00:00 2001 From: Li Zefan Date: Fri, 13 Jun 2008 11:09:16 +0800 Subject: kobject: should use kobject_put() in kset-example We should call kobject_put() instead of kfree() if kobject_init_and_add() returns an error, shouldn't we? Don't set up a bad example ;) Signed-off-by: Li Zefan Signed-off-by: Greg Kroah-Hartman --- samples/kobject/kset-example.c | 2 +- 1 file changed, 1 insertion(+), 1 deletion(-) (limited to 'samples/kobject') diff --git a/samples/kobject/kset-example.c b/samples/kobject/kset-example.c index b0a1b4fe658..7395c0bbae1 100644 --- a/samples/kobject/kset-example.c +++ b/samples/kobject/kset-example.c @@ -211,7 +211,7 @@ static struct foo_obj *create_foo_obj(const char *name) */ retval = kobject_init_and_add(&foo->kobj, &foo_ktype, NULL, "%s", name); if (retval) { - kfree(foo); + kobject_put(&foo->kobj); return NULL; } -- cgit v1.2.3-54-g00ecf