#ifndef _ASM_X86_NUMA_H #define _ASM_X86_NUMA_H #include #include #include #ifdef CONFIG_NUMA #define NR_NODE_MEMBLKS (MAX_NUMNODES*2) #define ZONE_ALIGN (1UL << (MAX_ORDER+PAGE_SHIFT)) /* * Too small node sizes may confuse the VM badly. Usually they * result from BIOS bugs. So dont recognize nodes as standalone * NUMA entities that have less than this amount of RAM listed: */ #define NODE_MIN_SIZE (4*1024*1024) extern int numa_off; /* * __apicid_to_node[] stores the raw mapping between physical apicid and * node and is used to initialize cpu_to_node mapping. * * The mapping may be overridden by apic->numa_cpu_node() on 32bit and thus * should be accessed by the accessors - set_apicid_to_node() and * numa_cpu_node(). */ extern s16 __apicid_to_node[MAX_LOCAL_APIC]; extern nodemask_t numa_nodes_parsed __initdata; extern int __init numa_add_memblk(int nodeid, u64 start, u64 end); extern void __init numa_set_distance(int from, int to, int distance); static inline void set_apicid_to_node(int apicid, s16 node) { __apicid_to_node[apicid] = node; } extern int __cpuinit numa_cpu_node(int cpu); #else /* CONFIG_NUMA */ static inline void set_apicid_to_node(int apicid, s16 node) { } static inline int numa_cpu_node(int cpu) { return NUMA_NO_NODE; } #endif /* CONFIG_NUMA */ #ifdef CONFIG_X86_32 # include "numa_32.h" #else # include "numa_64.h" #endif #ifdef CONFIG_NUMA extern void __cpuinit numa_set_node(int cpu, int node); extern void __cpuinit numa_clear_node(int cpu); extern void __init init_cpu_to_node(void); extern void __cpuinit numa_add_cpu(int cpu); extern void __cpuinit numa_remove_cpu(int cpu); #else /* CONFIG_NUMA */ static inline void numa_set_node(int cpu, int node) { } static inline void numa_clear_node(int cpu) { } static inline void init_cpu_to_node(void) { } static inline void numa_add_cpu(int cpu) { } static inline void numa_remove_cpu(int cpu) { } #endif /* CONFIG_NUMA */ #ifdef CONFIG_DEBUG_PER_CPU_MAPS void debug_cpumask_set_cpu(int cpu, int node, bool enable); #endif #ifdef CONFIG_NUMA_EMU #define FAKE_NODE_MIN_SIZE ((u64)32 << 20) #define FAKE_NODE_MIN_HASH_MASK (~(FAKE_NODE_MIN_SIZE - 1UL)) void numa_emu_cmdline(char *); #endif /* CONFIG_NUMA_EMU */ #endif /* _ASM_X86_NUMA_H */