#ifndef _ASM_X86_STAT_H #define _ASM_X86_STAT_H #define STAT_HAVE_NSEC 1 #ifdef __i386__ struct stat { unsigned long st_dev; unsigned long st_ino; unsigned short st_mode; unsigned short st_nlink; unsigned short st_uid; unsigned short st_gid; unsigned long st_rdev; unsigned long st_size; unsigned long st_blksize; unsigned long st_blocks; unsigned long st_atime; unsigned long st_atime_nsec; unsigned long st_mtime; unsigned long st_mtime_nsec; unsigned long st_ctime; unsigned long st_ctime_nsec; unsigned long __unused4; unsigned long __unused5; }; #define STAT64_HAS_BROKEN_ST_INO 1 /* This matches struct stat64 in glibc2.1, hence the absolutely * insane amounts of padding around dev_t's. */ struct stat64 { unsigned long long st_dev; unsigned char __pad0[4]; unsigned long __st_ino; unsigned int st_mode; unsigned int st_nlink; unsigned long st_uid; unsigned long st_gid; unsigned long long st_rdev; unsigned char __pad3[4]; long long st_size; unsigned long st_blksize; /* Number 512-byte blocks allocated. */ unsigned long long st_blocks; unsigned long st_atime; unsigned long st_atime_nsec; unsigned long st_mtime; unsigned int st_mtime_nsec; unsigned long st_ctime; unsigned long st_ctime_nsec; unsigned long long st_ino; }; #else /* __i386__ */ struct stat { unsigned long st_dev; unsigned long st_ino; unsigned long st_nlink; unsigned int st_mode; unsigned int st_uid; unsigned int st_gid; unsigned int __pad0; unsigned long st_rdev; long st_size; long st_blksize; long st_blocks; /* Number 512-byte blocks allocated. */ unsigned long st_atime; unsigned long st_atime_nsec; unsigned long st_mtime; unsigned long st_mtime_nsec; unsigned long st_ctime; unsigned long st_ctime_nsec; long __unused[3]; }; #endif /* for 32bit emulation and 32 bit kernels */ struct __old_kernel_stat { unsigned short st_dev; unsigned short st_ino; unsigned short st_mode; unsigned short st_nlink; unsigned short st_uid; unsigned short st_gid; unsigned short st_rdev; #ifdef __i386__ unsigned long st_size; unsigned long st_atime; unsigned long st_mtime; unsigned long st_ctime; #else unsigned int st_size; unsigned int st_atime; unsigned int st_mtime; unsigned int st_ctime; #endif }; #endif /* _ASM_X86_STAT_H */