#include #include #include #include #include #include #include #include #include #define DOUBLEFAULT_STACKSIZE (1024) static unsigned long doublefault_stack[DOUBLEFAULT_STACKSIZE]; #define STACK_START (unsigned long)(doublefault_stack+DOUBLEFAULT_STACKSIZE) #define ptr_ok(x) ((x) > PAGE_OFFSET && (x) < PAGE_OFFSET + MAXMEM) static void doublefault_fn(void) { struct desc_ptr gdt_desc = {0, 0}; unsigned long gdt, tss; store_gdt(&gdt_desc); gdt = gdt_desc.address; printk(KERN_EMERG "PANIC: double fault, gdt at %08lx [%d bytes]\n", gdt, gdt_desc.size); if (ptr_ok(gdt)) { gdt += GDT_ENTRY_TSS << 3; tss = get_desc_base((struct desc_struct *)gdt); printk(KERN_EMERG "double fault, tss at %08lx\n", tss); if (ptr_ok(tss)) { struct x86_hw_tss *t = (struct x86_hw_tss *)tss; printk(KERN_EMERG "eip = %08lx, esp = %08lx\n", t->ip, t->sp); printk(KERN_EMERG "eax = %08lx, ebx = %08lx, ecx = %08lx, edx = %08lx\n", t->ax, t->bx, t->cx, t->dx); printk(KERN_EMERG "esi = %08lx, edi = %08lx\n", t->si, t->di); } } for (;;) cpu_relax(); } struct tss_struct doublefault_tss __cacheline_aligned = { .x86_tss = { .sp0 = STACK_START, .ss0 = __KERNEL_DS, .ldt = 0, .io_bitmap_base = INVALID_IO_BITMAP_OFFSET, .ip = (unsigned long) doublefault_fn, /* 0x2 bit is always set */ .flags = X86_EFLAGS_SF | 0x2, .sp = STACK_START, .es = __USER_DS, .cs = __KERNEL_CS, .ss = __KERNEL_DS, .ds = __USER_DS, .fs = __KERNEL_PERCPU, .__cr3 = __pa_nodebug(swapper_pg_dir), } };