#include #include static void resource_clip(struct resource *res, resource_size_t start, resource_size_t end) { resource_size_t low = 0, high = 0; if (res->end < start || res->start > end) return; /* no conflict */ if (res->start < start) low = start - res->start; if (res->end > end) high = res->end - end; /* Keep the area above or below the conflict, whichever is larger */ if (low > high) res->end = start - 1; else res->start = end + 1; } static void remove_e820_regions(struct resource *avail) { int i; struct e820entry *entry; for (i = 0; i < e820.nr_map; i++) { entry = &e820.map[i]; resource_clip(avail, entry->addr, entry->addr + entry->size - 1); } } void arch_remove_reservations(struct resource *avail) { /* Trim out BIOS areas (low 1MB and high 2MB) and E820 regions */ if (avail->flags & IORESOURCE_MEM) { if (avail->start < BIOS_END) avail->start = BIOS_END; resource_clip(avail, BIOS_ROM_BASE, BIOS_ROM_END); remove_e820_regions(avail); } }