/* $Revision: 3.0 $$Date: 1998/11/02 14:20:59 $ * linux/include/linux/cyclades.h * * This file was initially written by * Randolph Bentson and is maintained by * Ivan Passos . * * This file contains the general definitions for the cyclades.c driver *$Log: cyclades.h,v $ *Revision 3.1 2002/01/29 11:36:16 henrique *added throttle field on struct cyclades_port to indicate whether the *port is throttled or not * *Revision 3.1 2000/04/19 18:52:52 ivan *converted address fields to unsigned long and added fields for physical *addresses on cyclades_card structure; * *Revision 3.0 1998/11/02 14:20:59 ivan *added nports field on cyclades_card structure; * *Revision 2.5 1998/08/03 16:57:01 ivan *added cyclades_idle_stats structure; * *Revision 2.4 1998/06/01 12:09:53 ivan *removed closing_wait2 from cyclades_port structure; * *Revision 2.3 1998/03/16 18:01:12 ivan *changes in the cyclades_port structure to get it closer to the *standard serial port structure; *added constants for new ioctls; * *Revision 2.2 1998/02/17 16:50:00 ivan *changes in the cyclades_port structure (addition of shutdown_wait and *chip_rev variables); *added constants for new ioctls and for CD1400 rev. numbers. * *Revision 2.1 1997/10/24 16:03:00 ivan *added rflow (which allows enabling the CD1400 special flow control *feature) and rtsdtr_inv (which allows DTR/RTS pin inversion) to *cyclades_port structure; *added Alpha support * *Revision 2.0 1997/06/30 10:30:00 ivan *added some new doorbell command constants related to IOCTLW and *UART error signaling * *Revision 1.8 1997/06/03 15:30:00 ivan *added constant ZFIRM_HLT *added constant CyPCI_Ze_win ( = 2 * Cy_PCI_Zwin) * *Revision 1.7 1997/03/26 10:30:00 daniel *new entries at the end of cyclades_port struct to reallocate *variables illegally allocated within card memory. * *Revision 1.6 1996/09/09 18:35:30 bentson *fold in changes for Cyclom-Z -- including structures for *communicating with board as well modest changes to original *structures to support new features. * *Revision 1.5 1995/11/13 21:13:31 bentson *changes suggested by Michael Chastain *to support use of this file in non-kernel applications * * */ #ifndef _LINUX_CYCLADES_H #define _LINUX_CYCLADES_H #include /* Per card data structure */ struct cyclades_card { void __iomem *base_addr; union { void __iomem *p9050; struct RUNTIME_9060 __iomem *p9060; } ctl_addr; struct BOARD_CTRL __iomem *board_ctrl; /* cyz specific */ int irq; unsigned int num_chips; /* 0 if card absent, -1 if Z/PCI, else Y */ unsigned int first_line; /* minor number of first channel on card */ unsigned int nports; /* Number of ports in the card */ int bus_index; /* address shift - 0 for ISA, 1 for PCI */ int intr_enabled; /* FW Interrupt flag - 0 disabled, 1 enabled */ u32 hw_ver; spinlock_t card_lock; struct cyclades_port *ports; }; /*************************************** * Memory access functions/macros * * (required to support Alpha systems) * ***************************************/ #define cy_writeb(port,val) do { writeb((val), (port)); mb(); } while (0) #define cy_writew(port,val) do { writew((val), (port)); mb(); } while (0) #define cy_writel(port,val) do { writel((val), (port)); mb(); } while (0) /* * Statistics counters */ struct cyclades_icount { __u32 cts, dsr, rng, dcd, tx, rx; __u32 frame, parity, overrun, brk; __u32 buf_overrun; }; /* * This is our internal structure for each serial port's state. * * Many fields are paralleled by the structure used by the serial_struct * structure. * * For definitions of the flags field, see tty.h */ struct cyclades_port { int magic; struct tty_port port; struct cyclades_card *card; union { struct { void __iomem *base_addr; } cyy; struct { struct CH_CTRL __iomem *ch_ctrl; struct BUF_CTRL __iomem *buf_ctrl; } cyz; } u; int line; int flags; /* defined in tty.h */ int type; /* UART type */ int read_status_mask; int ignore_status_mask; int timeout; int xmit_fifo_size; int cor1,cor2,cor3,cor4,cor5; int tbpr,tco,rbpr,rco; int baud; int rflow; int rtsdtr_inv; int chip_rev; int custom_divisor; u8 x_char; /* to be pushed out ASAP */ int breakon; int breakoff; int xmit_head; int xmit_tail; int xmit_cnt; int default_threshold; int default_timeout; unsigned long rflush_count; struct cyclades_monitor mon; struct cyclades_idle_stats idle_stats; struct cyclades_icount icount; struct completion shutdown_wait; int throttle; }; #define CLOSING_WAIT_DELAY 30*HZ #define CY_CLOSING_WAIT_NONE ASYNC_CLOSING_WAIT_NONE #define CY_CLOSING_WAIT_INF ASYNC_CLOSING_WAIT_INF #define CyMAX_CHIPS_PER_CARD 8 #define CyMAX_CHAR_FIFO 12 #define CyPORTS_PER_CHIP 4 #define CD1400_MAX_SPEED 115200 #define CyISA_Ywin 0x2000 #define CyPCI_Ywin 0x4000 #define CyPCI_Yctl 0x80 #define CyPCI_Zctl CTRL_WINDOW_SIZE #define CyPCI_Zwin 0x80000 #define CyPCI_Ze_win (2 * CyPCI_Zwin) #define PCI_DEVICE_ID_MASK 0x06 /**** CD1400 registers ****/ #define CD1400_REV_G 0x46 #define CD1400_REV_J 0x48 #define CyRegSize 0x0400 #define Cy_HwReset 0x1400 #define Cy_ClrIntr 0x1800 #define Cy_EpldRev 0x1e00 /* Global Registers */ #define CyGFRCR (0x40*2) #define CyRevE (44) #define CyCAR (0x68*2) #define CyCHAN_0 (0x00) #define CyCHAN_1 (0x01) #define CyCHAN_2 (0x02) #define CyCHAN_3 (0x03) #define CyGCR (0x4B*2) #define CyCH0_SERIAL (0x00) #define CyCH0_PARALLEL (0x80) #define CySVRR (0x67*2) #define CySRModem (0x04) #define CySRTransmit (0x02) #define CySRReceive (0x01) #define CyRICR (0x44*2) #define CyTICR (0x45*2) #define CyMICR (0x46*2) #define CyICR0 (0x00) #define CyICR1 (0x01) #define CyICR2 (0x02) #define CyICR3 (0x03) #define CyRIR (0x6B*2) #define CyTIR (0x6A*2) #define CyMIR (0x69*2) #define CyIRDirEq (0x80) #define CyIRBusy (0x40) #define CyIRUnfair (0x20) #define CyIRContext (0x1C) #define CyIRChannel (0x03) #define CyPPR (0x7E*2) #define CyCLOCK_20_1MS (0x27) #define CyCLOCK_25_1MS (0x31) #define CyCLOCK_25_5MS (0xf4) #define CyCLOCK_60_1MS (0x75) #define CyCLOCK_60_2MS (0xea) /* Virtual Registers */ #define CyRIVR (0x43*2) #define CyTIVR (0x42*2) #define CyMIVR (0x41*2) #define CyIVRMask (0x07) #define CyIVRRxEx (0x07) #define CyIVRRxOK (0x03) #define CyIVRTxOK (0x02) #define CyIVRMdmOK (0x01) #define CyTDR (0x63*2) #define CyRDSR (0x62*2) #define CyTIMEOUT (0x80) #define CySPECHAR (0x70) #define CyBREAK (0x08) #define CyPARITY (0x04) #define CyFRAME (0x02) #define CyOVERRUN (0x01) #define CyMISR (0x4C*2) /* see CyMCOR_ and CyMSVR_ for bits*/ #define CyEOSRR (0x60*2) /* Channel Registers */ #define CyLIVR (0x18*2) #define CyMscsr (0x01) #define CyTdsr (0x02) #define CyRgdsr (0x03) #define CyRedsr (0x07) #define CyCCR (0x05*2) /* Format 1 */ #define CyCHAN_RESET (0x80) #define CyCHIP_RESET (0x81) #define CyFlushTransFIFO (0x82) /* Format 2 */ #define CyCOR_CHANGE (0x40) #define CyCOR1ch (0x02) #define CyCOR2ch (0x04) #define CyCOR3ch (0x08) /* Format 3 */ #define CySEND_SPEC_1 (0x21) #define CySEND_SPEC_2 (0x22) #define CySEND_SPEC_3 (0x23) #define CySEND_SPEC_4 (0x24) /* Format 4 */ #define CyCHAN_CTL (0x10) #define CyDIS_RCVR (0x01) #define CyENB_RCVR (0x02) #define CyDIS_XMTR (0x04) #define CyENB_XMTR (0x08) #define CySRER (0x06*2) #define CyMdmCh (0x80) #define CyRxData (0x10) #define CyTxRdy (0x04) #define CyTxMpty (0x02) #define CyNNDT (0x01) #define CyCOR1 (0x08*2) #define CyPARITY_NONE (0x00) #define CyPARITY_0 (0x20) #define CyPARITY_1 (0xA0) #define CyPARITY_E (0x40) #define CyPARITY_O (0xC0) #define Cy_1_STOP (0x00) #define Cy_1_5_STOP (0x04) #define Cy_2_STOP (0x08) #define Cy_5_BITS (0x00) #define Cy_6_BITS (0x01) #define Cy_7_BITS (0x02) #define Cy_8_BITS (0x03) #define CyCOR2 (0x09*2) #define CyIXM (0x80) #define CyTxIBE (0x40) #define CyETC (0x20) #define CyAUTO_TXFL (0x60) #define CyLLM (0x10) #define CyRLM (0x08) #define CyRtsAO (0x04) #define CyCtsAE (0x02) #define CyDsrAE (0x01) #define CyCOR3 (0x0A*2) #define CySPL_CH_DRANGE (0x80) /* special character detect range */ #define CySPL_CH_DET1 (0x40) /* enable special character detection on SCHR4-SCHR3 */ #define CyFL_CTRL_TRNSP (0x20) /* Flow Control Transparency */ #define CySPL_CH_DET2 (0x10) /* Enable special character detection on SCHR2-SCHR1 */ #define CyREC_FIFO (0x0F) /* Receive FIFO threshold */ #define CyCOR4 (0x1E*2) #define CyCOR5 (0x1F*2) #define CyCCSR (0x0B*2) #define CyRxEN (0x80) #define CyRxFloff (0x40) #define CyRxFlon (0x20) #define CyTxEN (0x08) #define CyTxFloff (0x04) #define CyTxFlon (0x02) #define CyRDCR (0x0E*2) #define CySCHR1 (0x1A*2) #define CySCHR2 (0x1B*2) #define CySCHR3 (0x1C*2) #define CySCHR4 (0x1D*2) #define CySCRL (0x22*2) #define CySCRH (0x23*2) #define CyLNC (0x24*2) #define CyMCOR1 (0x15*2) #define CyMCOR2 (0x16*2) #define CyRTPR (0x21*2) #define CyMSVR1 (0x6C*2) #define CyMSVR2 (0x6D*2) #define CyANY_DELTA (0xF0) #define CyDSR (0x80) #define CyCTS (0x40) #define CyRI (0x20) #define CyDCD (0x10) #define CyDTR (0x02) #define CyRTS (0x01) #define CyPVSR (0x6F*2) #define CyRBPR (0x78*2) #define CyRCOR (0x7C*2) #define CyTBPR (0x72*2) #define CyTCOR (0x76*2) /* Custom Registers */ #define CyPLX_VER (0x3400) #define PLX_9050 0x0b #define PLX_9060 0x0c #define PLX_9080 0x0d /***************************************************************************/ #endif /* _LINUX_CYCLADES_H */