#ifndef _DMA_REMAPPING_H #define _DMA_REMAPPING_H /* * VT-d hardware uses 4KiB page size regardless of host page size. */ #define VTD_PAGE_SHIFT (12) #define VTD_PAGE_SIZE (1UL << VTD_PAGE_SHIFT) #define VTD_PAGE_MASK (((u64)-1) << VTD_PAGE_SHIFT) #define VTD_PAGE_ALIGN(addr) (((addr) + VTD_PAGE_SIZE - 1) & VTD_PAGE_MASK) #define VTD_STRIDE_SHIFT (9) #define VTD_STRIDE_MASK (((u64)-1) << VTD_STRIDE_SHIFT) #define DMA_PTE_READ (1) #define DMA_PTE_WRITE (2) #define DMA_PTE_LARGE_PAGE (1 << 7) #define DMA_PTE_SNP (1 << 11) #define CONTEXT_TT_MULTI_LEVEL 0 #define CONTEXT_TT_DEV_IOTLB 1 #define CONTEXT_TT_PASS_THROUGH 2 struct intel_iommu; struct dmar_domain; struct root_entry; #ifdef CONFIG_INTEL_IOMMU extern void free_dmar_iommu(struct intel_iommu *iommu); extern int iommu_calculate_agaw(struct intel_iommu *iommu); extern int iommu_calculate_max_sagaw(struct intel_iommu *iommu); extern int dmar_disabled; extern int intel_iommu_enabled; #else static inline int iommu_calculate_agaw(struct intel_iommu *iommu) { return 0; } static inline int iommu_calculate_max_sagaw(struct intel_iommu *iommu) { return 0; } static inline void free_dmar_iommu(struct intel_iommu *iommu) { } #define dmar_disabled (1) #define intel_iommu_enabled (0) #endif #endif