/* * Universal power supply monitor class * * Copyright © 2007 Anton Vorontsov * Copyright © 2004 Szabolcs Gyurko * Copyright © 2003 Ian Molton * * Modified: 2004, Oct Szabolcs Gyurko * * You may use this code as per GPL version 2 */ #ifndef __LINUX_POWER_SUPPLY_H__ #define __LINUX_POWER_SUPPLY_H__ #include #include struct device; /* * All voltages, currents, charges, energies, time and temperatures in uV, * µA, µAh, µWh, seconds and tenths of degree Celsius unless otherwise * stated. It's driver's job to convert its raw values to units in which * this class operates. */ /* * For systems where the charger determines the maximum battery capacity * the min and max fields should be used to present these values to user * space. Unused/unknown fields will not appear in sysfs. */ enum { POWER_SUPPLY_STATUS_UNKNOWN = 0, POWER_SUPPLY_STATUS_CHARGING, POWER_SUPPLY_STATUS_DISCHARGING, POWER_SUPPLY_STATUS_NOT_CHARGING, POWER_SUPPLY_STATUS_FULL, }; enum { POWER_SUPPLY_CHARGE_TYPE_UNKNOWN = 0, POWER_SUPPLY_CHARGE_TYPE_NONE, POWER_SUPPLY_CHARGE_TYPE_TRICKLE, POWER_SUPPLY_CHARGE_TYPE_FAST, }; enum { POWER_SUPPLY_HEALTH_UNKNOWN = 0, POWER_SUPPLY_HEALTH_GOOD, POWER_SUPPLY_HEALTH_OVERHEAT, POWER_SUPPLY_HEALTH_DEAD, POWER_SUPPLY_HEALTH_OVERVOLTAGE, POWER_SUPPLY_HEALTH_UNSPEC_FAILURE, POWER_SUPPLY_HEALTH_COLD, }; enum { POWER_SUPPLY_TECHNOLOGY_UNKNOWN = 0, POWER_SUPPLY_TECHNOLOGY_NiMH, POWER_SUPPLY_TECHNOLOGY_LION, POWER_SUPPLY_TECHNOLOGY_LIPO, POWER_SUPPLY_TECHNOLOGY_LiFe, POWER_SUPPLY_TECHNOLOGY_NiCd, POWER_SUPPLY_TECHNOLOGY_LiMn, }; enum { POWER_SUPPLY_CAPACITY_LEVEL_UNKNOWN = 0, POWER_SUPPLY_CAPACITY_LEVEL_CRITICAL, POWER_SUPPLY_CAPACITY_LEVEL_LOW, POWER_SUPPLY_CAPACITY_LEVEL_NORMAL, POWER_SUPPLY_CAPACITY_LEVEL_HIGH, POWER_SUPPLY_CAPACITY_LEVEL_FULL, }; enum { POWER_SUPPLY_SCOPE_UNKNOWN = 0, POWER_SUPPLY_SCOPE_SYSTEM, POWER_SUPPLY_SCOPE_DEVICE, }; enum power_supply_property { /* Properties of type `int' */ POWER_SUPPLY_PROP_STATUS = 0, POWER_SUPPLY_PROP_CHARGE_TYPE, POWER_SUPPLY_PROP_HEALTH, POWER_SUPPLY_PROP_PRESENT, POWER_SUPPLY_PROP_ONLINE, POWER_SUPPLY_PROP_AUTHENTIC, POWER_SUPPLY_PROP_TECHNOLOGY, POWER_SUPPLY_PROP_CYCLE_COUNT, POWER_SUPPLY_PROP_VOLTAGE_MAX, POWER_SUPPLY_PROP_VOLTAGE_MIN, POWER_SUPPLY_PROP_VOLTAGE_MAX_DESIGN, POWER_SUPPLY_PROP_VOLTAGE_MIN_DESIGN, POWER_SUPPLY_PROP_VOLTAGE_NOW, POWER_SUPPLY_PROP_VOLTAGE_AVG, POWER_SUPPLY_PROP_VOLTAGE_OCV, POWER_SUPPLY_PROP_CURRENT_MAX, POWER_SUPPLY_PROP_CURRENT_NOW, POWER_SUPPLY_PROP_CURRENT_AVG, POWER_SUPPLY_PROP_POWER_NOW, POWER_SUPPLY_PROP_POWER_AVG, POWER_SUPPLY_PROP_CHARGE_FULL_DESIGN, POWER_SUPPLY_PROP_CHARGE_EMPTY_DESIGN, POWER_SUPPLY_PROP_CHARGE_FULL, POWER_SUPPLY_PROP_CHARGE_EMPTY, POWER_SUPPLY_PROP_CHARGE_NOW, POWER_SUPPLY_PROP_CHARGE_AVG, POWER_SUPPLY_PROP_CHARGE_COUNTER, POWER_SUPPLY_PROP_CONSTANT_CHARGE_CURRENT, POWER_SUPPLY_PROP_CONSTANT_CHARGE_CURRENT_MAX, POWER_SUPPLY_PROP_CONSTANT_CHARGE_VOLTAGE, POWER_SUPPLY_PROP_CONSTANT_CHARGE_VOLTAGE_MAX, POWER_SUPPLY_PROP_CHARGE_CONTROL_LIMIT, POWER_SUPPLY_PROP_CHARGE_CONTROL_LIMIT_MAX, POWER_SUPPLY_PROP_ENERGY_FULL_DESIGN, POWER_SUPPLY_PROP_ENERGY_EMPTY_DESIGN, POWER_SUPPLY_PROP_ENERGY_FULL, POWER_SUPPLY_PROP_ENERGY_EMPTY, POWER_SUPPLY_PROP_ENERGY_NOW, POWER_SUPPLY_PROP_ENERGY_AVG, POWER_SUPPLY_PROP_CAPACITY, /* in percents! */ POWER_SUPPLY_PROP_CAPACITY_ALERT_MIN, /* in percents! */ POWER_SUPPLY_PROP_CAPACITY_ALERT_MAX, /* in percents! */ POWER_SUPPLY_PROP_CAPACITY_LEVEL, POWER_SUPPLY_PROP_TEMP, POWER_SUPPLY_PROP_TEMP_ALERT_MIN, POWER_SUPPLY_PROP_TEMP_ALERT_MAX, POWER_SUPPLY_PROP_TEMP_AMBIENT, POWER_SUPPLY_PROP_TEMP_AMBIENT_ALERT_MIN, POWER_SUPPLY_PROP_TEMP_AMBIENT_ALERT_MAX, POWER_SUPPLY_PROP_TIME_TO_EMPTY_NOW, POWER_SUPPLY_PROP_TIME_TO_EMPTY_AVG, POWER_SUPPLY_PROP_TIME_TO_FULL_NOW, POWER_SUPPLY_PROP_TIME_TO_FULL_AVG, POWER_SUPPLY_PROP_TYPE, /* use power_supply.type instead */ POWER_SUPPLY_PROP_SCOPE, /* Local extensions */ POWER_SUPPLY_PROP_USB_HC, POWER_SUPPLY_PROP_USB_OTG, POWER_SUPPLY_PROP_CHARGE_ENABLED, /* Properties of type `const char *' */ POWER_SUPPLY_PROP_MODEL_NAME, POWER_SUPPLY_PROP_MANUFACTURER, POWER_SUPPLY_PROP_SERIAL_NUMBER, }; enum power_supply_type { POWER_SUPPLY_TYPE_UNKNOWN = 0, POWER_SUPPLY_TYPE_BATTERY, POWER_SUPPLY_TYPE_UPS, POWER_SUPPLY_TYPE_MAINS, POWER_SUPPLY_TYPE_USB, /* Standard Downstream Port */ POWER_SUPPLY_TYPE_USB_DCP, /* Dedicated Charging Port */ POWER_SUPPLY_TYPE_USB_CDP, /* Charging Downstream Port */ POWER_SUPPLY_TYPE_USB_ACA, /* Accessory Charger Adapters */ }; union power_supply_propval { int intval; const char *strval; }; struct power_supply { const char *name; enum power_supply_type type; enum power_supply_property *properties; size_t num_properties; char **supplied_to; size_t num_supplicants; int (*get_property)(struct power_supply *psy, enum power_supply_property psp, union power_supply_propval *val); int (*set_property)(struct power_supply *psy, enum power_supply_property psp, const union power_supply_propval *val); int (*property_is_writeable)(struct power_supply *psy, enum power_supply_property psp); void (*external_power_changed)(struct power_supply *psy); void (*set_charged)(struct power_supply *psy); /* For APM emulation, think legacy userspace. */ int use_for_apm; /* private */ struct device *dev; struct work_struct changed_work; spinlock_t changed_lock; bool changed; #ifdef CONFIG_THERMAL struct thermal_zone_device *tzd; struct thermal_cooling_device *tcd; #endif #ifdef CONFIG_LEDS_TRIGGERS struct led_trigger *charging_full_trig; char *charging_full_trig_name; struct led_trigger *charging_trig; char *charging_trig_name; struct led_trigger *full_trig; char *full_trig_name; struct led_trigger *online_trig; char *online_trig_name; struct led_trigger *charging_blink_full_solid_trig; char *charging_blink_full_solid_trig_name; #endif }; /* * This is recommended structure to specify static power supply parameters. * Generic one, parametrizable for different power supplies. Power supply * class itself does not use it, but that's what implementing most platform * drivers, should try reuse for consistency. */ struct power_supply_info { const char *name; int technology; int voltage_max_design; int voltage_min_design; int charge_full_design; int charge_empty_design; int energy_full_design; int energy_empty_design; int use_for_apm; }; extern struct power_supply *power_supply_get_by_name(char *name); extern void power_supply_changed(struct power_supply *psy); extern int power_supply_am_i_supplied(struct power_supply *psy); extern int power_supply_set_battery_charged(struct power_supply *psy); #ifdef CONFIG_POWER_SUPPLY extern int power_supply_is_system_supplied(void); #else static inline int power_supply_is_system_supplied(void) { return -ENOSYS; } #endif extern int power_supply_register(struct device *parent, struct power_supply *psy); extern void power_supply_unregister(struct power_supply *psy); extern int power_supply_powers(struct power_supply *psy, struct device *dev); /* For APM emulation, think legacy userspace. */ extern struct class *power_supply_class; static inline bool power_supply_is_amp_property(enum power_supply_property psp) { switch (psp) { case POWER_SUPPLY_PROP_CHARGE_FULL_DESIGN: case POWER_SUPPLY_PROP_CHARGE_EMPTY_DESIGN: case POWER_SUPPLY_PROP_CHARGE_FULL: case POWER_SUPPLY_PROP_CHARGE_EMPTY: case POWER_SUPPLY_PROP_CHARGE_NOW: case POWER_SUPPLY_PROP_CHARGE_AVG: case POWER_SUPPLY_PROP_CHARGE_COUNTER: case POWER_SUPPLY_PROP_CONSTANT_CHARGE_CURRENT: case POWER_SUPPLY_PROP_CONSTANT_CHARGE_CURRENT_MAX: case POWER_SUPPLY_PROP_CURRENT_MAX: case POWER_SUPPLY_PROP_CURRENT_NOW: case POWER_SUPPLY_PROP_CURRENT_AVG: return 1; default: break; } return 0; } static inline bool power_supply_is_watt_property(enum power_supply_property psp) { switch (psp) { case POWER_SUPPLY_PROP_ENERGY_FULL_DESIGN: case POWER_SUPPLY_PROP_ENERGY_EMPTY_DESIGN: case POWER_SUPPLY_PROP_ENERGY_FULL: case POWER_SUPPLY_PROP_ENERGY_EMPTY: case POWER_SUPPLY_PROP_ENERGY_NOW: case POWER_SUPPLY_PROP_ENERGY_AVG: case POWER_SUPPLY_PROP_VOLTAGE_MAX: case POWER_SUPPLY_PROP_VOLTAGE_MIN: case POWER_SUPPLY_PROP_VOLTAGE_MAX_DESIGN: case POWER_SUPPLY_PROP_VOLTAGE_MIN_DESIGN: case POWER_SUPPLY_PROP_VOLTAGE_NOW: case POWER_SUPPLY_PROP_VOLTAGE_AVG: case POWER_SUPPLY_PROP_VOLTAGE_OCV: case POWER_SUPPLY_PROP_CONSTANT_CHARGE_VOLTAGE: case POWER_SUPPLY_PROP_CONSTANT_CHARGE_VOLTAGE_MAX: case POWER_SUPPLY_PROP_POWER_NOW: return 1; default: break; } return 0; } #endif /* __LINUX_POWER_SUPPLY_H__ */