/* * Copyright (C) 2007 IBM Corporation * * Author: Cedric Le Goater * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation, version 2 of the * License. */ #include #include #include #ifdef CONFIG_PROC_SYSCTL static void *get_mq(ctl_table *table) { char *which = table->data; struct ipc_namespace *ipc_ns = current->nsproxy->ipc_ns; which = (which - (char *)&init_ipc_ns) + (char *)ipc_ns; return which; } static int proc_mq_dointvec_minmax(ctl_table *table, int write, void __user *buffer, size_t *lenp, loff_t *ppos) { struct ctl_table mq_table; memcpy(&mq_table, table, sizeof(mq_table)); mq_table.data = get_mq(table); return proc_dointvec_minmax(&mq_table, write, buffer, lenp, ppos); } #else #define proc_mq_dointvec_minmax NULL #endif static int msg_queues_limit_min = MIN_QUEUESMAX; static int msg_queues_limit_max = HARD_QUEUESMAX; static int msg_max_limit_min = MIN_MSGMAX; static int msg_max_limit_max = HARD_MSGMAX; static int msg_maxsize_limit_min = MIN_MSGSIZEMAX; static int msg_maxsize_limit_max = HARD_MSGSIZEMAX; static ctl_table mq_sysctls[] = { { .procname = "queues_max", .data = &init_ipc_ns.mq_queues_max, .maxlen = sizeof(int), .mode = 0644, .proc_handler = proc_mq_dointvec_minmax, .extra1 = &msg_queues_limit_min, .extra2 = &msg_queues_limit_max, }, { .procname = "msg_max", .data = &init_ipc_ns.mq_msg_max, .maxlen = sizeof(int), .mode = 0644, .proc_handler = proc_mq_dointvec_minmax, .extra1 = &msg_max_limit_min, .extra2 = &msg_max_limit_max, }, { .procname = "msgsize_max", .data = &init_ipc_ns.mq_msgsize_max, .maxlen = sizeof(int), .mode = 0644, .proc_handler = proc_mq_dointvec_minmax, .extra1 = &msg_maxsize_limit_min, .extra2 = &msg_maxsize_limit_max, }, { .procname = "msg_default", .data = &init_ipc_ns.mq_msg_default, .maxlen = sizeof(int), .mode = 0644, .proc_handler = proc_mq_dointvec_minmax, .extra1 = &msg_max_limit_min, .extra2 = &msg_max_limit_max, }, { .procname = "msgsize_default", .data = &init_ipc_ns.mq_msgsize_default, .maxlen = sizeof(int), .mode = 0644, .proc_handler = proc_mq_dointvec_minmax, .extra1 = &msg_maxsize_limit_min, .extra2 = &msg_maxsize_limit_max, }, {} }; static ctl_table mq_sysctl_dir[] = { { .procname = "mqueue", .mode = 0555, .child = mq_sysctls, }, {} }; static ctl_table mq_sysctl_root[] = { { .procname = "fs", .mode = 0555, .child = mq_sysctl_dir, }, {} }; struct ctl_table_header *mq_register_sysctl_table(void) { return register_sysctl_table(mq_sysctl_root); }