blob: 72a62afdf20257f8437e00c4cd9b16b617b42af0 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
|
=============
A N D R O I D
=============
Copyright (C) 2009 Google, Inc.
Written by Mike Chan <mike@android.com>
CONTENTS:
---------
1. Android
1.1 Required enabled config options
1.2 Required disabled config options
1.3 Recommended enabled config options
2. Contact
1. Android
==========
Android (www.android.com) is an open source operating system for mobile devices.
This document describes configurations needed to run the Android framework on
top of the Linux kernel.
To see a working defconfig look at msm_defconfig or goldfish_defconfig
which can be found at http://android.git.kernel.org in kernel/common.git
and kernel/msm.git
1.1 Required enabled config options
-----------------------------------
After building a standard defconfig, ensure that these options are enabled in
your .config or defconfig if they are not already. Based off the msm_defconfig.
You should keep the rest of the default options enabled in the defconfig
unless you know what you are doing.
ANDROID_PARANOID_NETWORK
ASHMEM
CONFIG_FB_MODE_HELPERS
CONFIG_FONT_8x16
CONFIG_FONT_8x8
CONFIG_YAFFS_SHORT_NAMES_IN_RAM
DAB
EARLYSUSPEND
FB
FB_CFB_COPYAREA
FB_CFB_FILLRECT
FB_CFB_IMAGEBLIT
FB_DEFERRED_IO
FB_TILEBLITTING
HIGH_RES_TIMERS
INOTIFY
INOTIFY_USER
INPUT_EVDEV
INPUT_GPIO
INPUT_MISC
LEDS_CLASS
LEDS_GPIO
LOCK_KERNEL
LkOGGER
LOW_MEMORY_KILLER
MISC_DEVICES
NEW_LEDS
NO_HZ
POWER_SUPPLY
PREEMPT
RAMFS
RTC_CLASS
RTC_LIB
SWITCH
SWITCH_GPIO
TMPFS
UID_STAT
UID16
USB_FUNCTION
USB_FUNCTION_ADB
USER_WAKELOCK
VIDEO_OUTPUT_CONTROL
WAKELOCK
YAFFS_AUTO_YAFFS2
YAFFS_FS
YAFFS_YAFFS1
YAFFS_YAFFS2
1.2 Required disabled config options
------------------------------------
CONFIG_YAFFS_DISABLE_LAZY_LOAD
DNOTIFY
1.3 Recommended enabled config options
------------------------------
ANDROID_PMEM
ANDROID_RAM_CONSOLE
ANDROID_RAM_CONSOLE_ERROR_CORRECTION
SCHEDSTATS
DEBUG_PREEMPT
DEBUG_MUTEXES
DEBUG_SPINLOCK_SLEEP
DEBUG_INFO
FRAME_POINTER
CPU_FREQ
CPU_FREQ_TABLE
CPU_FREQ_DEFAULT_GOV_ONDEMAND
CPU_FREQ_GOV_ONDEMAND
CRC_CCITT
EMBEDDED
INPUT_TOUCHSCREEN
I2C
I2C_BOARDINFO
LOG_BUF_SHIFT=17
SERIAL_CORE
SERIAL_CORE_CONSOLE
2. Contact
==========
website: http://android.git.kernel.org
mailing-lists: android-kernel@googlegroups.com
|