aboutsummaryrefslogtreecommitdiffstats
blob: 14a4b6a7cf59d3fa94b121714c7e3c67792618e8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
/*
 * linux/arch/alpha/kernel/sys_marvel.c
 *
 * Marvel / IO7 support
 */

#include <linux/kernel.h>
#include <linux/types.h>
#include <linux/mm.h>
#include <linux/sched.h>
#include <linux/pci.h>
#include <linux/init.h>
#include <linux/bitops.h>

#include <asm/ptrace.h>
#include <asm/dma.h>
#include <asm/irq.h>
#include <asm/mmu_context.h>
#include <asm/io.h>
#include <asm/pgtable.h>
#include <asm/core_marvel.h>
#include <asm/hwrpb.h>
#include <asm/tlbflush.h>
#include <asm/vga.h>
#include <asm/rtc.h>

#include "proto.h"
#include "err_impl.h"
#include "irq_impl.h"
#include "pci_impl.h"
#include "machvec_impl.h"

#if NR_IRQS < MARVEL_NR_IRQS
# error NR_IRQS < MARVEL_NR_IRQS !!!
#endif


/*
 * Interrupt handling.
 */
static void 
io7_device_interrupt(unsigned long vector)
{
	unsigned int pid;
	unsigned int irq;

	/*
	 * Vector is 0x800 + (interrupt)
	 *
	 * where (interrupt) is:
	 *
	 *	...16|15 14|13     4|3 0
	 *	-----+-----+--------+---
	 *	  PE |  0  |   irq  | 0
	 *
	 * where (irq) is 
	 *
	 *       0x0800 - 0x0ff0	 - 0x0800 + (LSI id << 4)
	 *	 0x1000 - 0x2ff0	 - 0x1000 + (MSI_DAT<8:0> << 4)
	 */
	pid = vector >> 16;
	irq = ((vector & 0xffff) - 0x800) >> 4;

	irq += 16;				/* offset for legacy */
	irq &= MARVEL_IRQ_VEC_IRQ_MASK;		/* not too many bits */
	irq |= pid << MARVEL_IRQ_VEC_PE_SHIFT;	/* merge the pid     */

	handle_irq(irq);
}

static volatile unsigned long *
io7_get_irq_ctl(unsigned int irq, struct io7 **pio7)
{
	volatile unsigned long *ctl;
	unsigned int pid;
	struct io7 *io7;

	pid = irq >> MARVEL_IRQ_VEC_PE_SHIFT;

	if (!(io7 = marvel_find_io7(pid))) {
		printk(KERN_ERR 
		       "%s for nonexistent io7 -- vec %x, pid %d\n",
		       __func__, irq, pid);
		return NULL;
	}

	irq &= MARVEL_IRQ_VEC_IRQ_MASK;	/* isolate the vector    */
	irq -= 16;			/* subtract legacy bias  */

	if (irq >= 0x180) {
		printk(KERN_ERR 
		       "%s for invalid irq -- pid %d adjusted irq %x\n",
		       __func__, pid, irq);
		return NULL;
	}

	ctl = &io7->csrs->PO7_LSI_CTL[irq & 0xff].csr; /* assume LSI */
	if (irq >= 0x80)	     	/* MSI */
		ctl = &io7->csrs->PO7_MSI_CTL[((irq - 0x80) >> 5) & 0x0f].csr;

	if (pio7) *pio7 = io7;
	return ctl;
}

static void
io7_enable_irq(struct irq_data *d)
{
	volatile unsigned long *ctl;
	unsigned int irq = d->irq;
	struct io7 *io7;

	ctl = io7_get_irq_ctl(irq, &io7);
	if (!ctl || !io7) {
		printk(KERN_ERR "%s: get_ctl failed for irq %x\n",
		       __func__, irq);
		return;
	}

	spin_lock(&io7->irq_lock);
	*ctl |= 1UL << 24;
	mb();
	*ctl;
	spin_unlock(&io7->irq_lock);
}

static void
io7_disable_irq(struct irq_data *d)
{
	volatile unsigned long *ctl;
	unsigned int irq = d->irq;
	struct io7 *io7;

	ctl = io7_get_irq_ctl(irq, &io7);
	if (!ctl || !io7) {
		printk(KERN_ERR "%s: get_ctl failed for irq %x\n",
		       __func__, irq);
		return;
	}

	spin_lock(&io7->irq_lock);
	*ctl &= ~(1UL << 24);
	mb();
	*ctl;
	spin_unlock(&io7->irq_lock);
}

static void
marvel_irq_noop(struct irq_data *d)
{
	return;
}

static struct irq_chip marvel_legacy_irq_type = {
	.name		= "LEGACY",
	.irq_mask	= marvel_irq_noop,
	.irq_unmask	= marvel_irq_noop,
};

static struct irq_chip io7_lsi_irq_type = {
	.name		= "LSI",
	.irq_unmask	= io7_enable_irq,
	.irq_mask	= io7_disable_irq,
	.irq_mask_ack	= io7_disable_irq,
};

static struct irq_chip io7_msi_irq_type = {
	.name		= "MSI",
	.irq_unmask	= io7_enable_irq,
	.irq_mask	= io7_disable_irq,
	.irq_ack	= marvel_irq_noop,
};

static void
io7_redirect_irq(struct io7 *io7, 
		 volatile unsigned long *csr, 
		 unsigned int where)
{
	unsigned long val;
	
	val = *csr;
	val &= ~(0x1ffUL << 24);		/* clear the target pid   */
	val |= ((unsigned long)where << 24);	/* set the new target pid */
	
	*csr = val;
	mb();
	*csr;
}

static void 
io7_redirect_one_lsi(struct io7 *io7, unsigned int which, unsigned int where)
{
	unsigned long val;

	/*
	 * LSI_CTL has target PID @ 14
	 */
	val = io7->csrs->PO7_LSI_CTL[which].csr;
	val &= ~(0x1ffUL << 14);		/* clear the target pid */
	val |= ((unsigned long)where << 14);	/* set the new target pid */

	io7->csrs->PO7_LSI_CTL[which].csr = val;
	mb();
	io7->csrs->PO7_LSI_CTL[which].csr;
}

static void 
io7_redirect_one_msi(struct io7 *io7, unsigned int which, unsigned int where)
{
	unsigned long val;

	/*
	 * MSI_CTL has target PID @ 14
	 */
	val = io7->csrs->PO7_MSI_CTL[which].csr;
	val &= ~(0x1ffUL << 14);		/* clear the target pid */
	val |= ((unsigned long)where << 14);	/* set the new target pid */

	io7->csrs->PO7_MSI_CTL[which].csr = val;
	mb();
	io7->csrs->PO7_MSI_CTL[which].csr;
}

static void __init
init_one_io7_lsi(struct io7 *io7, unsigned int which, unsigned int where)
{
	/*
	 * LSI_CTL has target PID @ 14
	 */
	io7->csrs->PO7_LSI_CTL[which].csr = ((unsigned long)where << 14);
	mb();
	io7->csrs->PO7_LSI_CTL[which].csr;
}

static void __init
init_one_io7_msi(struct io7 *io7, unsigned int which, unsigned int where)
{
	/*
	 * MSI_CTL has target PID @ 14
	 */
	io7->csrs->PO7_MSI_CTL[which].csr = ((unsigned long)where << 14);
	mb();
	io7->csrs->PO7_MSI_CTL[which].csr;
}

static void __init
init_io7_irqs(struct io7 *io7, 
	      struct irq_chip *lsi_ops,
	      struct irq_chip *msi_ops)
{
	long base = (io7->pe << MARVEL_IRQ_VEC_PE_SHIFT) + 16;
	long i;

	printk("Initializing interrupts for IO7 at PE %u - base %lx\n",
		io7->pe, base);

	/*
	 * Where should interrupts from this IO7 go?
	 *
	 * They really should be sent to the local CPU to avoid having to
	 * traverse the mesh, but if it's not an SMP kernel, they have to
	 * go to the boot CPU. Send them all to the boot CPU for now,
	 * as each secondary starts, it can redirect it's local device 
	 * interrupts.
	 */
	printk("  Interrupts reported to CPU at PE %u\n", boot_cpuid);

	spin_lock(&io7->irq_lock);

	/* set up the error irqs */
	io7_redirect_irq(io7, &io7->csrs->HLT_CTL.csr, boot_cpuid);
	io7_redirect_irq(io7, &io7->csrs->HPI_CTL.csr, boot_cpuid);
	io7_redirect_irq(io7, &io7->csrs->CRD_CTL.csr, boot_cpuid);
	io7_redirect_irq(io7, &io7->csrs->STV_CTL.csr, boot_cpuid);
	io7_redirect_irq(io7, &io7->csrs->HEI_CTL.csr, boot_cpuid);

	/* Set up the lsi irqs.  */
	for (i = 0; i < 128; ++i) {
		irq_set_chip_and_handler(base + i, lsi_ops, handle_level_irq);
		irq_set_status_flags(i, IRQ_LEVEL);
	}

	/* Disable the implemented irqs in hardware.  */
	for (i = 0; i < 0x60; ++i) 
		init_one_io7_lsi(io7, i, boot_cpuid);

	init_one_io7_lsi(io7, 0x74, boot_cpuid);
	init_one_io7_lsi(io7, 0x75, boot_cpuid);


	/* Set up the msi irqs.  */
	for (i = 128; i < (128 + 512); ++i) {
		irq_set_chip_and_handler(base + i, msi_ops, handle_level_irq);
		irq_set_status_flags(i, IRQ_LEVEL);
	}

	for (i = 0; i < 16; ++i)
		init_one_io7_msi(io7, i, boot_cpuid);

	spin_unlock(&io7->irq_lock);
}

static void __init
marvel_init_irq(void)
{
	int i;
	struct io7 *io7 = NULL;

	/* Reserve the legacy irqs.  */
	for (i = 0; i < 16; ++i) {
		irq_set_chip_and_handler(i, &marvel_legacy_irq_type,
					 handle_level_irq);
	}

	/* Init the io7 irqs.  */
	for (io7 = NULL; (io7 = marvel_next_io7(io7)) != NULL; )
		init_io7_irqs(io7, &io7_lsi_irq_type, &io7_msi_irq_type);
}

static int 
marvel_map_irq(const struct pci_dev *dev, u8 slot, u8 pin)
{
	struct pci_controller *hose = dev->sysdata;
	struct io7_port *io7_port = hose->sysdata;
	struct io7 *io7 = io7_port->io7;
	int msi_loc, msi_data_off;
	u16 msg_ctl;
	u16 msg_dat;
	u8 intline; 
	int irq;

	pci_read_config_byte(dev, PCI_INTERRUPT_LINE, &intline);
	irq = intline;

	msi_loc = pci_find_capability(dev, PCI_CAP_ID_MSI);
	msg_ctl = 0;
	if (msi_loc) 
		pci_read_config_word(dev, msi_loc + PCI_MSI_FLAGS, &msg_ctl);

	if (msg_ctl & PCI_MSI_FLAGS_ENABLE) {
 		msi_data_off = PCI_MSI_DATA_32;
		if (msg_ctl & PCI_MSI_FLAGS_64BIT) 
			msi_data_off = PCI_MSI_DATA_64;
		pci_read_config_word(dev, msi_loc + msi_data_off, &msg_dat);

		irq = msg_dat & 0x1ff;		/* we use msg_data<8:0> */
		irq += 0x80;			/* offset for lsi       */

#if 1
		printk("PCI:%d:%d:%d (hose %d) is using MSI\n",
		       dev->bus->number, 
		       PCI_SLOT(dev->devfn), 
		       PCI_FUNC(dev->devfn),
		       hose->index);
		printk("  %d message(s) from 0x%04x\n", 
		       1 << ((msg_ctl & PCI_MSI_FLAGS_QSIZE) >> 4),
		       msg_dat);
		printk("  reporting on %d IRQ(s) from %d (0x%x)\n", 
		       1 << ((msg_ctl & PCI_MSI_FLAGS_QSIZE) >> 4),
		       (irq + 16) | (io7->pe << MARVEL_IRQ_VEC_PE_SHIFT),
		       (irq + 16) | (io7->pe << MARVEL_IRQ_VEC_PE_SHIFT));
#endif

#if 0
		pci_write_config_word(dev, msi_loc + PCI_MSI_FLAGS,
				      msg_ctl & ~PCI_MSI_FLAGS_ENABLE);
		pci_read_config_byte(dev, PCI_INTERRUPT_LINE, &intline);
		irq = intline;

		printk("  forcing LSI interrupt on irq %d [0x%x]\n", irq, irq);
#endif
	}

	irq += 16;					/* offset for legacy */
	irq |= io7->pe << MARVEL_IRQ_VEC_PE_SHIFT;	/* merge the pid     */

	return irq; 
}

static void __init
marvel_init_pci(void)
{
	struct io7 *io7;

	marvel_register_error_handlers();

	/* Indicate that we trust the console to configure things properly */
	pci_set_flags(PCI_PROBE_ONLY);
	common_init_pci();
	locate_and_init_vga(NULL);

	/* Clear any io7 errors.  */
	for (io7 = NULL; (io7 = marvel_next_io7(io7)) != NULL; ) 
		io7_clear_errors(io7);
}

static void __init
marvel_init_rtc(void)
{
	init_rtc_irq();
}

struct marvel_rtc_time {
	struct rtc_time *time;
	int retval;
};

#ifdef CONFIG_SMP
static void
smp_get_rtc_time(void *data)
{
	struct marvel_rtc_time *mrt = data;
	mrt->retval = __get_rtc_time(mrt->time);
}

static void
smp_set_rtc_time(void *data)
{
	struct marvel_rtc_time *mrt = data;
	mrt->retval = __set_rtc_time(mrt->time);
}
#endif

static unsigned int
marvel_get_rtc_time(struct rtc_time *time)
{
#ifdef CONFIG_SMP
	struct marvel_rtc_time mrt;

	if (smp_processor_id() != boot_cpuid) {
		mrt.time = time;
		smp_call_function_single(boot_cpuid, smp_get_rtc_time, &mrt, 1);
		return mrt.retval;
	}
#endif
	return __get_rtc_time(time);
}

static int
marvel_set_rtc_time(struct rtc_time *time)
{
#ifdef CONFIG_SMP
	struct marvel_rtc_time mrt;

	if (smp_processor_id() != boot_cpuid) {
		mrt.time = time;
		smp_call_function_single(boot_cpuid, smp_set_rtc_time, &mrt, 1);
		return mrt.retval;
	}
#endif
	return __set_rtc_time(time);
}

static void
marvel_smp_callin(void)
{
	int cpuid = hard_smp_processor_id();
	struct io7 *io7 = marvel_find_io7(cpuid);
	unsigned int i;

	if (!io7)
		return;

	/* 
	 * There is a local IO7 - redirect all of its interrupts here.
	 */
	printk("Redirecting IO7 interrupts to local CPU at PE %u\n", cpuid);

	/* Redirect the error IRQS here.  */
	io7_redirect_irq(io7, &io7->csrs->HLT_CTL.csr, cpuid);
	io7_redirect_irq(io7, &io7->csrs->HPI_CTL.csr, cpuid);
	io7_redirect_irq(io7, &io7->csrs->CRD_CTL.csr, cpuid);
	io7_redirect_irq(io7, &io7->csrs->STV_CTL.csr, cpuid);
	io7_redirect_irq(io7, &io7->csrs->HEI_CTL.csr, cpuid);

	/* Redirect the implemented LSIs here.  */
	for (i = 0; i < 0x60; ++i) 
		io7_redirect_one_lsi(io7, i, cpuid);

	io7_redirect_one_lsi(io7, 0x74, cpuid);
	io7_redirect_one_lsi(io7, 0x75, cpuid);

	/* Redirect the MSIs here.  */
	for (i = 0; i < 16; ++i)
		io7_redirect_one_msi(io7, i, cpuid);
}

/*
 * System Vectors
 */
struct alpha_machine_vector marvel_ev7_mv __initmv = {
	.vector_name		= "MARVEL/EV7",
	DO_EV7_MMU,
	.rtc_port		= 0x70,
	.rtc_get_time		= marvel_get_rtc_time,
	.rtc_set_time		= marvel_set_rtc_time,
	DO_MARVEL_IO,
	.machine_check		= marvel_machine_check,
	.max_isa_dma_address	= ALPHA_MAX_ISA_DMA_ADDRESS,
	.min_io_address		= DEFAULT_IO_BASE,
	.min_mem_address	= DEFAULT_MEM_BASE,
	.pci_dac_offset		= IO7_DAC_OFFSET,

	.nr_irqs		= MARVEL_NR_IRQS,
	.device_interrupt	= io7_device_interrupt,

	.agp_info		= marvel_agp_info,

	.smp_callin		= marvel_smp_callin,
	.init_arch		= marvel_init_arch,
	.init_irq		= marvel_init_irq,
	.init_rtc		= marvel_init_rtc,
	.init_pci		= marvel_init_pci,
	.kill_arch		= marvel_kill_arch,
	.pci_map_irq		= marvel_map_irq,
	.pci_swizzle		= common_swizzle,

	.pa_to_nid		= marvel_pa_to_nid,
	.cpuid_to_nid		= marvel_cpuid_to_nid,
	.node_mem_start		= marvel_node_mem_start,
	.node_mem_size		= marvel_node_mem_size,
};
ALIAS_MV(marvel_ev7)